1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Work Chair with Casters L-60HN

WORKING CHAIRS

Work Chair with Casters L-60HN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,118.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work chair with casters.
[Features]
· It is a rotary seat type work chair compatible with various work environments.

Part Number
L-60HN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 6,118.54

WORKING CHAIRS 1 Piece(s) 10 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 375X515~635 Specifications Assembly type
Caster With casters Color Gray Trusco Code 511-9626
Mass(g) 5600 Comes with a seat elevation mechanism Screw Type Seat Material Urethane
Leg Material Steel, Rubber Caster Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part L-60HN in the Work Chair with Casters L-60HN series.