Electrostatic Lab Chair

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: RC-SU
・Seat height/overall height (mm): 430 - 570/455 - 595
・Material: Back, seat part/upholstered with vinyl leather (urethane cushion) leg/aluminum alloy
・Caster: φ50mm made of nylon (conductive type)
・Seating surface size: φ350mm
・Up-and down method: Gas cylinder type