(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Drain Boards

Drainage mats are mat-like items laid down to keep products from coming in direct contact with the ground, in order to protect and store them away from moisture, or to improve drainage. Wooden drainage mats were the prevailing type, however there are various available materials and processing methods such as plastic or aluminum conductive types, electrostatic types and embossed types. Resin drainage mats are stronger than wooden varieties, have a higher load capacity and have durability. They also possess heat resistance and don’t expand or contract, so deformation such as warping does not occur even in humid and hot places. Resin products have the advantages of being joinable or roll-able, so they can be freely formed and laid out to match the size of the applicable area, and can be stored compactly. However, care must be taken because volatile chemicals such as paint thinner can melt these products.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
48 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sun Drain Board
    Sun Drain Board
    Sun Drain Board

    Sun Drain Board

    SANKO

    [Features]
    · Plastic drain board with excellent ventilation and water drainage.
    · Can be easily cut to the required size.
    · Finished product.
    [Applications]
    · For baggage placing areas and changing rooms in factories and for pool sides.
    [Materials]
    · Polyethylene (PE)
    From: ฿ 3,820.31
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eco Drainboard 144
    Eco Drainboard 144
    Eco Drainboard 144

    Eco Drainboard 144

    TERAMOTO

    Eco drain board with firm structure that is gentle on bare feet.
    [Features]
    · Can be used for a variety of purposes as it is easy to cut.
    · Flameproof compliant product.
    · Color: green.
    · Materials: polyethylene (PE) recycled resin.
    [Applications]
    · Ideal for shower rooms, locker rooms, restrooms, etc.
    From: ฿ 109.53
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Touch Mat II Width (mm) 75/300

    Touch Mat II Width (mm) 75/300

    TERAMOTO

    [Features]
    · Ideal for places where there is a lot of water. Enjoy combining the many colors available.
    From: ฿ 144.38
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Drainboard, Joint-Type RE

    Color Drainboard, Joint-Type RE

    MIZUSHIMA

    Joint-type drain board made from recycled resin that fits close to the floor and has excellent workability.
    [Features]
    · The surface is non-slip processed for safety and security.
    · Easily assembled.
    · Flameproof compliant product. Flameproof registration number (EO010247).
    · Made from recycled special polyethylene (PE).
    [Applications]
    · Ideal as underlay for locker rooms, bathrooms and shower rooms.
    · Can also be used in cold places.
    From: ฿ 136.52
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Eco block drainboard/joint
    Eco block drainboard/joint
    Eco block drainboard/joint
    Eco block drainboard/joint

    Eco block drainboard/joint

    TERAMOTO

    A completely non-slip connecting type drain board.
    [Features]
    ·Very strong and hard to break.
    [Applications]
    ·Ideal for locker rooms, washrooms, lower scaffolding pallets, etc. in factories and warehouses.
    [Accessories]
    ·For every 16 drainboards purchased, 6 center joints and 16 side joints are included.
    * If there are less than 16 drainboards, joints are not included. Please purchase one separately.
    From: ฿ 145.72
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Anti-Bacterial Drainage Mat "Fumingo"
    Anti-Bacterial Drainage Mat "Fumingo"
    Anti-Bacterial Drainage Mat "Fumingo"
    Anti-Bacterial Drainage Mat "Fumingo"
    Anti-Bacterial Drainage Mat "Fumingo"
    Anti-Bacterial Drainage Mat "Fumingo"
    Anti-Bacterial Drainage Mat "Fumingo"

    Anti-Bacterial Drainage Mat "Fumingo"

    TERAMOTO

    [Features]
    · High safety indoor drain board with excellent cushioning for absorbing impact.
    · Excellent ventilation and water drainage. Soft feel, gentle on bare feet.
    [Applications]
    · For locker rooms, shower rooms, etc.
    From: ฿ 158.90
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Winding Type Drain Board (Soft Type)

    Winding Type Drain Board (Soft Type)

    TRUSCO

    Rollable drainboard.
    [Features]
    · It is easy to install, remove and move as it can be rolled up.
    · The surface has a non-slip finished structure.
    · Back surface is non-slip processed with elastomer resin.
    · Flameproof compliant product.
    [Applications]
    · Locker room in factories and warehouses.
    · Shoe box front.
    From: ฿ 13,305.26
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint Brush Mat EA997RR

    Joint Brush Mat EA997RR

    ESCO

    【Product Specifications】
    ・Material-Brush base: ethylene-vinyl acetate,Brush: nylon
    ・Dim.-300 x 300 x 24mm
    ・Color…Green
    From: ฿ 537.63
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Separate Drainboard
    Separate Drainboard
    Separate Drainboard
    Separate Drainboard

    Separate Drainboard

    GIFU PLASTIC INDUSTRY

    Plastic joint-type drain board.
    [Features]
    · By connecting the drain board to fit the area, the drain board can cover any site layout.
    · Can be easily cut to the required size using a saw.
    [Applications]
    · Ideal for sanitary protection of places around water, etc.
    · Ideal for warehouses and walkways, etc.
    From: ฿ 816.27
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Straight Drainboard Blue

    Straight Drainboard Blue

    MIZUSHIMA

    Can be used widely as a safe, classic plastic drain board.
    [Features]
    · Uses rigid vinyl chloride, which is easy to maintain by washing with water.
    · Size can be made to order in 100 mm increments for the depth and 1 mm increments for the width as required to fit any space.
    · Flameproof compliant product. Flameproof registration number (EO950156).
    · Materials: main body: rigid vinyl chloride, single spacer: polypropylene, double spacer: nylon.
    [Applications]
    · Ideal for locker rooms, in front of shoe racks and for walkways.
    From: ฿ 4,454.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soft Checker

    Soft Checker

    MIZUSHIMA

    [Features]
    · Uses special resin and has excellent stability and durability.
    · Fits with the right amount of flexibility and ideal weight without damaging the floor.
    · Flameproof compliant product. Flameproof registration number (EO.850201)
    [Applications]
    · For shower rooms, poolsides, walkways, locker rooms and rooftops.
    From: ฿ 557.57
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grand Checker

    Grand Checker

    MIZUSHIMA

    [Features]
    · Excellent weather resistance and large pieces make for superior workability and maintenance.
    [Applications]
    · For walkways.
    · For locker rooms.
    From: ฿ 330.01
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super Check

    Super Check

    MIZUSHIMA

    [Features]
    · Excellent rubber elasticity.
    · Colorful and useful in a variety of situations.
    · Does not use vinyl chloride.
    · Incorporates antibacterial agents.
    [Applications]
    · For poolsides.
    · For shower rooms.
    · For walkways, etc.
    From: ฿ 80.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eight Checker DX

    Eight Checker DX

    MIZUSHIMA

    [Features]
    · Free joint-type that allows for part replacements and additions.
    · Flameproof compliant product. Flameproof registration number (EO090160)
    [Applications]
    · For toilets, foot baths, bathrooms, etc.
    [Materials]
    · Ethylene-vinyl acetate (EVA)
    From: ฿ 92.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    EP Drainboard 960 (Standard Type)

    EP Drainboard 960 (Standard Type)

    SANKO

    [Features]
    · Light and easy to carry.
    · Can be connected vertically. Allows for stable installation without sideways slippage.
    · Arched surface which allows for good drainage.
    · Blocks cold air coming from floors and is soft to the touch, reducing the strain on legs and hips during standing work etc.
    · Can be easily cut with a cutter knife.
    [Applications]
    · For work sites in factories and pool sides, etc.
    From: ฿ 2,261.72
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EP Drainboard No. 960 (Soft)

    EP Drainboard No. 960 (Soft)

    SANKO

    Softer drain board than the standard product.
    [Features]
    · Blocks cold air coming from floors and is soft to the touch, reducing the strain on legs and hips during standing work etc.
    · Light and easy to carry. Can be easily cut with a cutter knife.
    · Can be connected vertically. Allows for stable installation without sideways slippage.
    · Arched surface which allows for good drainage.
    · Soft to the touch, reducing the strain on legs and hips during standing work etc.
    · Does not become hot if used under the blazing sun, allowing people to walk with bare feet even when set up outdoors.
    [Applications]
    · For work sites in factories and poolsides, etc.
    From: ฿ 1,588.26
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eco TK Block Drainboard
    Eco TK Block Drainboard
    Eco TK Block Drainboard
    Eco TK Block Drainboard

    Eco TK Block Drainboard

    TERAMOTO

    Easy to connect, and 5 cm pieces can be removed to fit the area of use.
    [Features]
    · Color: green.
    · Thickness: 50 mm.
    · Weight: 300 g.
    · Polypropylene (PP) recycled resin.
    [Applications]
    · Ideal for locker rooms, washrooms, entrances, etc.
    From: ฿ 276.34
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drainage mat
    Drainage mat
    Drainage mat
    Drainage mat
    Drainage mat
    Drainage mat
    Drainage mat

    Drainage mat

    TERAMOTO

    Comfortable non-slip roll drain board.
    [Features]
    ·Two types, one for bare feet and one for durable shoes.
    ·The color is green.
    ·Made of polypropylene (PP).
    [Applications]
    ·Ideal for locker rooms, shower rooms, restrooms, poolsides, etc.
    From: ฿ 496.19
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Marble Mat (Joint Type)
    Marble Mat (Joint Type)
    Marble Mat (Joint Type)

    Marble Mat (Joint Type)

    TERAMOTO

    A sturdy and handy small drainboard.
    [Features]
    · Flameproof compliant product.
    ・ Color: Green.
    ·Made of ethylene vinyl acetate (EVA).
    [Applications]
    ·Ideal for use in wet areas such as washrooms.
    From: ฿ 77.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    touch mat Ⅱ
    touch mat Ⅱ
    touch mat Ⅱ
    touch mat Ⅱ
    touch mat Ⅱ

    touch mat Ⅱ

    TERAMOTO

    Connecting drain board.
    [Features]
    · Flameproof compliant product.
    ・ Color: Green.
    ·The material is soft vinyl chloride (PVC).
    [Applications]
    ·Ideal for wet areas such as poolsides, shower rooms, locker rooms, toilets, and balconies.
    From: ฿ 524.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    eco joint drainboard
    eco joint drainboard
    eco joint drainboard
    eco joint drainboard
    eco joint drainboard
    eco joint drainboard

    eco joint drainboard

    TERAMOTO

    [Features]
    ·Easy-to-assemble 60 cm square type
    ·Efficient and wide-ranging installation is possible
    ·Moisture proof effect. Eco Mark certified product
    ·Durable and moisture resistant
    ·Can be used in a freezer, etc., as it is resistant to low temperatures with a brittleness temperature of -58°C or less.
    [Applications]
    ·For standing work in factories, etc. For flooring in factories and warehouses
    ·In the connecting corridor and around the water in the kitchen. in locker rooms and bathrooms
    ·Ideal for school landings and corridors
    From: ฿ 1,697.78
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Brush H-25 II (with Mud Hole)
    Nylon Brush H-25 II (with Mud Hole)
    Nylon Brush H-25 II (with Mud Hole)

    Nylon Brush H-25 II (with Mud Hole)

    TERAMOTO

    [Features]
    · Joint type dirt removal mats that utilize very thick robust nylon brushes.
    · Thoroughly removes dirt from soles of shoes.
    [Applications]
    · For indoors, outdoors and windbreak room entrances.
    From: ฿ 203.68
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Free Line Mat
    Free Line Mat
    Free Line Mat
    Free Line Mat

    Free Line Mat

    TERAMOTO

    [Features]
    · Reasonably priced mat that can be connected or taken apart as desired.
    [Applications]
    · For use as matting in factories and offices.
    [Materials]
    · Special polyethylene
    From: ฿ 291.52
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    System Drainboard for Book Pieces
    System Drainboard for Book Pieces
    System Drainboard for Book Pieces
    System Drainboard for Book Pieces

    System Drainboard for Book Pieces

    YAMAZAKI CORPORATION

    [Features]
    · Guiding and warning tiles can be inserted into the drain board.
    [Applications]
    · Drain board.
    From: ฿ 113.34
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bare Feet Drain Board Corner
    Bare Feet Drain Board Corner
    Bare Feet Drain Board Corner
    Bare Feet Drain Board Corner
    Bare Feet Drain Board Corner
    Bare Feet Drain Board Corner
    Bare Feet Drain Board Corner
    Bare Feet Drain Board Corner
    Bare Feet Drain Board Corner

    Bare Feet Drain Board Corner

    YAMAZAKI CORPORATION

    [Features]
    · Block shape for easy cutting to the required size.
    · Soft and with good drainage, ensuring that it does not stick to bare feet.
    · Flameproof compliant product. Flameproof registration number (EO.010184)
    [Applications]
    · Drain board for shower rooms and poolsides.
    From: ฿ 79.05
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Tech Mat
    High Tech Mat
    High Tech Mat
    High Tech Mat
    High Tech Mat

    High Tech Mat

    YAMAZAKI CORPORATION

    [Features]
    ·A soft type mat that is easy to clean.
    ·Installation is easy with the joint type.
    [Applications]
    ·Water floor.
    From: ฿ 70.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint Drainboard Royal Soft (Fireproof)
    Joint Drainboard Royal Soft (Fireproof)
    Joint Drainboard Royal Soft (Fireproof)
    Joint Drainboard Royal Soft (Fireproof)
    Joint Drainboard Royal Soft (Fireproof)

    Joint Drainboard Royal Soft (Fireproof)

    YAMAZAKI CORPORATION

    [Features]
    · Uses material with excellent cushioning properties.
    · Absorbs impact from falling.
    · Round holes and square holes across the entire mat allow super-fast drainage.
    · Easy to move, store and maintain.
    · Flameproof compliant product.
    · Flameproof registration number (EO970349)
    [Applications]
    · For locker rooms, shower rooms, etc.
    From: ฿ 156.96
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New Maflos, Body

    New Maflos, Body

    YAMAZAKI CORPORATION

    [Features]
    · The partitioned design absorbs stretching and prevents shape deformation, even when pressure is applied to the mat. The mat's thickness ensures that dirt and dust are easily removed, making it hygienic.
    [Applications]
    · Drain board.
    From: ฿ 316.78
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Evac Liner Hard Mat (with Shoe Cleaning Holes)
    Evac Liner Hard Mat (with Shoe Cleaning Holes)
    Evac Liner Hard Mat (with Shoe Cleaning Holes)

    Evac Liner Hard Mat (with Shoe Cleaning Holes)

    YAMAZAKI CORPORATION

    [Features]
    · 2-stage brushing function.
    · Less clogging and outstanding maintainability.
    · Uses EVA resin with excellent abrasion resistance and low temperature resistance.
    · Safety design with even height.
    · Joint system for easy on site assembly.
    · Can accommodate guide mats.
    [Applications]
    · Lawn lines give a smart finish. For removing sand and dirt at schools and public facilities.
    From: ฿ 93.34
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tile System Square
    Tile System Square
    Tile System Square
    Tile System Square

    Tile System Square

    WATANABE INDUSTRY

    [Features]
    · Excellent water drainage.
    · Easy-to-assemble joint type that can be used to fit the area of use.
    From: ฿ 304.80
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Square (Flame Resistant)

    Safety Square (Flame Resistant)

    MIZUSHIMA

    Compact and functional drain board. Both material and structure are strong with excellent durability. A free connecting and compact type that can be placed anywhere. Sanitary with antibacterial treatment. Flameproof compliant product. Flameproof registration number (E0940510). For locker rooms, shower rooms, bathrooms, etc.
    From: ฿ 916.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cross Line Mat Ace

    Cross Line Mat Ace

    MIZUSHIMA

    Special joint mat for removing sand, dirt and snow. In front of shoe racks and walkways etc.
    From: ฿ 209.75
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cross Line Mat Ace Dedicated Option

    Cross Line Mat Ace Dedicated Option

    MIZUSHIMA

    [Features]
    · Ramped corners and ramped edges for the Cross Line Mat Ace.
    [Applications]
    · In front of shoe racks and walkways etc.
    From: ฿ 133.08
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Desk J Floor II

    Desk J Floor II

    MIZUSHIMA

    Woodgrain joint mat drain board with highly effective water drainage. PAT structure made of recycled materials and absolutely no metal. In front of shoe racks and walkways etc.
    From: ฿ 1,034.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint Drainboard Cargo Palette

    Joint Drainboard Cargo Palette

    TERAMOTO

    Good ventilation, perfect for use in warehouses and storage. For use as a pallet for warehouses and storage. As a substitute for pallets.
    From: ฿ 312.44
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Splashing Prevention Mat
    From: ฿ 414.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    YS Colored Duckboard Safety Antibacterial (with Cap)
    YS Colored Duckboard Safety Antibacterial (with Cap)
    YS Colored Duckboard Safety Antibacterial (with Cap)

    YS Colored Duckboard Safety Antibacterial (with Cap)

    YAMAZAKI CORPORATION

    [Features]
    · Antibacterial and mildew proof processing for a sanitary product.
    · Double lock mechanism provides improved joint strength.
    · With end cap.
    [Applications]
    · For locker rooms, shower rooms, areas for storing outdoor footwear, etc.
    From: ฿ 3,548.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Premier Wood Panel Deck
    From: ฿ 476.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mat Edge DX

    Mat Edge DX

    MIZUSHIMA

    [Features]
    · Provides a neat finish to the edges of mats against the wall.
    · Easy to attach, just cut to length and stick to mat.
    · Can be used with mats manufactured by Mizushima.
    [Applications]
    · Ramps for construction.
    From: ฿ 2,260.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drainboard (PVC) EA997RJ-111

    Drainboard (PVC) EA997RJ-111

    ESCO

    [Features]
    It is a joint-type plastic floor grate.
    It is hygienic because it contains an anti-bacterial material.
    [Applications]
    It can be used both indoors and outdoors in wet areas, etc.
    From: ฿ 885.08
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drainboard (PVC) EA997RJ-112

    Drainboard (PVC) EA997RJ-112

    ESCO

    【Product Specifications】
    ・Material …Polypropylene
    ・Joint Type Duckboards Superior In Their Hygienic Capability Due To Having Antibacterial Material Contained.
    ・Size (mm) …300×300×40
    ・Color …Ivory
    From: ฿ 908.47
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint Mat EA997RJ-76

    Joint Mat EA997RJ-76

    ESCO

    【Product Specifications】
    ・Material-Polyethylene
    ・Excellent in the aeration property, and most suitable for warehouses, sheds, etc.
    ・Size(mm)-300x300x24
    From: ฿ 464.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain board (PVC) EA997RJ-81

    Drain board (PVC) EA997RJ-81

    ESCO

    【Product Specifications】
    ・Material-PVC(antibacterial prevention mold pill combination)
    ・Double lock mechanism increases the strength of joints.
    ・With end caps, its finishing is safe and neat in appearance.
    ・Size-600x856x48mm
    From: ฿ 4,189.87
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain board (PVC) EA997RJ-86

    Drain board (PVC) EA997RJ-86

    ESCO

    【Product Specifications】
    ・Material-PVC(antibacterial prevention mold pill combination)
    ・Double lock mechanism increases the strength of joints.
    ・With end caps, its finishing is safe and neat in appearance.
    ・Size-600x956x48mm
    From: ฿ 4,504.63
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain board (PVC) EA997RJ-91

    Drain board (PVC) EA997RJ-91

    ESCO

    【Product Specifications】
    ・Material-PVC(antibacterial prevention mold pill combination)
    ・Double lock mechanism increases the strength of joints.
    ・With end caps, its finishing is safe and neat in appearance.
    ・Size-600x1056x48mm
    From: ฿ 4,932.01
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain board (PVC) EA997RJ-96

    Drain board (PVC) EA997RJ-96

    ESCO

    【Product Specifications】
    ・Material-PVC(antibacterial prevention mold pill combination)
    ・Double lock mechanism increases the strength of joints.
    ・With end caps, its finishing is safe and neat in appearance.
    ・Size-600x1156x48mm
    From: ฿ 5,320.31
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint Brush Mat EA997RS

    Joint Brush Mat EA997RS

    ESCO

    【Product Specifications】
    ・Material-Brush base: ethylene-vinyl acetate,Brush: nylon
    ・Dim.-300 x 300 x 24mm
    ・Color…Gray
    From: ฿ 521.30
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint Mat EA997RX-121

    Joint Mat EA997RX-121

    ESCO

    【Product Specifications】
    ・Material …Polyethylene
    ・Available Both For Outdoors And Indoors Due To Its Superior Durability And Withstanding Load Capacity
    ・A Single Sheet Is Segregated Into Patches Where The Load Can Be Dispersed And Therefore Prevent From Being Deformed.
    ・Size (mm) …300×300×25
    From: ฿ 327.16
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Length(mm)
Width(mm)
Shape
You can add up to 6 items per a category to the compare list.
Sun Drain Board
Sun Drain Board
Sun Drain Board
You can add up to 6 items per a category to the compare list.
Eco Drainboard 144
Eco Drainboard 144
Eco Drainboard 144
You can add up to 6 items per a category to the compare list.
Touch Mat II Width (mm) 75/300
You can add up to 6 items per a category to the compare list.
Color Drainboard, Joint-Type RE
You can add up to 6 items per a category to the compare list.
Eco block drainboard/joint
Eco block drainboard/joint
Eco block drainboard/joint
Eco block drainboard/joint
You can add up to 6 items per a category to the compare list.
Anti-Bacterial Drainage Mat "Fumingo"
Anti-Bacterial Drainage Mat "Fumingo"
Anti-Bacterial Drainage Mat "Fumingo"
Anti-Bacterial Drainage Mat "Fumingo"
Anti-Bacterial Drainage Mat "Fumingo"
Anti-Bacterial Drainage Mat "Fumingo"
Anti-Bacterial Drainage Mat "Fumingo"
You can add up to 6 items per a category to the compare list.
Winding Type Drain Board (Soft Type)
You can add up to 6 items per a category to the compare list.
Joint Brush Mat EA997RR
You can add up to 6 items per a category to the compare list.
Separate Drainboard
Separate Drainboard
Separate Drainboard
Separate Drainboard
You can add up to 6 items per a category to the compare list.
Straight Drainboard Blue
You can add up to 6 items per a category to the compare list.
Soft Checker
You can add up to 6 items per a category to the compare list.
Grand Checker
You can add up to 6 items per a category to the compare list.
Super Check
You can add up to 6 items per a category to the compare list.
Eight Checker DX
You can add up to 6 items per a category to the compare list.
EP Drainboard 960 (Standard Type)
You can add up to 6 items per a category to the compare list.
EP Drainboard No. 960 (Soft)
You can add up to 6 items per a category to the compare list.
Eco TK Block Drainboard
Eco TK Block Drainboard
Eco TK Block Drainboard
Eco TK Block Drainboard
You can add up to 6 items per a category to the compare list.
Drainage mat
Drainage mat
Drainage mat
Drainage mat
Drainage mat
Drainage mat
Drainage mat
You can add up to 6 items per a category to the compare list.
Marble Mat (Joint Type)
Marble Mat (Joint Type)
Marble Mat (Joint Type)
You can add up to 6 items per a category to the compare list.
touch mat Ⅱ
touch mat Ⅱ
touch mat Ⅱ
touch mat Ⅱ
touch mat Ⅱ
You can add up to 6 items per a category to the compare list.
eco joint drainboard
eco joint drainboard
eco joint drainboard
eco joint drainboard
eco joint drainboard
eco joint drainboard
You can add up to 6 items per a category to the compare list.
Nylon Brush H-25 II (with Mud Hole)
Nylon Brush H-25 II (with Mud Hole)
Nylon Brush H-25 II (with Mud Hole)
You can add up to 6 items per a category to the compare list.
Free Line Mat
Free Line Mat
Free Line Mat
Free Line Mat
You can add up to 6 items per a category to the compare list.
System Drainboard for Book Pieces
System Drainboard for Book Pieces
System Drainboard for Book Pieces
System Drainboard for Book Pieces
You can add up to 6 items per a category to the compare list.
Bare Feet Drain Board Corner
Bare Feet Drain Board Corner
Bare Feet Drain Board Corner
Bare Feet Drain Board Corner
Bare Feet Drain Board Corner
Bare Feet Drain Board Corner
Bare Feet Drain Board Corner
Bare Feet Drain Board Corner
Bare Feet Drain Board Corner
You can add up to 6 items per a category to the compare list.
High Tech Mat
High Tech Mat
High Tech Mat
High Tech Mat
High Tech Mat
You can add up to 6 items per a category to the compare list.
Joint Drainboard Royal Soft (Fireproof)
Joint Drainboard Royal Soft (Fireproof)
Joint Drainboard Royal Soft (Fireproof)
Joint Drainboard Royal Soft (Fireproof)
Joint Drainboard Royal Soft (Fireproof)
You can add up to 6 items per a category to the compare list.
New Maflos, Body
You can add up to 6 items per a category to the compare list.
Evac Liner Hard Mat (with Shoe Cleaning Holes)
Evac Liner Hard Mat (with Shoe Cleaning Holes)
Evac Liner Hard Mat (with Shoe Cleaning Holes)
You can add up to 6 items per a category to the compare list.
Tile System Square
Tile System Square
Tile System Square
Tile System Square
You can add up to 6 items per a category to the compare list.
Safety Square (Flame Resistant)
You can add up to 6 items per a category to the compare list.
Cross Line Mat Ace
You can add up to 6 items per a category to the compare list.
Cross Line Mat Ace Dedicated Option
You can add up to 6 items per a category to the compare list.
Desk J Floor II
You can add up to 6 items per a category to the compare list.
Joint Drainboard Cargo Palette
You can add up to 6 items per a category to the compare list.
Water Splashing Prevention Mat
You can add up to 6 items per a category to the compare list.
YS Colored Duckboard Safety Antibacterial (with Cap)
YS Colored Duckboard Safety Antibacterial (with Cap)
YS Colored Duckboard Safety Antibacterial (with Cap)
You can add up to 6 items per a category to the compare list.
Premier Wood Panel Deck
You can add up to 6 items per a category to the compare list.
Mat Edge DX
You can add up to 6 items per a category to the compare list.
Drainboard (PVC) EA997RJ-111
You can add up to 6 items per a category to the compare list.
Drainboard (PVC) EA997RJ-112
You can add up to 6 items per a category to the compare list.
Joint Mat EA997RJ-76
You can add up to 6 items per a category to the compare list.
Drain board (PVC) EA997RJ-81
You can add up to 6 items per a category to the compare list.
Drain board (PVC) EA997RJ-86
You can add up to 6 items per a category to the compare list.
Drain board (PVC) EA997RJ-91
You can add up to 6 items per a category to the compare list.
Drain board (PVC) EA997RJ-96
You can add up to 6 items per a category to the compare list.
Joint Brush Mat EA997RS
You can add up to 6 items per a category to the compare list.
Joint Mat EA997RX-121
Brand

SANKO

TERAMOTO

TERAMOTO

MIZUSHIMA

TERAMOTO

TERAMOTO

TRUSCO

ESCO

GIFU PLASTIC INDUSTRY

MIZUSHIMA

MIZUSHIMA

MIZUSHIMA

MIZUSHIMA

MIZUSHIMA

SANKO

SANKO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

WATANABE INDUSTRY

MIZUSHIMA

MIZUSHIMA

MIZUSHIMA

MIZUSHIMA

TERAMOTO

AS ONE

YAMAZAKI CORPORATION

IRISOHYAMA

MIZUSHIMA

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Sun Drain Board

Eco Drainboard 144

Touch Mat II Width (mm) 75/300

Color Drainboard, Joint-Type RE

Eco block drainboard/joint

Anti-Bacterial Drainage Mat "Fumingo"

Winding Type Drain Board (Soft Type)

Joint Brush Mat EA997RR

Separate Drainboard

Straight Drainboard Blue

Soft Checker

Grand Checker

Super Check

Eight Checker DX

EP Drainboard 960 (Standard Type)

EP Drainboard No. 960 (Soft)

Eco TK Block Drainboard

Drainage mat

Marble Mat (Joint Type)

touch mat Ⅱ

eco joint drainboard

Nylon Brush H-25 II (with Mud Hole)

Free Line Mat

System Drainboard for Book Pieces

Bare Feet Drain Board Corner

High Tech Mat

Joint Drainboard Royal Soft (Fireproof)

New Maflos, Body

Evac Liner Hard Mat (with Shoe Cleaning Holes)

Tile System Square

Safety Square (Flame Resistant)

Cross Line Mat Ace

Cross Line Mat Ace Dedicated Option

Desk J Floor II

Joint Drainboard Cargo Palette

Water Splashing Prevention Mat

YS Colored Duckboard Safety Antibacterial (with Cap)

Premier Wood Panel Deck

Mat Edge DX

Drainboard (PVC) EA997RJ-111

Drainboard (PVC) EA997RJ-112

Joint Mat EA997RJ-76

Drain board (PVC) EA997RJ-81

Drain board (PVC) EA997RJ-86

Drain board (PVC) EA997RJ-91

Drain board (PVC) EA997RJ-96

Joint Brush Mat EA997RS

Joint Mat EA997RX-121

From

฿ 3,820.31

฿ 109.53

฿ 144.38

฿ 136.52

฿ 145.72

฿ 158.90

฿ 13,305.26

฿ 537.63

฿ 816.27

฿ 4,454.00

฿ 557.57

฿ 330.01

฿ 80.00

฿ 92.00

฿ 2,261.72

฿ 1,588.26

฿ 276.34

฿ 496.19

฿ 77.00

฿ 524.00

฿ 1,697.78

฿ 203.68

฿ 291.52

฿ 113.34

฿ 79.05

฿ 70.00

฿ 156.96

฿ 316.78

฿ 93.34

฿ 304.80

฿ 916.00

฿ 209.75

฿ 133.08

฿ 1,034.00

฿ 312.44

฿ 414.00

฿ 3,548.34

฿ 476.00

฿ 2,260.00

฿ 885.08

฿ 908.47

฿ 464.00

฿ 4,189.87

฿ 4,504.63

฿ 4,932.01

฿ 5,320.31

฿ 521.30

฿ 327.16

Days to Ship 10 Day(s) 10 Day(s) 10 Day(s) Same day Same day 10 Day(s) 1 Day(s) 6 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) Same day 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) Same day 12 Day(s) 10 Day(s) 12 Day(s) 14 Day(s) 14 Day(s) 10 Day(s) 10 Day(s) Same day 1 Day(s) 1 Day(s) 12 Day(s) 6 Day(s) 6 Day(s) 22 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s)
Product TypeDrain BoardDrain BoardArtificial turfDrain BoardDrain BoardDrain BoardDrain Board-Drain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardDrain BoardArtificial turfArtificial turf---------
Length(mm)897 ~ 1795150-75 ~ 60080 ~ 44475 ~ 3003000 ~ 6000-300 ~ 600850 ~ 180025030075 ~ 300150905905450300150300600150 ~ 37530032 ~ 29675 ~ 30014775 ~ 30030075 ~ 15030030015075 ~ 150300300300856 ~ 18063082000---------
Width(mm)591150-75 ~ 45050 ~ 29775 ~ 300600-300 ~ 600300 x 2 Sheets25030075 ~ 30015059559510030015030060075 ~ 15015083 ~ 30075 ~ 30014775 ~ 30030075 ~ 1503003001507530030015060030850---------
ShapeLine typeJoint typeBlock typeJoint typeJoint typeJoint typeRolled Type-Joint typeLine typeJoint typeJoint typeJoint typeJoint typeLine typeLine typeJoint typeJoint typeJoint typeJoint typeJoint typeJoint typeLine typeJoint typeJoint typeJoint typeJoint typeJoint typeJoint typeJoint typeJoint typeJoint typeJoint typeJoint typeJoint typeJoint typeJoint typeBlock typeLine type---------

Loading...

  1. 1

Related Categories to Drain Boards