(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Color Drainboard, Joint-Type RE

Color Drainboard, Joint-Type RE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 136.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
600-0010
600-0100
600-0110
600-0120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Detailing Type Trusco Code Mass
(g)
Amount Of Content

฿ 1,669.64

JOINTDRAINBOARDS 1 Piece(s) Same day 600 450 - 449-7333 1700 1 pc.

฿ 181.75

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 150 75 Ramp Edge Male 449-7341 72 1 pc.

฿ 180.66

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 150 75 Ramp Edge Female 449-7350 65 1 pc.

฿ 136.52

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) 75 75 Corner 449-7368 26 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    25
  • Amount Of Content
    1 pc.

Product Description

Joint-type drain board made from recycled resin that fits close to the floor and has excellent workability.
[Features]
· The surface is non-slip processed for safety and security.
· Easily assembled.
· Flameproof compliant product. Flameproof registration number (EO010247).
· Made from recycled special polyethylene (PE).
[Applications]
· Ideal as underlay for locker rooms, bathrooms and shower rooms.
· Can also be used in cold places.

Part Number
600-0010
600-0100
600-0110
600-0120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Detailing Type Trusco Code Mass
(g)
Amount Of Content

฿ 1,669.64

JOINTDRAINBOARDS 1 Piece(s) Same day 600 450 - 449-7333 1700 1 pc.

฿ 181.75

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 150 75 Ramp Edge Male 449-7341 72 1 pc.

฿ 180.66

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 150 75 Ramp Edge Female 449-7350 65 1 pc.

฿ 136.52

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) 75 75 Corner 449-7368 26 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1