(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safety Square (Flame Resistant)

Safety Square (Flame Resistant)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 430-0200

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    40
  • JAN Code
    4964079018471
  • Trusco Code
    449-7287
  • Mass(g)
    580
  • Material
    Polypropylene (PP)
  • Use
    For locker-rooms/shower-rooms/washrooms, etc.
  • Features
    Compact and functional drainboard. Both its material and structure are strong and provides excellent durability. It is a compact type which allows free connection and you can freely lay the product. An antibacterial agent is contained for hygiene. This is a fireproof compliant product. Fire protection registration number (E0940510)
  • Amount Of Content
    1 pc.
Part Number
430-0200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 916.00

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    40
  • JAN Code
    4964079018471
  • Trusco Code
    449-7287
  • Mass(g)
    580
  • Material
    Polypropylene (PP)
  • Use
    For locker-rooms/shower-rooms/washrooms, etc.
  • Features
    Compact and functional drainboard. Both its material and structure are strong and provides excellent durability. It is a compact type which allows free connection and you can freely lay the product. An antibacterial agent is contained for hygiene. This is a fireproof compliant product. Fire protection registration number (E0940510)
  • Amount Of Content
    1 pc.

Product Description

Compact and functional drain board. Both material and structure are strong with excellent durability. A free connecting and compact type that can be placed anywhere. Sanitary with antibacterial treatment. Flameproof compliant product. Flameproof registration number (E0940510). For locker rooms, shower rooms, bathrooms, etc.

Specifications of 430-0200

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    40
  • JAN Code
    4964079018471
  • Trusco Code
    449-7287
  • Mass(g)
    580
  • Material
    Polypropylene (PP)
  • Use
    For locker-rooms/shower-rooms/washrooms, etc.
  • Features
    Compact and functional drainboard. Both its material and structure are strong and provides excellent durability. It is a compact type which allows free connection and you can freely lay the product. An antibacterial agent is contained for hygiene. This is a fireproof compliant product. Fire protection registration number (E0940510)
  • Amount Of Content
    1 pc.
Part Number
430-0200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 916.00

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1