(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drainboard (PVC) EA997RJ-112

Drainboard (PVC) EA997RJ-112

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA997RJ-112

  • Overall length(mm)
    300
  • Product Type Details
    [OD Color] [Made of plastic]
  • Product type
    Others
Part Number
EA997RJ-112
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 908.47

MAT 1 Piece(s) 6 Day(s)

Basic Specifications

  • Overall length(mm)
    300
  • Product Type Details
    [OD Color] [Made of plastic]
  • Product type
    Others

Product Description

【Product Specifications】
・Material …Polypropylene
・Joint Type Duckboards Superior In Their Hygienic Capability Due To Having Antibacterial Material Contained.
・Size (mm) …300×300×40
・Color …Ivory

Specifications of EA997RJ-112

  • Overall length(mm)
    300
  • Product Type Details
    [OD Color] [Made of plastic]
  • Product type
    Others
Part Number
EA997RJ-112
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 908.47

MAT 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1