(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Separate Drainboard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 816.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-66
K-33
S-63
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Detailing Type Mass
(g)
Trusco Code Amount Of Content

฿ 2,255.98

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) 600 600 Base 2250 505-2807 1 pc.

฿ 816.27

JOINT DRAINBOARDS 1 Piece(s) 14 Day(s) 300 300 Corner 440 505-2823 1 pc.

฿ 1,188.77

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) 600 300 Slope 920 505-2815 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    47
  • Material: Body
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

Plastic joint-type drain board.
[Features]
· By connecting the drain board to fit the area, the drain board can cover any site layout.
· Can be easily cut to the required size using a saw.
[Applications]
· Ideal for sanitary protection of places around water, etc.
· Ideal for warehouses and walkways, etc.

Part Number
B-66
K-33
S-63
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Detailing Type Mass
(g)
Trusco Code Amount Of Content

฿ 2,255.98

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) 600 600 Base 2250 505-2807 1 pc.

฿ 816.27

JOINT DRAINBOARDS 1 Piece(s) 14 Day(s) 300 300 Corner 440 505-2823 1 pc.

฿ 1,188.77

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) 600 300 Slope 920 505-2815 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1