(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bare Feet Drain Board Corner

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 79.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-163-FC-GN
F-163-FC-P
F-163-FM-GN
F-163-FM-P
F-163-FO-GN
F-163-FO-P
F-163-HK-GN
F-163-HK-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 79.05

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 75 75 Green 370-1727 24 1 pc.

฿ 79.05

JOINT DRAINBOARDS 1 Piece(s) 19 Day(s) 75 75 Pink 370-1735 24 1 pc.

฿ 113.34

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 75 150 Green 370-1743 14 1 pc.

฿ 113.34

JOINT DRAINBOARDS 1 Piece(s) 20 Day(s) 75 150 Pink 370-1751 14 1 pc.

฿ 113.34

JOINT DRAINBOARDS 1 Piece(s) 20 Day(s) 75 150 Green 370-1760 14 1 pc.

฿ 113.34

JOINT DRAINBOARDS 1 Piece(s) 19 Day(s) 75 150 Pink 370-1778 14 1 pc.

฿ 314.10

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 300 300 Green 370-1786 290 1 pc.

฿ 342.11

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 300 300 Pink 370-1794 290 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Shape
    Joint Type
  • Thickness(mm)
    14
  • Material
    EVA (ethylene vinyl acetate resin)
  • Use
    Slatted Board for shower room or poolside use.
  • Features
    Block-shaped and easy to cut and adjust size. Soft and has good draining property that it does not get sticky even with bare foot. Flameproof compliant product. Flameproof permission number (EO. 010184)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Block shape for easy cutting to the required size.
· Soft and with good drainage, ensuring that it does not stick to bare feet.
· Flameproof compliant product. Flameproof registration number (EO.010184)
[Applications]
· Drain board for shower rooms and poolsides.

Part Number
F-163-FC-GN
F-163-FC-P
F-163-FM-GN
F-163-FM-P
F-163-FO-GN
F-163-FO-P
F-163-HK-GN
F-163-HK-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 79.05

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 75 75 Green 370-1727 24 1 pc.

฿ 79.05

JOINT DRAINBOARDS 1 Piece(s) 19 Day(s) 75 75 Pink 370-1735 24 1 pc.

฿ 113.34

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 75 150 Green 370-1743 14 1 pc.

฿ 113.34

JOINT DRAINBOARDS 1 Piece(s) 20 Day(s) 75 150 Pink 370-1751 14 1 pc.

฿ 113.34

JOINT DRAINBOARDS 1 Piece(s) 20 Day(s) 75 150 Green 370-1760 14 1 pc.

฿ 113.34

JOINT DRAINBOARDS 1 Piece(s) 19 Day(s) 75 150 Pink 370-1778 14 1 pc.

฿ 314.10

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 300 300 Green 370-1786 290 1 pc.

฿ 342.11

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 300 300 Pink 370-1794 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1