(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EP Drainboard 960 (Standard Type)

EP Drainboard 960 (Standard Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 780001GL00-GY

  • Product Type
    Louver
  • Length(mm)
    905
  • Width(mm)
    595
  • Shape
    Line Type
  • Color
    Gray
  • Thickness(mm)
    34
  • Mass(g)
    855
  • Trusco Code
    293-1753
  • Material: Body
    Polypropylene foam (PP) expansion ratio X 15 times
  • Amount Of Content
    1 pc.
Part Number
780001GL00-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,261.72

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    905
  • Width(mm)
    595
  • Shape
    Line Type
  • Color
    Gray
  • Thickness(mm)
    34
  • Mass(g)
    855
  • Trusco Code
    293-1753
  • Material: Body
    Polypropylene foam (PP) expansion ratio X 15 times
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Light and easy to carry.
· Can be connected vertically. Allows for stable installation without sideways slippage.
· Arched surface which allows for good drainage.
· Blocks cold air coming from floors and is soft to the touch, reducing the strain on legs and hips during standing work etc.
· Can be easily cut with a cutter knife.
[Applications]
· For work sites in factories and pool sides, etc.

Specifications of 780001GL00-GY

  • Product Type
    Louver
  • Length(mm)
    905
  • Width(mm)
    595
  • Shape
    Line Type
  • Color
    Gray
  • Thickness(mm)
    34
  • Mass(g)
    855
  • Trusco Code
    293-1753
  • Material: Body
    Polypropylene foam (PP) expansion ratio X 15 times
  • Amount Of Content
    1 pc.
Part Number
780001GL00-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,261.72

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1