(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Marble Mat (Joint Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 77.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-061-072-1
MR-061-072-3
MR-061-072-5
MR-061-072-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 77.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) Green 4904771124711 323-0066 1 pc.

฿ 77.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) Blue 4904771124735 323-0074 1 pc.

฿ 77.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) Orange 4904771124759 435-2343 1 pc.

฿ 77.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) Ivory 4904771124766 435-2351 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    150
  • Shape
    Joint Type
  • Thickness(mm)
    12
  • Mass(g)
    56
  • Material
    Ethylene Vinyl Acetate (EVA)
  • Use
    Used as a drainboard for places like a bathroom.
  • Features
    Sturdy, Lightweight and Compact Drainboard. It can be installed in places that get a lot of water, such as washrooms.
  • Amount Of Content
    1 pc.

Product Description

A sturdy and handy small drainboard.
[Features]
· Flameproof compliant product.
・ Color: Green.
·Made of ethylene vinyl acetate (EVA).
[Applications]
·Ideal for use in wet areas such as washrooms.

Part Number
MR-061-072-1
MR-061-072-3
MR-061-072-5
MR-061-072-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 77.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) Green 4904771124711 323-0066 1 pc.

฿ 77.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) Blue 4904771124735 323-0074 1 pc.

฿ 77.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) Orange 4904771124759 435-2343 1 pc.

฿ 77.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) Ivory 4904771124766 435-2351 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strong, light compact drainboard.
●Will spread water in many areas such as bathroom.

Usage

●Used as drainboards of bathroom etc.

Specification

●W x L(mm):150 x 150
●Thickness(mm):12
●SPQ(sheet):200

Materials

●Ethylene Vinyl Acetate(EVA)