(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super Check

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 80.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
423-0010
423-0100
423-0110
423-0120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Detailing Type Trusco Code Mass
(g)
Amount Of Content

฿ 492.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) 300 300 - 387-7922 470 1 pc.

฿ 143.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) 75 300 Ramp Edge + 387-7931 80 1 pc.

฿ 143.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) 75 300 Ramp Edge - 387-7949 80 1 pc.

฿ 80.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) 75 75 Corner 387-7957 30 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    13
  • Material
    Elastomer
  • Use
    Poolside. Shower Room. Roads, etc.
  • Features
    Excellent rubber elasticity. The vivid colors can be used in all types of situations. Vinyl chloride not used. Blends antimicrobial agents.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent rubber elasticity.
· Colorful and useful in a variety of situations.
· Does not use vinyl chloride.
· Incorporates antibacterial agents.
[Applications]
· For poolsides.
· For shower rooms.
· For walkways, etc.

Part Number
423-0010
423-0100
423-0110
423-0120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Detailing Type Trusco Code Mass
(g)
Amount Of Content

฿ 492.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) 300 300 - 387-7922 470 1 pc.

฿ 143.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) 75 300 Ramp Edge + 387-7931 80 1 pc.

฿ 143.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) 75 300 Ramp Edge - 387-7949 80 1 pc.

฿ 80.00

JOINT DRAINBOARDS 1 Piece(s) 1 Day(s) 75 75 Corner 387-7957 30 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent rubber elasticity.
●It has a colorful color and can be used in every scene.
●PVC vinyl is not used.
●Antibacterial agent is combined.

Usage

●Poolside.
●Shower Room
●Passages etc.

Materials

●Elastomer