(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Joint Drainboard Cargo Palette

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MR-094-076-5

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    24
  • JAN Code
    4904771260754
  • Trusco Code
    432-0999
  • Mass(g)
    335
  • Material
    Polyethylene (PE)
  • Use
    As a pallet for a warehouse or a storeroom. Or instead of a pallet.
  • Features
    Good breathability and ideal for warehouses and storage.
  • Amount Of Content
    1 pc.
Part Number
MR-094-076-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 312.44

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    24
  • JAN Code
    4904771260754
  • Trusco Code
    432-0999
  • Mass(g)
    335
  • Material
    Polyethylene (PE)
  • Use
    As a pallet for a warehouse or a storeroom. Or instead of a pallet.
  • Features
    Good breathability and ideal for warehouses and storage.
  • Amount Of Content
    1 pc.

Product Description

Good ventilation, perfect for use in warehouses and storage. For use as a pallet for warehouses and storage. As a substitute for pallets.

Specifications of MR-094-076-5

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    24
  • JAN Code
    4904771260754
  • Trusco Code
    432-0999
  • Mass(g)
    335
  • Material
    Polyethylene (PE)
  • Use
    As a pallet for a warehouse or a storeroom. Or instead of a pallet.
  • Features
    Good breathability and ideal for warehouses and storage.
  • Amount Of Content
    1 pc.
Part Number
MR-094-076-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 312.44

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1