(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drain board (PVC) EA997RJ-96

Drain board (PVC) EA997RJ-96

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA997RJ-96

  • Overall length(mm)
    1156
  • Product Type Details
    [OD Color] [Made of plastic]
  • Materials
    PVC (contains antibacterial and antifungal agent)
  • Product type
    Others
Part Number
EA997RJ-96
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,320.31

MAT 1 Piece(s) 6 Day(s)

Basic Specifications

  • Overall length(mm)
    1156
  • Product Type Details
    [OD Color] [Made of plastic]
  • Materials
    PVC (contains antibacterial and antifungal agent)
  • Product type
    Others

Product Description

【Product Specifications】
・Material-PVC(antibacterial prevention mold pill combination)
・Double lock mechanism increases the strength of joints.
・With end caps, its finishing is safe and neat in appearance.
・Size-600x1156x48mm

Specifications of EA997RJ-96

  • Overall length(mm)
    1156
  • Product Type Details
    [OD Color] [Made of plastic]
  • Materials
    PVC (contains antibacterial and antifungal agent)
  • Product type
    Others
Part Number
EA997RJ-96
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,320.31

MAT 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1