(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Eco Drainboard 144

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 109.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-089-072-1
MR-089-072-3
MR-089-072-5
MR-089-072-6
MR-089-072-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 109.53

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) Green 4904771422619 323-6137 1 pc.

฿ 109.53

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) Blue 4904771422633 323-6145 1 pc.

฿ 109.53

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) Orange 4904771422657 435-2360 1 pc.

฿ 109.53

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) Gray 4904771422664 435-2378 1 pc.

฿ 109.53

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) Ivory 4904771422671 435-2386 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    150
  • Shape
    Joint Type
  • Thickness(mm)
    16
  • Mass(g)
    68
  • Amount Of Content
    1 pc.

Product Description

Eco drain board with firm structure that is gentle on bare feet.
[Features]
· Can be used for a variety of purposes as it is easy to cut.
· Flameproof compliant product.
· Color: green.
· Materials: polyethylene (PE) recycled resin.
[Applications]
· Ideal for shower rooms, locker rooms, restrooms, etc.

Part Number
MR-089-072-1
MR-089-072-3
MR-089-072-5
MR-089-072-6
MR-089-072-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 109.53

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) Green 4904771422619 323-6137 1 pc.

฿ 109.53

JOINT DRAINBOARDS 1 Piece(s) 10 Day(s) Blue 4904771422633 323-6145 1 pc.

฿ 109.53

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) Orange 4904771422657 435-2360 1 pc.

฿ 109.53

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) Gray 4904771422664 435-2378 1 pc.

฿ 109.53

JOINT DRAINBOARDS 1 Piece(s) 12 Day(s) Ivory 4904771422671 435-2386 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1