(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Water Splashing Prevention Mat

Water Splashing Prevention Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1859-01

  • Product Type
    Drain Board
  • Length(mm)
    300
  • Width(mm)
    150
  • Shape
    Joint type
  • Detailed sizes(mm)
    150X300X25
  • Manufacturer Product Name
    Water Splashing Prevention Mat 150x300x25
  • Number Contained In Packet
    Includes 1 sheet
  • Material
    EVA (Vinyl Acetate)
  • Features
    Placed at the bottom of the sink to prevent water from splashing.
  • Specifications
    Joint connection type
  • Amount Of Content
    1 pc.
Part Number
1-1859-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 414.00

CLEAN MATS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Drain Board
  • Length(mm)
    300
  • Width(mm)
    150
  • Shape
    Joint type
  • Detailed sizes(mm)
    150X300X25
  • Manufacturer Product Name
    Water Splashing Prevention Mat 150x300x25
  • Number Contained In Packet
    Includes 1 sheet
  • Material
    EVA (Vinyl Acetate)
  • Features
    Placed at the bottom of the sink to prevent water from splashing.
  • Specifications
    Joint connection type
  • Amount Of Content
    1 pc.

Specifications of 1-1859-01

  • Product Type
    Drain Board
  • Length(mm)
    300
  • Width(mm)
    150
  • Shape
    Joint type
  • Detailed sizes(mm)
    150X300X25
  • Manufacturer Product Name
    Water Splashing Prevention Mat 150x300x25
  • Number Contained In Packet
    Includes 1 sheet
  • Material
    EVA (Vinyl Acetate)
  • Features
    Placed at the bottom of the sink to prevent water from splashing.
  • Specifications
    Joint connection type
  • Amount Of Content
    1 pc.
Part Number
1-1859-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 414.00

CLEAN MATS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1