1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Phase motors, Standard Eff. motors (Foot Mounted type.) (Part Number)

Three-Phase motors, Standard Eff. motors (Foot Mounted type.)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hitachi brand three phase motors, enable stable operation by giving high torque outputs based on compact coil structure and sophisticated frame design. Motor components are all selected to achieve high level standard of Hitachi brand. Major housing components, terminal box and covers are all consisted from high quality aluminum or steel to long last in severe conditions. Following CE mark and IP55 protection level. Applicable for multi voltage. Available on both foot mount type and flange mount type which ideal for various industrial application use.

Specifications

ItemSpecification
StandardJEC-2137-2000, JIS C 4210, 4034, ect.
RatingContinuous[S1]
Insulation Class2, 4, 6 Pole (8 Pole for same range)
B Type∼180 M
F Type180 L∼
Emclosures Type ProtectionEmclosuresTypeProtection
Out Door
Fan cooled type
Vertical Fan cooled type
TFO-K, KK
VTFO-K, KK
IP55
Voltage, Frequency
1/2 ∼ 5 HP: 220/380V 50Hz
7.5 HP∼: 380/415V 50Hz
Number of Cable∼5 HP 6 Wires (Direct starting 220V or 380V)
7.5 HP ∼ 6 Wires (Star  Delta Starting)
2 pole 30 HP∼
4 pole 40 HP∼
6 pole 50 HP∼
12 Wires
(Star Delta Starting)
ColorAlcron gray
Transmission
2 pole 15 HP ∼ Direct Coupling
2 pole∼ 10 HP and 4 pole∼ Direct Coupling or Belt drive
RotationCCW (View from motor drive end)
Environment
 Temperature
 Humidity
 Altitude
 Establishment
-30 ∼ 40°C
Enclosed type MAX 95% RH
MAX 1,000 m
[IP44] Indoor type, [IP44 Special, IP55] Outdoor type
AtmosphereNo corrosive gas, No explosive gas, No stream, No dew, Little Dust
 

 

Part Number
TFO-K-1/2HP-2P
TFO-K-1/2HP-4P
TFO-K-1/2HP-6P
TFO-K-1HP-2P
TFO-K-1HP-4P
TFO-K-1HP-6P
TFO-K-2HP-2P
TFO-K-2HP-4P
TFO-K-2HP-6P
TFO-K-3HP-2P
TFO-K-3HP-4P
TFO-K-3HP-6P
TFO-K-5HP-2P
TFO-K-5HP-4P
TFO-KK-5HP-6P
TFO-KK-7.5HP-2P
TFO-KK-7.5HP-4P
TFO-KK-7.5HP-6P
TFO-KK-10HP-2P
TFO-KK-10HP-4P
TFO-KK-10HP-6P
TFO-KK-15HP-2P
TFO-KK-15HP-4P
TFO-KK-15HP-6P
TFO-KK-20HP-2P
TFO-KK-20HP-4P
TFO-KK-20HP-6P
TFO-KK-25HP-2P
TFO-KK-25HP-4P
TFO-KK-25HP-6P
TFO-KK-30HP-2P
TFO-KK-30HP-4P
TFO-KK-30HP-6P
TFO-KK-40HP-2P
TFO-KK-40HP-4P
TFO-KK-40HP-6P
TFO-KK-50HP-2P
TFO-KK-50HP-4P
TFO-KK-50HP-6P
TFO-KK-60HP-2P
TFO-KK-60HP-4P
TFO-KK-60HP-6P
TFO-KK-75HP-2P
TFO-KK-75HP-4P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOut Put (HP) Voltage (V) Pole (P) Frame Size

฿ 4,150.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Quote 1/2220/380V271 M

฿ 4,150.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Quote 1/2220/380V471 M

฿ 5,383.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 1/2220/380V680 M

฿ 4,966.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Quote 1220/380V280 M

฿ 4,966.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Same day 1220/380V480 M

฿ 5,900.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 1220/380V690 L

฿ 6,366.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Quote 2220/380V290 L

฿ 6,366.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Quote 2220/380V490 L

฿ 7,300.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 2220/380V6100 L

฿ 7,450.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Quote 3220/380V290 L

฿ 7,450.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Quote 3220/380V4100 L

฿ 9,183.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 3220/380V6112 M

฿ 10,800.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Quote 5220/380V2112 M

฿ 10,800.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Quote 5220/380V4112 M

฿ 13,133.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 5220/380V6132 S

฿ 14,883.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 7.5220/380V2132 S

฿ 14,883.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 7.5220/380V4132 S

฿ 18,600.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 7.5220/380V6132 M

฿ 18,533.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 10220/380V2132 S

฿ 18,533.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 7 Day(s) 10220/380V4132 M

฿ 23,216.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 10220/380V6160 M

฿ 32,366.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 15380/4152160 M

฿ 32,366.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) Quote 15380/4154160 M

฿ 38,450.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 15380/4156160 L

฿ 40,983.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 20380/4152160 M

฿ 40,983.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 20380/4154160 L

฿ 49,050.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 20380/4156180 M

฿ 50,700.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 25380/4152160 L

฿ 50,700.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 25380/4154180 M

฿ 59,866.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 25380/4156180 L

฿ 58,250.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 30380/4152180 M

฿ 58,250.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 30380/4154180 M

฿ 69,766.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 30380/4156180 L

฿ 73,333.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 40380/4152180 L

฿ 73,333.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 40380/4154180 L

฿ 89,333.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 40380/4156200 L

฿ 91,666.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 50380/4152200 L

฿ 91,666.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 50380/4154200 L

฿ 132,383.33

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 50380/4156200 L

฿ 110,000.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 60380/4152200 L

฿ 110,000.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 60380/4154200 L

฿ 173,250.00

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 60380/4156200 L

฿ 127,266.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 75380/4152225 SB

฿ 127,266.67

HITACHI THREE PHASE IE1 MOTOR 1 Piece(s) 60 Day(s) 75380/4154225 S

Loading...

  1. 1

Foot Mounted
* Click on No. of HP to check the specification sheet *

Type-FormFramesizeOutput (HP)
2 pole4 pole6 pole
TFO-K71 M1/21/2-
80 M111/2
90 L2
3
21
100 L -32
112 M553
TFO-KK132 S7.5
10
7.55
132 M -107.5
160 M15
20
1510
160 L252015
180 M3025
30
20
180 L404025
30
200 L50
60
50
60
40
50
225S B75 - -
225 S -7560
 

Basic Information

Mounting Method With Leg Power Supply Three-Phase Frequency (Hz) 50