(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Cleaners(Page2)

A vacuum cleaner is a device that sucks dust, dirt, liquid, etc. It is used in a wide range of places such as offices, factories and construction sites where cleaning and removal of unnecessary substances are required. There is a dry type that sucks dust, powder, sand, etc. that do not contain water, a wet type that sucks liquid, sludge, wastewater, etc., both wet and dry types, and you can use them according to the suction target. There are also vacuum cleaners used for special purposes, such as vacuum cleaners dedicated for drainage pipes, vacuum cleaners for cleanrooms, and vacuum cleaners with a function to crush suctioned substances. There are many products that can be used with attachments such as replacement nozzles and hoses, and parts that can be replaced, such as filters and roller brushes. You can select them according to the application and degree of wear.

Search by specifying the lower class category

Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
196 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sale
    Canister Type Vacuum Cleaner Multi-Purpose Mini Clean (Both Wet and Dry)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Canister Type Vacuum Cleaner Multi-Purpose Mini Clean (Both Wet and Dry)

    SUIDEN

    Versatile design that can suction water and oil, as well as dust, without a filter change.
    From: ฿ 37,693.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Semi-Pro Vac (For Wet or Dry)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Semi-Pro Vac (For Wet or Dry)

    SANRITSU KIKI

    [Features]
    · Also vacuums up liquids (water and oil) if the filter is removed.
    · Careful attention has been paid to the fiber density and area of the element filter for dry systems. Able to vacuum until the tank is full.
    · Element filter can be washed with water, removable in one touch without tools.
    · Vacuum motor specification for industrial use. Exceeds professional level requirements.
    From: ฿ 50,676.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hybrid Cleaner (for Both Wet and Dry)
    Until 31/07/2024
    Hybrid Cleaner (for Both Wet and Dry)
    Hybrid Cleaner (for Both Wet and Dry)

    Sale
    Until 31/07/2024

    Hybrid Cleaner (for Both Wet and Dry)

    SANRITSU KIKI

    [Features]
    · Rake surface, peripheral blade and bottom blade are mirror polished with diamond grit size #2000 which suppresses generation of built-up blade-tips.
    · By making the rake angle and clearance angle larger than conventional end mills, the sharpness is improved, the cutting chip is smoothly discharged, and the generated heat is hardly transmitted to the tool.
    · To prevent clogging of ductile cutting chips, chip pocket has been made wider than conventional ones.
    · Machining precision of the conventionally used ultra-hard alloy material type MA (ultra-fine grain carbide alloy) was improved by adopting a material type with high elastic modulus equivalent to K-10.
    From: ฿ 96,963.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fine Dust Compatible Industrial Vacuum Cleaner Dry Type Dust Collection Capacity (L) 10
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Fine Dust Compatible Industrial Vacuum Cleaner Dry Type Dust Collection Capacity (L) 10

    TOHIN SHOJI

    [Features]
    · 3-layer filter (paper pack filter + standard filter + micro filter) catches 0.3 micron dust and 99.83% bacteria.
    · Uses a stainless steel tank.
    [Applications]
    · Cleaning of food processing and pharmaceutical plants.
    From: ฿ 32,962.64
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Power Cleaner for Dry/Wet Dust Collection Capacity (L) 10

    High Power Cleaner for Dry/Wet Dust Collection Capacity (L) 10

    TOHIN SHOJI

    [Features]
    · It operates very quietly (65 dB).
    · Uses a stainless steel tank.
    [Applications]
    · General cleaning.
    · For cutting and recovery of cutting fluid during metal machining.
    From: ฿ 29,044.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Power Cleaner for Dry/Wet / Stainless Steel Tank Type Dust Collection Capacity (L) 27

    High Power Cleaner for Dry/Wet / Stainless Steel Tank Type Dust Collection Capacity (L) 27

    TOHIN SHOJI

    [Features]
    · It operates very quietly (65 dB).
    · Uses a stainless steel tank.
    [Applications]
    · For cutting and recovery of cutting fluid during metal machining.
    From: ฿ 33,117.61
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Heavy Duty Pale Vacuum (Both Dry and Wet)
    Until 31/07/2024
    Heavy Duty Pale Vacuum (Both Dry and Wet)
    Heavy Duty Pale Vacuum (Both Dry and Wet)

    Sale
    Until 31/07/2024

    Heavy Duty Pale Vacuum (Both Dry and Wet)

    TOHIN SHOJI

    A dry/wet dual-use vacuum cleaner that can use a hand-held pail as a collection tank.
    [Features]
    ·Strong suction power.
    ·Even if liquid is sucked, the motor will not be adversely affected.
    ·Small, lightweight and easy to carry.
    · Robust and made of steel.
    [Applications]
    ·Ideal for cutting in metal processing and collecting cutting oil.
    ·Collection of sawdust at a wood factory and collection of dust during cutting of various boards.
    ·Collecting paper dust and cleaning equipment in the printing and bookbinding industry.
    ·Cleaning around equipment and cleaning inside the car at an automobile repair shop.
    ·Cleaning, absorbing water, collecting sludge from pits, etc. at restaurants and hotels.
    From: ฿ 31,332.95
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dry Type Commercial Vacuum Cleaner, Shock Absorption Type (Dust Collection Capacity 7 L), TKC-1200

    Dry Type Commercial Vacuum Cleaner, Shock Absorption Type (Dust Collection Capacity 7 L), TKC-1200

    TRUSCO

    [Features]
    · Dry type set at a reasonable price.
    · Has a powerful 1,200 W motor and a compact body.
    · It has a foot switch device that can be turned on/off by foot.
    · Compared with conventional paper filter bags, synthetic fiber filter bags boast about 2 times the dust collecting power.
    From: ฿ 10,896.74
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Optional Parts for Dry Cleaner (Universal Nozzle for Products From Various Manufacturers)

    Optional Parts for Dry Cleaner (Universal Nozzle for Products From Various Manufacturers)

    TRUSCO

    [Features]
    · Can be mounted onto a dry cleaner with its pipe inner diameter of 32 mm to 38 mm. (Common for all manufacturers)
    From: ฿ 54.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Multi-Cleaner Gap Nozzle (φ35)

    Multi-Cleaner Gap Nozzle (φ35)

    BOSCH

    [Features]
    · Accessory for multicleaners (GAS25 and GAS50 models).
    From: ฿ 703.81
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multi-Cleaner Nozzle Set (φ35)

    Multi-Cleaner Nozzle Set (φ35)

    BOSCH

    [Features]
    · Accessory for multicleaners (GAS25 and GAS50 models).
    From: ฿ 3,280.76
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multi-Cleaner Round Brush

    Multi-Cleaner Round Brush

    BOSCH

    [Features]
    · Accessory for multicleaners (GAS25 and GAS50 models).
    From: ฿ 1,281.65
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multi-Cleaner Gap Rubber Nozzle (φ35)

    Multi-Cleaner Gap Rubber Nozzle (φ35)

    BOSCH

    [Features]
    · Accessory for multicleaners (GAS25 and GAS50 models). Made of bendable rubber.
    From: ฿ 1,054.19
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    4-Flute Cutter

    4-Flute Cutter

    RIDGID

    [Features]
    Used for hard stuck clogs.
    Cut through hardened clogs.
    Blade sizes are selectable from 25, 35, 44, 64, 76, 89, 114 and 140 mm.
    From: ฿ 4,733.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    C Cutter for Drainpipe

    C Cutter for Drainpipe

    RIDGID

    [Features]
    · For cleaning pipes with accumulated or adherent grease.
    From: ฿ 2,673.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grease Cutter

    Grease Cutter

    RIDGID

    [Features]
    Used for piping that is tightly clogged with grease, mud, etc.
    A finishing tool to remove sludge from inside pipes.
    From: ฿ 5,163.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cable
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Cable

    RIDGID

    [Features]
    Cable for attaching a replacement tip tool.
    Cable lengths are 2.3 m, 3.1 m, 4.6 m and 7.6 m.
    Selectable from 10.7, 15.2, 23, 28 and 30 m.
    [Applications]
    Cleaning of drain pipes.
    Cleaning of kitchen sinks, toilet sinks, sewage sinks, and laundry drains. , etc.
    From: ฿ 4,676.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Auger for Cable Collection

    Auger for Cable Collection

    RIDGID

    [Features]
    · Tool for catching and removing cables that have moved away and remain inside piping.
    From: ฿ 2,673.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shark Cutter

    Shark Cutter

    RIDGID

    [Features]
    · Useful for cleaning various types of foreign matter stuck to the inner surface of piping.
    · Multipurpose cutting blade.
    From: ฿ 6,576.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spiral Cutter

    Spiral Cutter

    RIDGID

    [Features]
    · Used for sewer pipes clogged with tree roots, leaves, branches, sawdust, cloth, etc.
    From: ฿ 2,903.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spiral Saw Blade Cutter

    Spiral Saw Blade Cutter

    RIDGID

    [Features]
    Clear blockages such as tree roots, rags, and sticks.
    The size is selectable from 44, 57, 64, 75, 76 and 100 mm.
    [Applications]
    Descaling of pipe welds.
    Cleaning of coke deposits on blast furnace pipes and boiler tubes.
    For drain pipes. , etc.
    From: ฿ 3,963.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spade Cutter

    Spade Cutter

    RIDGID

    [Features]
    · Used for soft buildup such as oils and fats.
    From: ฿ 2,955.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chain Knocker
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Chain Knocker

    RIDGID

    [Features]
    Suitable for removing scale inside pipes.
    Compatible pipe diameters are selectable from 51, 75 to 100 mm, and inner diameters from 100 and 800 mm.
    [Applications]
    When removing scale from inside pipes and boiler tubes.
    For drain pipes. , etc.
    From: ฿ 19,670.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drop Head Auger

    Drop Head Auger

    RIDGID

    [Features]
    · Used in bent tubes and other pipes that are difficult to get into.
    · The head bends to aid ingress.
    From: ฿ 2,996.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Valve Auger

    Valve Auger

    RIDGID

    [Features]
    · For use when cleaning out pipes with multiple curved pipe segments.
    From: ฿ 2,673.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook Auger

    Hook Auger

    RIDGID

    [Features]
    · Used for seriously dense blockages caused by tree roots that need to be hooked and torn off.
    From: ฿ 6,633.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Cleaner Flexible Hose

    Rechargeable Cleaner Flexible Hose

    MAKITA

    [Features]
    It is flexible and convenient for cleaning narrow spaces inside the car.
    Compatible models are all rechargeable cleaner models, VC261D/VC660D * Except CL501D (CL500D)
    [Applications]
    Cleaning the inside of the car. , etc.
    From: ฿ 387.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ็Hose for Industrial Wet and Dry High Power Cleaner AX-10M (36φ suction hose 2m with cuffs on both ends)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    ็Hose for Industrial Wet and Dry High Power Cleaner AX-10M (36φ suction hose 2m with cuffs on both ends)

    AX BRAIN

    Wet and dry dual use high power cleaner for commercial applications

    [Features]
    · Powerful suction for a small vacuum cleaner.
    · Quiet operation (65 phon / 3 m)
    · With float for overflow prevention
    From: ฿ 12,567.00
    Special Price
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Industrial Vacuum Cleaner Dry Type Uses Paper or Cloth Bags Dust Collection Capacity (L) 7
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Industrial Vacuum Cleaner Dry Type Uses Paper or Cloth Bags Dust Collection Capacity (L) 7

    HITACHI

    [Features]
    · A compact vacuum with excellent maneuverability.
    · Lightweight and uses a "crush-proof hose" that bounces back even when stepped on.
    · Both paper bags and cloth bags can be used. (Sold Separately)
    From: ฿ 17,733.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Filter (x 5) for Cleanroom Vacuum Cleaner (Dry type)
    Filter (x 5) for Cleanroom Vacuum Cleaner (Dry type)
    Filter (x 5) for Cleanroom Vacuum Cleaner (Dry type)

    Filter (x 5) for Cleanroom Vacuum Cleaner (Dry type)

    HITACHI

    [Features]
    · High density carton with high dust capturing performance.
    [Applications]
    · Replacement for industrial and commercial use vacuum cleaner.
    From: ฿ 650.76
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blower RB40VA

    Blower RB40VA

    HITACHIKOKI

    [Features]
    · Fan and air duct formation optimized to deliver a powerful volume of air.
    · Continuously variable speed with selectable air volume.
    From: ฿ 6,692.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hand-Operated Sweeper, "Eco Sweeper"
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Hand-Operated Sweeper, "Eco Sweeper"

    EXEN

    [Features]
    · Environmentally friendly energy-saving product requiring neither power nor fuel.
    · Comes with rear brush attached to the main unit. The rear brush is detachable to serve as a broom, while the dust box acts as a dust pan.
    · Lightweight, so very easy to store and carry around.
    From: ฿ 19,942.32
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Commercial Upright Type Vacuum Cleaner, Dry Type Dust Collection Capacity (L) 5.5

    Commercial Upright Type Vacuum Cleaner, Dry Type Dust Collection Capacity (L) 5.5

    KARCHER

    Easy-to-use and simple-to-operate vacuum cleaner for carpets. Synthetic fiber filter bag provides twice the cleaning area of conventional bags provided by our company.
    From: ฿ 45,756.78
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Commercial Wet & Dry Vacuum Cleaner Dust Collection Capacity (L) 40
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Commercial Wet & Dry Vacuum Cleaner Dust Collection Capacity (L) 40

    NILFISK-ADVANCE

    Industrial vacuum cleaner catering for a variety of needs, from fine dust collection to liquid recovery.
    From: ฿ 229,740.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Industrial Wet&Dry Vacuum Cleaner (Both Wet and Dry) Parts
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Industrial Wet&Dry Vacuum Cleaner (Both Wet and Dry) Parts

    NILFISK-ADVANCE

    [Features]
    Parts for the commercial vacuum cleaner S2L40LC100V.
    Hose connectors, rubber cone nozzles, iron reducers, etc., are available.
    Please place an order according to your application.
    From: ฿ 1,895.97
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Vacuum Cleaner
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Electric Vacuum Cleaner

    AS ONE

    JX-6005 and 6010 are cleaners tough on fine dust and particles, equipped with a special cyclone and plastic filter. Can be cleaned with water, and the tank and cart can be detached in a single operation.
    From: ฿ 74,663.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vacuum Cleaner Sp-1510
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Vacuum Cleaner Sp-1510

    AS ONE

    The element filter that can be washed with water can be removed with single-action without tools. The transparent tank has excellent strength and chemical resistance, and the large diameter casters make it easy to move. You can see the amount of dust in the transparent tank.
    From: ฿ 42,362.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vacuum Cleaner AERO21-01PC
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Vacuum Cleaner AERO21-01PC

    AS ONE

    [Features]
    ·Equipped with a semi-automatic filter cleaning mechanism, it can maintain stable suction power at all times.
    ·Uses a washable PET filter cartridge for both wet and dry use.
    ·It can also be used as a blower.
    ·Dust can be removed from the filter with the push of a button.
    ·Lightweight and compact, it can be easily carried and stored anywhere.
    From: ฿ 2,182.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Power Cleaner
    Until 31/07/2024

    Sale
    Until 31/07/2024

    High Power Cleaner

    AS ONE

    With strong suction power and triple filter system (primary side / paper pack filter, secondary side / special coating filter, tertiary side / micro filter), 99.87% of 0.3 micron dust and bacteria are caught and not discharged to the outside.
    From: ฿ 38,125.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cleaner CV-G95K/G95KNL
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Cleaner CV-G95K/G95KNL

    AS ONE

    Features a 2-way system that allows both paper packs and cloth bags to be used (the cloth bag is sold separately for CV-G95K). Uses a Nano Titanium/hypoallergenic, antibacterial, deodorizing filter to provide a clean and hygienic exhaust.
    From: ฿ 15,912.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Charge Type Cleaner, Dust Collection Capacity 0.6 L

    Charge Type Cleaner, Dust Collection Capacity 0.6 L

    AS ONE

    Trash can be thrown away simply by twisting and removing the capsule. The switch is a trigger type, so it is easy to switch ON/OFF. The suction port is cut diagonally to prevent the pipe from coming off, making it easy to use even without a nozzle.
    From: ฿ 392.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lint Roller Cleaner

    Lint Roller Cleaner

    AS ONE

    [Features]
    It has a strong adhesive strength and absorbs dust and dirt on the floor well.
    It comes with a self-standing case for easy storage.
    From: ฿ 691.43
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Quickle Wiper

    Quickle Wiper

    AS ONE

    Since the head portion rotates, it can clean even narrow spaces and corners thoroughly.
    From: ฿ 556.18
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    engine blower
    Until 31/07/2024

    Sale
    Until 31/07/2024

    engine blower

    HUSQVARNA

    A front nozzle that blows light leaves and trash that are among wet leaves and grass is used as standard equipment. Used for outside cleaning
    From: ฿ 12,983.34
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Product for Stack Testing of Pipes "Test Ball Plug"

    Product for Stack Testing of Pipes "Test Ball Plug"

    KANTOOL

    [Features]
    ·It can be inflated with air pressure to stop water in the pipe.
    ·It can be used with an SS pump and air hose.
    [Applications]
    ·For full water filling/injection testing of indoor drain pipes and general water stoppage during work.
    From: ฿ 3,630.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Product for Stack Testing of Pipes "Test Ball Plug" _SS Pump (with Gauge)
    From: ฿ 3,221.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Product for Stack Testing of Pipes "Test Ball Plug" _Air Hose(with Pressure Gauge)
    Until 31/07/2024
    From: ฿ 9,940.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain Pipe Cleaner "Low Pump Super Plus"

    Drain Pipe Cleaner "Low Pump Super Plus"

    ROTHEN BERGER

    [Features]
    · Uses powerful water pressure to quickly eliminate blockages.
    · Will also suction to deal with a wide variety of blockages.
    [Applications]
    · For eliminating blockages in Japanese and western toilets, sinks and washbasins.
    From: ฿ 7,971.96
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Drain Pipe Cleaner "Low Speed 8H+E PLUS" (Manual / Electric Drill Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Drain Pipe Cleaner "Low Speed 8H+E PLUS" (Manual / Electric Drill Type)

    ROTHEN BERGER

    [Features]
    ·Manual and electric type
    ·With a drill adapter, it is possible to work with an electric drill.
    ·The SC wire has a strong stiffness, so S traps can be easily inserted.
    ·Uses a lightweight and corrosion-resistant plastic drum
    ·A 3-jaw chuck that can lock wires easily and quickly.
    [Applications]
    ・ For removing clogging in toilets, bathrooms, and washrooms
    From: ฿ 13,736.31
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Drain Cleaner "R-550" (Electric Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Drain Cleaner "R-550" (Electric Type)

    ROTHEN BERGER

    [Features]
    · A must for pipe cleaning professionals.
    · Powerful against even the most stubborn and unyielding blockages.
    · PC wire resistant to breakage, bending and wear.
    · This wire is neither too hard nor too soft, enabling it to reliably reach the blockage point.
    [Applications]
    · For eliminating blockages in toilets, bathrooms, washrooms, horizontal pipes, sewage pipes, factory pipes and boiler pipes etc.
    From: ฿ 116,191.72
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain Pipe Cleaner "F3 Stand Type"

    Drain Pipe Cleaner "F3 Stand Type"

    YASUDA TORA

    [Features]
    · Versatile medium-sized vacuum cleaner designed for ease of use from all angles.
    · The drum is fitted with a new mechanism for preventing the shaft from twisting.
    · Medium-sized model allowing you to work reliably even on sink tops and in narrow places.
    [Applications]
    · Sink tops and narrow places. Also for various other types of cleaning work.
    From: ฿ 23,751.17
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Drain Pipe Cleaner "F4 Caster Type"
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Drain Pipe Cleaner "F4 Caster Type"

    YASUDA TORA

    [Features]
    ·It is a full-fledged large vacuum cleaner.
    ·Equipped with a shaft twist prevention device.
    [Applications]
    ·For cleaning a wide range of drain pipes with pipe diameters from 40 to 150 mm.
    From: ฿ 39,716.65
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain Pipe Cleaner "FX3 "(Electric)
    Drain Pipe Cleaner "FX3 "(Electric)
    Drain Pipe Cleaner "FX3 "(Electric)

    Drain Pipe Cleaner "FX3 "(Electric)

    YASUDA TORA

    [Features]
    · With anti-twist mechanism.
    · With automatic feeder and returner.
    · Freely rotatable either left or right from 0 to 280 rpm.
    · Can be used manually by turning the handle. (Detachable handle design)
    [Applications]
    · For cleaning sinks, bathrooms, washrooms, toilets and floor drains, etc.
    From: ฿ 72,221.92
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain Pipe Cleaner Pipe Shorter

    Drain Pipe Cleaner Pipe Shorter

    TRUSCO

    [Features]
    · Strong water pressure can quickly eliminate clogging.
    · Suction can be also performed, so it can correspond to various applications.
    [Applications]
    · For unclogging Japanese and Western style toilets, sinks, and basins.
    From: ฿ 4,176.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Eco Sweeper
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Eco Sweeper

    AQUASYSTEM

    [Features]
    · Eco Sweeper is an eco-friendly, hand-operated cleaner that does not require a power supply.
    · Recover all sorts of disposables, from foundry powder to plastic bottles.
    From: ฿ 9,900.00
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Power Cleaner Tank: Stainless Steel Specs
    Until 31/07/2024

    Sale
    Until 31/07/2024

    High Power Cleaner Tank: Stainless Steel Specs

    AS ONE

    · Equipped with an all-purpose, high power, quiet design filter capable of water, oil, and general waste dust collection.
    · Everything can be washed with water except the motor unit.
    From: ฿ 66,052.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vacuum Cleaner VL500-35/ 55
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Vacuum Cleaner VL500-35/ 55

    AS ONE

    · There is no need to replace the filter when using in differing wet and dry environments.
    · The motor head can be opened or closed with just one hand, allowing for easier filter maintenance.
    From: ฿ 2,410.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cleaner SAV-110R
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Cleaner SAV-110R

    AS ONE

    ·It is lightweight, compact and convenient to carry.
    ·The filter and dust tank can be washed with water for easy maintenance.
    From: ฿ 14,085.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collector VC-1100

    Dust Collector VC-1100

    AS ONE

    [Features]
    Comes with a drain cap for convenient drainage.
    Wet and dry type that can absorb water spilled on the floor.
    Cartridge filter type.
    Comes with a convenient drain for drainage.
    Commercially available plastic bags can be attached.
    The suction power is 160 W.
    The maximum air volume is 2.50 m3/min.
    [Applications]
    Cleaning the inside of the car.
    Store cleaning. , etc.
    From: ฿ 6,818.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Power Cleaner Pail Type
    Until 31/07/2024

    Sale
    Until 31/07/2024

    High Power Cleaner Pail Type

    AS ONE

    · Equipped with an all-purpose, high power, quiet design filter capable of water, oil, and general waste dust collection.
    · Everything can be washed with water except the motor unit.
    From: ฿ 50,860.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cleaner Dry Type, Paper Pack Type
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Cleaner Dry Type, Paper Pack Type

    AS ONE

    Adopts a paper pack filter for easy trash disposal.
    From: ฿ 1,575.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    National, Charging Blower

    National, Charging Blower

    PANASONIC

    [Features]
    · With dual mode (14.4 V / 18 V) functionality allowing the use of 2 different battery types with the same unit.
    · With speed control functionality for controlling air speed via trigger pressure.
    From: ฿ 10,302.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain Cleaner E-150 for Unclogging Toilets, Bathrooms, and Sinks, with Wire Included as Standard Equipment

    Drain Cleaner E-150 for Unclogging Toilets, Bathrooms, and Sinks, with Wire Included as Standard Equipment

    ASADA

    [Features]
    · The wire is neither too hard or too soft and can easily pass through 40A elbows.
    · It contains a plastic core, clogging is prevented while keeping off dirt, and it is highly flexible.
    · Reaches the clogging point smoothly.
    · A strong wire resistant to bending and breaking.
    From: ฿ 7,854.89
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head for Drain Cleaner - φ10/13/16 mm Wire-Compatible

    Head for Drain Cleaner - φ10/13/16 mm Wire-Compatible

    ASADA

    [Features]
    · Compatible head for drain cleaner.
    [Applications]
    · φ10/φ13/φ16 mm wires are supported.
    From: ฿ 944.40
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For business use ]Steam Cleaner EA115KT-7B
    Until 31/07/2024

    Sale
    Until 31/07/2024

    [For business use ]Steam Cleaner EA115KT-7B

    ESCO

    【Product Specifications】
    ・Power Supply …AC100V(50/60Hz)
    ・Power Consumption …1500
    ・steam Discharge pressure…0.4MPa
    ・Tank capacity …2.0L(boiler)2.4L(sub tank)
    ・size…475×320×275(H)mm
    ・Weight…8kg(main only)
    ・Power cord length…3m
    ・Boiler tank…Overheating temperature:145℃,Discharge temperature:100℃
    ・Hea-up time…about 15 minutes
    ・Accessories…Hose integral type head,nozzle head(One each long and short),pipe 2 pcs,hand brush(with cover 1 pc ),point brush,nozzle set,Funnel,flor nozzle(with brush ・nothing brush 1 each / 1 each with cover),accessories strage bag
    ・Business steam cleaner
    ・Cleaning in various places is possible with abundant accessories.
    ・Since bacteria can be removed up to 99.999% with high temperature steam without using detergent, it is effective for hygiene management. It is also effective for various stubborn dirt, burnt-on, oil film, mold and others.
    ・Since it is possible to adjust the amount of steam and the amount of hot water, it will be useful in a widerange of applications from sterilization to washing away of dirt.
    ・By installing a sub tank for automatic water supply to the boiler, continuous work is possible without interrupting work.
    From: ฿ 119,637.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Combined Use Type Drain Cleaner EA340GE-7

    Combined Use Type Drain Cleaner EA340GE-7

    ESCO

    【Product Specifications】
    ・For dia. 6.5mm cable
    ・Cable size-Dia.6.5mm x 7.6m
    ・Applicable pipe dia.-32 to 50mm
    ・Weight-1.5kg
    ・ Besides the hand-driven operation, it allows the use of electric drill.
    From: ฿ 2,599.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electrical Drain Cleaner EA340GH
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Electrical Drain Cleaner EA340GH

    ESCO

    【Product Specifications】
    ・Power source-115V
    ・Switching rotation between normal and reverse
    ・Cable dim.-Dia. 6.5mm x 7.5mDia. 9.5mm x 10.5m
    ・Cleanable pipe dia.-32 to 76mm
    ・Set weight-15.5kg
    ・Accessories-Tool set (EA340GH-1, -2, -3, -4, -6)(Attachable to a cable of dia. 9.5mm)
    From: ฿ 89,714.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Standard Cable (for EA340GK-2) EA340GK-11
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Standard Cable (for EA340GK-2) EA340GK-11

    ESCO

    【Product Specifications】
    ・Replacement standard cable for EA340GK-2
    From: ฿ 26,172.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electrical Drain Cleaner EA340GK-2
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Electrical Drain Cleaner EA340GK-2

    ESCO

    【Product Specifications】
    ・Cable size-φ9.5mm x 23m
    ・Applicable pipe dia.-30 to 100mm
    ・Power supply-120V
    ・Drum rotation speed-165rpm
    ・Setting Weight-19.5kg(expect for Cable)
    ・With foot switch
    ・Accessories-Cutter set(EA340GG-13, GH-1, -3, -7)
    ・Replaceable standard cable-EB340GK-75
    From: ฿ 137,209.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For EA340RA]Cable (With Adapter)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    [For EA340RA]Cable (With Adapter)

    ESCO

    [Features]
    Cable with adapter for former EA340RA and former RA-1
    Ideal for cleaning drain pipes from 10 to 40 mm.
    From: ฿ 26,910.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Manual Condensate Cleaner, 8 mm × 7.5 m (With Drop Head Auger)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Manual Condensate Cleaner, 8 mm × 7.5 m (With Drop Head Auger)

    ESCO

    【Product Specifications】
    ・Cable dim.-Dia. 8mm x 7.5m
    ・Cleanable pipe dia.-19 to 75mm
    ・With drop head auger
    ・Body weight-3.6kg
    ・Name…Body
    From: ฿ 20,707.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Manual Condensate Cleaner, 8 mm × 7.5 m
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Manual Condensate Cleaner, 8 mm × 7.5 m

    ESCO

    【Product Specifications】
    ・Cable dim.-Dia. 8mm x 7.5m
    ・Body weight-2.7kg
    ・Cleanable pipe dia.-19 to 75mm
    ・Name…Body
    From: ฿ 16,714.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    6mm x 7.6m Exchange Cable (For EA340RD-3,-3A ) EA340RD-3D

    6mm x 7.6m Exchange Cable (For EA340RD-3,-3A ) EA340RD-3D

    ESCO

    【Product Specifications】
    ・[EA340RD-3AFor ]Replacement Cable
    ・Cable Size …Dia 6mm×7.6m
    ・Weight …1.4kg
    From: ฿ 2,114.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable EA340RR-8C

    Cable EA340RR-8C

    ESCO

    【Product Specifications】
    ・Length (mm×m)…Dia 8×10.7
    ・Inner Core speed Valve, Valve, Auger
    ・Applicable Code …EA340RF
    ・It has a bulge midway in the cable
    ・Weight …2.5kg
    From: ฿ 12,680.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    12mm Cable EA340RS-12
    Until 31/07/2024

    Sale
    Until 31/07/2024

    12mm Cable EA340RS-12

    ESCO

    【Product Specifications】
    ・Length …Dia 13mm×23.0m
    ・Solid Core (It unites. Roll )Cable
    ・Applicable Item No. …EA340RH, RJ-1, RJ-2, RJ-4
    From: ฿ 26,910.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cable EA340RS-8C
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Cable EA340RS-8C

    ESCO

    【Product Specifications】
    ・Length (mm×m)…Dia 8×15.2
    ・Drop Head Auger
    ・Applicable Code …EA340RA, RA-1, RF, RK, RK-2, RK-3, Old RB-2
    ・Weight …3.2kg
    ・Drop head is easy to put in a vertical drainpipe , it most usuful on the drainpipe such as appressed conducted andextreme flexure.
    From: ฿ 17,902.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    4-Flute Cutter (For 10, 13, 16 mm)

    4-Flute Cutter (For 10, 13, 16 mm)

    ESCO

    [Features]
    The connection method is a speed coupler type, which is used for hard stuck clogs.
    From: ฿ 4,508.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chain Knocker EA340RT-6A
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Chain Knocker EA340RT-6A

    ESCO

    【Product Specifications】
    ・Compatible spring-EA340RJ-15, -23, RS-10A, -10AB, -10B, -10C, -12, -16
    ・Use for cleaning of scale and so on.
    ・Connection system-Speed coupling type
    From: ฿ 21,134.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Domestic Vacuum Cleaner Dust Bag [3 Pcs] EA899-10

    Domestic Vacuum Cleaner Dust Bag [3 Pcs] EA899-10

    ESCO

    【Product Specifications】
    ・2-ply safety structure in 5 layers
    ・Available for various type of domestic vacuum cleaners(Panasonic,Toshiba,SHARP, HITACHI,Sanyo,Mitsubishi,NEC and Fujitsu General)
    ・Quantity…3 sheets
    From: ฿ 132.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Paper Bag for Vacuum Cleaner [for HITACHI Products] EA899AH-101

    Paper Bag for Vacuum Cleaner [for HITACHI Products] EA899AH-101

    ESCO

    【Product Specifications】
    ・Specification…Antibacterial, 3-layer
    ・Qty. per unit…5 pcs
    From: ฿ 507.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Cyclone Type] Handy Cleaner EA899AK-15

    [Cyclone Type] Handy Cleaner EA899AK-15

    ESCO

    【Product Specifications】
    ・Power Supply …AC100V(50/60HzSharing )
    ・Power Consumption …650W
    ・Suction Power …180W
    ・Dust Collecting Capacity …0.7L
    ・Noise …75dB
    ・Size …160×395×230(H)mm
    ・Code Length …6m
    ・Weight …About 1.9kg
    ・Accessories …Gap nozzle 、Extensionpipe 、Soft Brush 、Attachments Storage Bag
    From: ฿ 5,919.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Cyclone Type] Vacuum Cleaner EA899AK-3A

    [Cyclone Type] Vacuum Cleaner EA899AK-3A

    ESCO

    【Product Specifications】
    ・Power Supply …AC100V (50/60Hz)
    ・Power Consumption …1,000W
    ・Weight …3.4kg
    ・Power Supply Cord Length …5m
    ・Size…275×195×1,050(H)mm
    ・Noise …70dB
    ・Dust Collecting Capacity …1.2L
    ・Suction Power …220W
    ・The switch ・Display …PushType (ON-OFF)
    ・For floors Suction Opening …Normal (Rotary Brush Nothing )
    ・Accessories …For floors Suction Opening 、Handle 、Gap For Nozzle 、Gap For Nozzle Holder
    ・Powerful Cyclone Method Suction Power Of 220 W
    ・High-speed Rotation Powerfully Separates Dust From Air. Fine Dust Can Also Be Centrifugally Separated, Allowing Filter Clogging To Be Reduced And Dust Collection Effects To Last Long.
    ・Dust Catcher That Captures Dust That Floats Over The Floor During Cleaning. Capable Of Capturing The Dust Floating In The Air, Too.
    ・ Raku-sute Function makes easier discard. n
    ・Its Full-flat Structure Makes Cleaning Under The Table Even Easier
    ・Cost Reduced By Not Requiring Any Paper Bag
    From: ฿ 4,760.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Paper Bag Type] Vacuum Cleaner EA899AM-107

    [Paper Bag Type] Vacuum Cleaner EA899AM-107

    ESCO

    【Product Specifications】
    ・Description …Deolive Draborizing /Antibacterial (Ag+) Processing (With Shutter )
    ・Qty. Per Unit …3Sheets
    ・[For old EA899AM-48A] Replacement paper bag
    ・Prevent garbage spillage , With Shutter
    ・High Dust Collection High Clean Type
    ・Catches 99.9% Of The Minute House Dust Of 0.5 mm Or Larger.
    ・Also catch mites and pollen.
    From: ฿ 942.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Cyclone Type] Vacuum Cleaner EA899AM-82
    Until 31/07/2024

    Sale
    Until 31/07/2024

    [Cyclone Type] Vacuum Cleaner EA899AM-82

    ESCO

    【Product Specifications】
    ・Power Supply …100V
    ・Power Consumption …950W
    ・Suction Power …260W
    ・Dust Collecting Capacity …0.5L
    ・Noise …67dB
    ・Size …250×288×1006(H)mm
    ・Code Length …5m
    ・Weight …4.4kg
    ・Accessories …Extension Tube Integrate type Gap nozzle
    ・With “2-step stretchable SUPOTTO handle, you can clean even narrow spaces and high places quickly.
    From: ฿ 17,045.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA899AR]Flexible Hose EA899AR-23

    [For EA899AR]Flexible Hose EA899AR-23

    ESCO

    【Product Specifications】
    ・EA899AR-14A・-15・-20・-50・-51For
    ・Name …Flexible hose
    From: ฿ 457.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Charger Type]Handy Cleaner EA899AW-1

    [Charger Type]Handy Cleaner EA899AW-1

    ESCO

    【Product Specifications】
    ・Description …Charger ・Battery Nothing
    ・Battery …10.8V Description
    ・Continuous Operating Time …About 15 Minutes
    ・Dust Collecting Capacity …0.4L
    ・Size …273×77×170(H)mm
    ・Weight …10.9kg
    ・Recharge Time …About 45minutes
    ・Equipped with A High Efficiency Micro Filter Powered
    ・Light-weighted And Small-sized, Perfect For A Narrow Area.
    From: ฿ 5,897.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blower Vacuum [with Crushing Function] EA899CB-5

    Blower Vacuum [with Crushing Function] EA899CB-5

    ESCO

    【Product Specifications】
    ・Power source-100V
    ・Power consumption-1050W
    ・Air volume-Low speed: 6.5m3/min, High speed: 9m3/min
    ・Wind speed-Low: 47m/sec, High: 62m/sec
    ・Suction power-Low speed: 67W, High speed: 131W
    ・Vacuuming and blowing off
    ・Double insulation structure
    ・Dust pack capacity-25L
    ・Dim.-905 x 174 x 400(H)mm
    ・Weight-3.2kg
    ・Name…Body
    From: ฿ 11,522.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Recharge Type]Handy Cleaner EA899HC-6A
    Until 31/07/2024

    Sale
    Until 31/07/2024

    [Recharge Type]Handy Cleaner EA899HC-6A

    ESCO

    【Product Specifications】
    ・Description …Charger ・Battery Nothing
    ・Power Supply …Charging Type 【Separately Sold 】(14.4V Lithium Ion Battery 5.0Ah)
    ・Recharge Time …About 35 minutes
    ・Continuous Operating Time …About 35 minutes(When using the Rechargeable battery 【EA813HE-15】)
    ・Suction Power …35W
    ・Dust Collecting Capacity …600ml
    ・Noise …70dB
    ・Body Size …438×114×153(H)mm、(At the time of floor nozzle attachment:969×114×153(H)mm)
    ・Weight …1.3kg(Including rechargeable battery )
    ・Accessories …Floors Nozzle 、Extension Tube (With Nozzle Holder )、Gap Nozzle
    ・Charger …【Separately Sold 】EA813H-10B(With a Cooling function )
    ・Exchange Rechargeable battery …EA813HE-15、EA813HE-4、EA813HE-13、EA813HE-14
    ・Paper pack Unnecessary
    ・Powerful Suction PowerPowerful Motor Provides Powerful Suction Force. Cleaning Can Be Carried Out Comfortably And Efficiently.
    ・Dust Case Dust Collection SystemDust Case Dust Collection System That Stores Collected Dust InThe Dust Case. Dust Can Be Disposed Of Speedily Without Removing The Filter.
    ・With LED Light.The Inlet Will Be Brightly Illuminated.
    ・The Connection Part Is Cut Diagonally.cleaning Available Even Without Any Nozzle Or Extended Hose.
    ・Trigger-type Switch.Possible To Turn On/off Frequently To Extend The Battery Life.
    ・Safety Ensured With The Built-in Battery Multiple Protection Circuit.Built-in Proprietary Battery Multi-level Protection Circuit. Reduces Overload, Overdischarge, And Overcharge To Extend Battery Service Life. Provides Stable Performance For A Long Period Of Time.
    From: ฿ 26,607.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Washing soap for carpet cleaner EA899KJ-16A

    Washing soap for carpet cleaner EA899KJ-16A

    ESCO

    【Product Specifications】
    ・Neutrality (At 1%Dilution)
    ・Usable With Cold Water, Warm Water, Too
    ・1 Tablet For Water Of 4L (Standard )
    ・Easy Washing Work
    ・Comfortable Fresh The fragrance
    ・For Cleaning Spots, Smears, And Black Stains On The Carpet Or Fabric Furniture
    ・For Washing By Carpet Rinse Cleaner
    ・Removes Smears Made Due To Heavy Oil, Grease, And Minerals.
    ・Content …16 Tablets
    From: ฿ 1,447.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    100 V AC / 1,150 W / 5.0 L Commercial Vacuum Cleaner / Paper Pack

    100 V AC / 1,150 W / 5.0 L Commercial Vacuum Cleaner / Paper Pack【10 Pieces Per Package】

    ESCO

    [Features]
    The dust collection method can be used for both paper packs and cloth bags, and the capacity is 5 L.
    As accessories, it comes with a floor nozzle, clearance nozzle, extension tube, 2 paper packs, and 1 cloth bag.
    From: ฿ 1,011.91
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Application
Type
Special Purpose
Other
You can add up to 6 items per a category to the compare list.
Sale
Canister Type Vacuum Cleaner Multi-Purpose Mini Clean (Both Wet and Dry)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Semi-Pro Vac (For Wet or Dry)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Hybrid Cleaner (for Both Wet and Dry)
Until 31/07/2024
Hybrid Cleaner (for Both Wet and Dry)
Hybrid Cleaner (for Both Wet and Dry)
You can add up to 6 items per a category to the compare list.
Sale
Fine Dust Compatible Industrial Vacuum Cleaner Dry Type Dust Collection Capacity (L) 10
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
High Power Cleaner for Dry/Wet Dust Collection Capacity (L) 10
You can add up to 6 items per a category to the compare list.
High Power Cleaner for Dry/Wet / Stainless Steel Tank Type Dust Collection Capacity (L) 27
You can add up to 6 items per a category to the compare list.
Sale
Heavy Duty Pale Vacuum (Both Dry and Wet)
Until 31/07/2024
Heavy Duty Pale Vacuum (Both Dry and Wet)
Heavy Duty Pale Vacuum (Both Dry and Wet)
You can add up to 6 items per a category to the compare list.
Dry Type Commercial Vacuum Cleaner, Shock Absorption Type (Dust Collection Capacity 7 L), TKC-1200
You can add up to 6 items per a category to the compare list.
Optional Parts for Dry Cleaner (Universal Nozzle for Products From Various Manufacturers)
You can add up to 6 items per a category to the compare list.
Multi-Cleaner Gap Nozzle (φ35)
You can add up to 6 items per a category to the compare list.
Multi-Cleaner Nozzle Set (φ35)
You can add up to 6 items per a category to the compare list.
Multi-Cleaner Round Brush
You can add up to 6 items per a category to the compare list.
Multi-Cleaner Gap Rubber Nozzle (φ35)
You can add up to 6 items per a category to the compare list.
4-Flute Cutter
You can add up to 6 items per a category to the compare list.
C Cutter for Drainpipe
You can add up to 6 items per a category to the compare list.
Grease Cutter
You can add up to 6 items per a category to the compare list.
Sale
Cable
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Auger for Cable Collection
You can add up to 6 items per a category to the compare list.
Shark Cutter
You can add up to 6 items per a category to the compare list.
Spiral Cutter
You can add up to 6 items per a category to the compare list.
Spiral Saw Blade Cutter
You can add up to 6 items per a category to the compare list.
Spade Cutter
You can add up to 6 items per a category to the compare list.
Sale
Chain Knocker
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Drop Head Auger
You can add up to 6 items per a category to the compare list.
Valve Auger
You can add up to 6 items per a category to the compare list.
Hook Auger
You can add up to 6 items per a category to the compare list.
Rechargeable Cleaner Flexible Hose
You can add up to 6 items per a category to the compare list.
Sale
็Hose for Industrial Wet and Dry High Power Cleaner AX-10M (36φ suction hose 2m with cuffs on both ends)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Industrial Vacuum Cleaner Dry Type Uses Paper or Cloth Bags Dust Collection Capacity (L) 7
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Filter (x 5) for Cleanroom Vacuum Cleaner (Dry type)
Filter (x 5) for Cleanroom Vacuum Cleaner (Dry type)
Filter (x 5) for Cleanroom Vacuum Cleaner (Dry type)
You can add up to 6 items per a category to the compare list.
Blower RB40VA
You can add up to 6 items per a category to the compare list.
Sale
Hand-Operated Sweeper, "Eco Sweeper"
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Commercial Upright Type Vacuum Cleaner, Dry Type Dust Collection Capacity (L) 5.5
You can add up to 6 items per a category to the compare list.
Sale
Commercial Wet & Dry Vacuum Cleaner Dust Collection Capacity (L) 40
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Industrial Wet&Dry Vacuum Cleaner (Both Wet and Dry) Parts
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Vacuum Cleaner
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Vacuum Cleaner Sp-1510
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Vacuum Cleaner AERO21-01PC
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
High Power Cleaner
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Cleaner CV-G95K/G95KNL
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Charge Type Cleaner, Dust Collection Capacity 0.6 L
You can add up to 6 items per a category to the compare list.
Lint Roller Cleaner
You can add up to 6 items per a category to the compare list.
Quickle Wiper
You can add up to 6 items per a category to the compare list.
Sale
engine blower
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Product for Stack Testing of Pipes "Test Ball Plug"
You can add up to 6 items per a category to the compare list.
Product for Stack Testing of Pipes "Test Ball Plug" _SS Pump (with Gauge)
You can add up to 6 items per a category to the compare list.
Sale
Product for Stack Testing of Pipes "Test Ball Plug" _Air Hose(with Pressure Gauge)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Drain Pipe Cleaner "Low Pump Super Plus"
You can add up to 6 items per a category to the compare list.
Sale
Drain Pipe Cleaner "Low Speed 8H+E PLUS" (Manual / Electric Drill Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Drain Cleaner "R-550" (Electric Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Drain Pipe Cleaner "F3 Stand Type"
You can add up to 6 items per a category to the compare list.
Sale
Drain Pipe Cleaner "F4 Caster Type"
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Drain Pipe Cleaner "FX3 "(Electric)
Drain Pipe Cleaner "FX3 "(Electric)
Drain Pipe Cleaner "FX3 "(Electric)
You can add up to 6 items per a category to the compare list.
Drain Pipe Cleaner Pipe Shorter
You can add up to 6 items per a category to the compare list.
Sale
Eco Sweeper
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
High Power Cleaner Tank: Stainless Steel Specs
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Vacuum Cleaner VL500-35/ 55
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Cleaner SAV-110R
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Dust Collector VC-1100
You can add up to 6 items per a category to the compare list.
Sale
High Power Cleaner Pail Type
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Cleaner Dry Type, Paper Pack Type
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
National, Charging Blower
You can add up to 6 items per a category to the compare list.
Drain Cleaner E-150 for Unclogging Toilets, Bathrooms, and Sinks, with Wire Included as Standard Equipment
You can add up to 6 items per a category to the compare list.
Head for Drain Cleaner - φ10/13/16 mm Wire-Compatible
You can add up to 6 items per a category to the compare list.
Sale
[For business use ]Steam Cleaner EA115KT-7B
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Combined Use Type Drain Cleaner EA340GE-7
You can add up to 6 items per a category to the compare list.
Sale
Electrical Drain Cleaner EA340GH
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Standard Cable (for EA340GK-2) EA340GK-11
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Electrical Drain Cleaner EA340GK-2
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
[For EA340RA]Cable (With Adapter)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Manual Condensate Cleaner, 8 mm × 7.5 m (With Drop Head Auger)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Manual Condensate Cleaner, 8 mm × 7.5 m
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
6mm x 7.6m Exchange Cable (For EA340RD-3,-3A ) EA340RD-3D
You can add up to 6 items per a category to the compare list.
Cable EA340RR-8C
You can add up to 6 items per a category to the compare list.
Sale
12mm Cable EA340RS-12
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Cable EA340RS-8C
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
4-Flute Cutter (For 10, 13, 16 mm)
You can add up to 6 items per a category to the compare list.
Sale
Chain Knocker EA340RT-6A
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Domestic Vacuum Cleaner Dust Bag [3 Pcs] EA899-10
You can add up to 6 items per a category to the compare list.
Paper Bag for Vacuum Cleaner [for HITACHI Products] EA899AH-101
You can add up to 6 items per a category to the compare list.
[Cyclone Type] Handy Cleaner EA899AK-15
You can add up to 6 items per a category to the compare list.
[Cyclone Type] Vacuum Cleaner EA899AK-3A
You can add up to 6 items per a category to the compare list.
[Paper Bag Type] Vacuum Cleaner EA899AM-107
You can add up to 6 items per a category to the compare list.
Sale
[Cyclone Type] Vacuum Cleaner EA899AM-82
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
[For EA899AR]Flexible Hose EA899AR-23
You can add up to 6 items per a category to the compare list.
[Charger Type]Handy Cleaner EA899AW-1
You can add up to 6 items per a category to the compare list.
Blower Vacuum [with Crushing Function] EA899CB-5
You can add up to 6 items per a category to the compare list.
Sale
[Recharge Type]Handy Cleaner EA899HC-6A
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Washing soap for carpet cleaner EA899KJ-16A
You can add up to 6 items per a category to the compare list.
100 V AC / 1,150 W / 5.0 L Commercial Vacuum Cleaner / Paper Pack
Brand

SUIDEN

SANRITSU KIKI

SANRITSU KIKI

TOHIN SHOJI

TOHIN SHOJI

TOHIN SHOJI

TOHIN SHOJI

TRUSCO

TRUSCO

BOSCH

BOSCH

BOSCH

BOSCH

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

RIDGID

MAKITA

AX BRAIN

HITACHI

HITACHI

HITACHIKOKI

EXEN

KARCHER

NILFISK-ADVANCE

NILFISK-ADVANCE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

HUSQVARNA

KANTOOL

KANTOOL

KANTOOL

ROTHEN BERGER

ROTHEN BERGER

ROTHEN BERGER

YASUDA TORA

YASUDA TORA

YASUDA TORA

TRUSCO

AQUASYSTEM

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

PANASONIC

ASADA

ASADA

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Canister Type Vacuum Cleaner Multi-Purpose Mini Clean (Both Wet and Dry)

Semi-Pro Vac (For Wet or Dry)

Hybrid Cleaner (for Both Wet and Dry)

Fine Dust Compatible Industrial Vacuum Cleaner Dry Type Dust Collection Capacity (L) 10

High Power Cleaner for Dry/Wet Dust Collection Capacity (L) 10

High Power Cleaner for Dry/Wet / Stainless Steel Tank Type Dust Collection Capacity (L) 27

Heavy Duty Pale Vacuum (Both Dry and Wet)

Dry Type Commercial Vacuum Cleaner, Shock Absorption Type (Dust Collection Capacity 7 L), TKC-1200

Optional Parts for Dry Cleaner (Universal Nozzle for Products From Various Manufacturers)

Multi-Cleaner Gap Nozzle (φ35)

Multi-Cleaner Nozzle Set (φ35)

Multi-Cleaner Round Brush

Multi-Cleaner Gap Rubber Nozzle (φ35)

4-Flute Cutter

C Cutter for Drainpipe

Grease Cutter

Cable

Auger for Cable Collection

Shark Cutter

Spiral Cutter

Spiral Saw Blade Cutter

Spade Cutter

Chain Knocker

Drop Head Auger

Valve Auger

Hook Auger

Rechargeable Cleaner Flexible Hose

็Hose for Industrial Wet and Dry High Power Cleaner AX-10M (36φ suction hose 2m with cuffs on both ends)

Industrial Vacuum Cleaner Dry Type Uses Paper or Cloth Bags Dust Collection Capacity (L) 7

Filter (x 5) for Cleanroom Vacuum Cleaner (Dry type)

Blower RB40VA

Hand-Operated Sweeper, "Eco Sweeper"

Commercial Upright Type Vacuum Cleaner, Dry Type Dust Collection Capacity (L) 5.5

Commercial Wet & Dry Vacuum Cleaner Dust Collection Capacity (L) 40

Industrial Wet&Dry Vacuum Cleaner (Both Wet and Dry) Parts

Electric Vacuum Cleaner

Vacuum Cleaner Sp-1510

Vacuum Cleaner AERO21-01PC

High Power Cleaner

Cleaner CV-G95K/G95KNL

Charge Type Cleaner, Dust Collection Capacity 0.6 L

Lint Roller Cleaner

Quickle Wiper

engine blower

Product for Stack Testing of Pipes "Test Ball Plug"

Product for Stack Testing of Pipes "Test Ball Plug" _SS Pump (with Gauge)

Product for Stack Testing of Pipes "Test Ball Plug" _Air Hose(with Pressure Gauge)

Drain Pipe Cleaner "Low Pump Super Plus"

Drain Pipe Cleaner "Low Speed 8H+E PLUS" (Manual / Electric Drill Type)

Drain Cleaner "R-550" (Electric Type)

Drain Pipe Cleaner "F3 Stand Type"

Drain Pipe Cleaner "F4 Caster Type"

Drain Pipe Cleaner "FX3 "(Electric)

Drain Pipe Cleaner Pipe Shorter

Eco Sweeper

High Power Cleaner Tank: Stainless Steel Specs

Vacuum Cleaner VL500-35/ 55

Cleaner SAV-110R

Dust Collector VC-1100

High Power Cleaner Pail Type

Cleaner Dry Type, Paper Pack Type

National, Charging Blower

Drain Cleaner E-150 for Unclogging Toilets, Bathrooms, and Sinks, with Wire Included as Standard Equipment

Head for Drain Cleaner - φ10/13/16 mm Wire-Compatible

[For business use ]Steam Cleaner EA115KT-7B

Combined Use Type Drain Cleaner EA340GE-7

Electrical Drain Cleaner EA340GH

Standard Cable (for EA340GK-2) EA340GK-11

Electrical Drain Cleaner EA340GK-2

[For EA340RA]Cable (With Adapter)

Manual Condensate Cleaner, 8 mm × 7.5 m (With Drop Head Auger)

Manual Condensate Cleaner, 8 mm × 7.5 m

6mm x 7.6m Exchange Cable (For EA340RD-3,-3A ) EA340RD-3D

Cable EA340RR-8C

12mm Cable EA340RS-12

Cable EA340RS-8C

4-Flute Cutter (For 10, 13, 16 mm)

Chain Knocker EA340RT-6A

Domestic Vacuum Cleaner Dust Bag [3 Pcs] EA899-10

Paper Bag for Vacuum Cleaner [for HITACHI Products] EA899AH-101

[Cyclone Type] Handy Cleaner EA899AK-15

[Cyclone Type] Vacuum Cleaner EA899AK-3A

[Paper Bag Type] Vacuum Cleaner EA899AM-107

[Cyclone Type] Vacuum Cleaner EA899AM-82

[For EA899AR]Flexible Hose EA899AR-23

[Charger Type]Handy Cleaner EA899AW-1

Blower Vacuum [with Crushing Function] EA899CB-5

[Recharge Type]Handy Cleaner EA899HC-6A

Washing soap for carpet cleaner EA899KJ-16A

100 V AC / 1,150 W / 5.0 L Commercial Vacuum Cleaner / Paper Pack【10 Pieces Per Package】

From

฿ 37,693.00

Special Price

On Sale Until 31/07/2024

฿ 50,676.00

Special Price

On Sale Until 31/07/2024

฿ 96,963.00

Special Price

On Sale Until 31/07/2024

฿ 32,962.64

Special Price

On Sale Until 31/07/2024

฿ 29,044.16

฿ 33,117.61

฿ 31,332.95

Special Price

On Sale Until 31/07/2024

฿ 10,896.74

฿ 54.00

฿ 703.81

฿ 3,280.76

฿ 1,281.65

฿ 1,054.19

฿ 4,733.00

฿ 2,673.00

฿ 5,163.00

฿ 4,676.00

Special Price

On Sale Until 31/07/2024

฿ 2,673.00

฿ 6,576.00

฿ 2,903.00

฿ 3,963.00

฿ 2,955.00

฿ 19,670.00

Special Price

On Sale Until 31/07/2024

฿ 2,996.00

฿ 2,673.00

฿ 6,633.00

฿ 387.00

฿ 12,567.00

Special Price

On Sale Until 31/07/2024

฿ 17,733.00

Special Price

On Sale Until 31/07/2024

฿ 650.76

฿ 6,692.00

฿ 19,942.32

Special Price

On Sale Until 31/07/2024

฿ 45,756.78

฿ 229,740.00

Special Price

On Sale Until 31/07/2024

฿ 1,895.97

Special Price

On Sale Until 31/07/2024

฿ 74,663.00

Special Price

On Sale Until 31/07/2024

฿ 42,362.00

Special Price

On Sale Until 31/07/2024

฿ 2,182.00

Special Price

On Sale Until 31/07/2024

฿ 38,125.00

Special Price

On Sale Until 31/07/2024

฿ 15,912.00

Special Price

On Sale Until 31/07/2024

฿ 392.00

฿ 691.43

฿ 556.18

฿ 12,983.34

Special Price

On Sale Until 31/07/2024

฿ 3,630.00

฿ 3,221.00

฿ 9,940.00

Special Price

On Sale Until 31/07/2024

฿ 7,971.96

฿ 13,736.31

Special Price

On Sale Until 31/07/2024

฿ 116,191.72

Special Price

On Sale Until 31/07/2024

฿ 23,751.17

฿ 39,716.65

Special Price

On Sale Until 31/07/2024

฿ 72,221.92

฿ 4,176.00

฿ 9,900.00

Special Price

On Sale Until 31/07/2024

฿ 66,052.00

Special Price

On Sale Until 31/07/2024

฿ 2,410.00

Special Price

On Sale Until 31/07/2024

฿ 14,085.00

Special Price

On Sale Until 31/07/2024

฿ 6,818.00

฿ 50,860.00

Special Price

On Sale Until 31/07/2024

฿ 1,575.00

Special Price

On Sale Until 31/07/2024

฿ 10,302.00

฿ 7,854.89

฿ 944.40

฿ 119,637.00

Special Price

On Sale Until 31/07/2024

฿ 2,599.00

฿ 89,714.00

Special Price

On Sale Until 31/07/2024

฿ 26,172.00

Special Price

On Sale Until 31/07/2024

฿ 137,209.00

Special Price

On Sale Until 31/07/2024

฿ 26,910.00

Special Price

On Sale Until 31/07/2024

฿ 20,707.00

Special Price

On Sale Until 31/07/2024

฿ 16,714.00

Special Price

On Sale Until 31/07/2024

฿ 2,114.00

฿ 12,680.00

฿ 26,910.00

Special Price

On Sale Until 31/07/2024

฿ 17,902.00

Special Price

On Sale Until 31/07/2024

฿ 4,508.00

฿ 21,134.00

Special Price

On Sale Until 31/07/2024

฿ 132.00

฿ 507.00

฿ 5,919.00

฿ 4,760.00

฿ 942.00

฿ 17,045.00

Special Price

On Sale Until 31/07/2024

฿ 457.00

฿ 5,897.00

฿ 11,522.00

฿ 26,607.00

Special Price

On Sale Until 31/07/2024

฿ 1,447.00

฿ 1,011.91

Days to Ship 10 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) Same day Same day 10 Day(s) 10 Day(s) 10 Day(s) 19 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 19 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 14 Day(s) 10 Day(s) 14 Day(s) 12 Day(s) 19 Day(s) 12 Day(s) 15 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 5 Day(s) 5 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 14 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 5 Day(s)
Product TypeVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum Cleaner----Vacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerOtherVacuum CleanerVacuum CleanerVacuum CleanerBlowerSweeperVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerSweeperSweeperBlowerOtherOtherOtherOtherOtherOtherVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerSweeperVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerVacuum CleanerBlowerVacuum CleanerVacuum Cleaner--------------------------
ApplicationFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseDry TypeFor Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseDry Type-------------------For Both Dry and Wet UseDry Type-OtherOtherDry TypeFor Both Dry and Wet Use-For Both Dry and Wet UseFor Both Dry and Wet UseFor Both Dry and Wet UseDry TypeFor Both Dry and Wet UseDry TypeDry TypeDry Type-Wet typeOtherOtherWet typeWet typeWet typeOtherOtherOtherWet typeOtherDry Type / OtherDry TypeFor Both Dry and Wet UseDry TypeDry Type / OtherDry Type-----------------------------
TypePail Type--Dust type--Pail Type-----------------------Handset Type----Pail TypePail Type-Pail TypePail TypePail TypeHandset TypeHandset Type-Handset Type--Handset Type-----Handset Type----Dust typePail Type------------------------------
Special Purpose-------------For DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor Drainpipe----Other-------------For DrainpipeOtherOtherOtherFor DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor DrainpipeFor Drainpipe------------------------------------
Other--------OptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOptionOption-Option----Option--Option----Option-------------Option---Option-OptionOption--------------------------

Loading...

Related Categories to Vacuum Cleaners