[Charger Type]Handy Cleaner EA899AW-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Description …Charger ・Battery Nothing
・Battery …10.8V Description
・Continuous Operating Time …About 15 Minutes
・Dust Collecting Capacity …0.4L
・Size …273×77×170(H)mm
・Weight …10.9kg
・Recharge Time …About 45minutes
・Equipped with A High Efficiency Micro Filter Powered
・Light-weighted And Small-sized, Perfect For A Narrow Area.