Hand-Operated Sweeper, "Eco Sweeper"

Brand :
EXEN
Caution
Product Description
[Features]
· Environmentally friendly energy-saving product requiring neither power nor fuel.
· Comes with rear brush attached to the main unit. The rear brush is detachable to serve as a broom, while the dust box acts as a dust pan.
· Lightweight, so very easy to store and carry around.
Features
●Energy-saving product that is environment friendly and does not require power supply and fuel.●The main body comes with a rear brush accessory. The rear brush is removable and can be used as a broom, and the dust box can be used as a dustpan.
Specification
●Cleaning Capacity(m2/h):1360●Cleaning Width(mm):390
●With rear brush
●Dust Box Capacity: 1.6L