(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JX-2060-D100V |
JX-3060-D100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dust Collection Capacity (L) |
Water Suction Capacity (L) |
Maximum Airflow (m3/min) |
Dimension: Width (mm) |
Dimension: Depth (mm) |
Dimension: Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96,963.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 7 | 7 | 2.4 | 445 | 465 | 820 | 459-4541 | 19500 | 1 unit | ||
฿ 121,863.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 18 | 15 | 2.5 | 450 | 510 | 920 | 459-4550 | 24000 | 1 unit |
[Features]
· Rake surface, peripheral blade and bottom blade are mirror polished with diamond grit size #2000 which suppresses generation of built-up blade-tips.
· By making the rake angle and clearance angle larger than conventional end mills, the sharpness is improved, the cutting chip is smoothly discharged, and the generated heat is hardly transmitted to the tool.
· To prevent clogging of ductile cutting chips, chip pocket has been made wider than conventional ones.
· Machining precision of the conventionally used ultra-hard alloy material type MA (ultra-fine grain carbide alloy) was improved by adopting a material type with high elastic modulus equivalent to K-10.
Part Number |
---|
JX-2060-D100V |
JX-3060-D100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dust Collection Capacity (L) |
Water Suction Capacity (L) |
Maximum Airflow (m3/min) |
Dimension: Width (mm) |
Dimension: Depth (mm) |
Dimension: Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96,963.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 7 | 7 | 2.4 | 445 | 465 | 820 | 459-4541 | 19500 | 1 unit | ||
฿ 121,863.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 18 | 15 | 2.5 | 450 | 510 | 920 | 459-4550 | 24000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?