Electrical Drain Cleaner EA340GH

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power source-115V
・Switching rotation between normal and reverse
・Cable dim.-Dia. 6.5mm x 7.5mDia. 9.5mm x 10.5m
・Cleanable pipe dia.-32 to 76mm
・Set weight-15.5kg
・Accessories-Tool set (EA340GH-1, -2, -3, -4, -6)(Attachable to a cable of dia. 9.5mm)