Electrical Drain Cleaner EA340GK-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Cable size-φ9.5mm x 23m
・Applicable pipe dia.-30 to 100mm
・Power supply-120V
・Drum rotation speed-165rpm
・Setting Weight-19.5kg(expect for Cable)
・With foot switch
・Accessories-Cutter set(EA340GG-13, GH-1, -3, -7)
・Replaceable standard cable-EB340GK-75