[For business use ]Steam Cleaner EA115KT-7B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power Supply …AC100V(50/60Hz)
    ・Power Consumption …1500
    ・steam Discharge pressure…0.4MPa
    ・Tank capacity …2.0L(boiler)2.4L(sub tank)
    ・size…475×320×275(H)mm
    ・Weight…8kg(main only)
    ・Power cord length…3m
    ・Boiler tank…Overheating temperature:145℃,Discharge temperature:100℃
    ・Hea-up time…about 15 minutes
    ・Accessories…Hose integral type head,nozzle head(One each long and short),pipe 2 pcs,hand brush(with cover 1 pc ),point brush,nozzle set,Funnel,flor nozzle(with brush ・nothing brush 1 each / 1 each with cover),accessories strage bag
    ・Business steam cleaner
    ・Cleaning in various places is possible with abundant accessories.
    ・Since bacteria can be removed up to 99.999% with high temperature steam without using detergent, it is effective for hygiene management. It is also effective for various stubborn dirt, burnt-on, oil film, mold and others.
    ・Since it is possible to adjust the amount of steam and the amount of hot water, it will be useful in a widerange of applications from sterilization to washing away of dirt.
    ・By installing a sub tank for automatic water supply to the boiler, continuous work is possible without interrupting work.