(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
CORDLESS BLOWERS (Not include battery and charger)
MAKITA
Cordless blower is a go-to clean-up tool and a favorite on job sites and in workshops. It seamlessly combines the convenience of cordless with the superior power-to-weight ratio of Makita’s.it is the perfect addition to any kit, tool box or workshop. It features a Makita-built high-torque motor with three speeds
From: ฿ 1,995.00 |
---|
Days to Ship: 4 Day(s) |
RS Pro
From: ฿ 19,095.73 |
---|
Special Price |
Days to Ship: 7 Day(s) |
MAKITA
This tool is intended for use in blowing out dust. The instrument should be connected to a power supply with the voltage specified on the instrument's information label. and must use only one phase AC power. This device is double insulated and can be used with ungrounded plugs.
From: ฿ 1,988.87 |
---|
Days to Ship: 4 Day(s) |
HOZAN
From: ฿ 383.27 |
---|
Days to Ship: 1 Day(s) |
HUSQVARNA
From: ฿ 12,983.34 |
---|
Days to Ship: 10 Day(s) |
Dewalt Cordless Blowers (Not Include Battery And Charger)
DEWALT
DEWALT DCE100N-KR blower, high power, 18 volts (up to 20 volts), air volume 2.8 m3/min, wind speed 290 km/h, comes with an easy-to-use on-off switch. There is a switch lock button. The machine is made of quality plastic. Heat resistant and flame retardant The mouth of the windpipe is flat for good airflow. For cleaning work, multi-purpose work, warehouse work, industrial work, etc.
From: ฿ 2,621.50 |
---|
Days to Ship: 4 Day(s) |
Vacuum Blower (with Crushing Function) RESV-1000
RYOBI
From: ฿ 8,315.00 |
---|
Days to Ship: 10 Day(s) |
RYOBI
From: ฿ 11,941.00 |
---|
Days to Ship: 10 Day(s) |
14.4 V Cordless Blower (Main Unit Only)
HITACHIKOKI
From: ฿ 6,365.00 |
---|
Days to Ship: 19 Day(s) |
RYOBI
From: ฿ 3,351.57 |
---|
Days to Ship: 10 Day(s) |
Rechargeable Blower BBL-120/140
RYOBI
From: ฿ 4,387.72 |
---|
Days to Ship: 19 Day(s) |
Blower Vacuum RESV-1010/RESV-1500
RYOBI
From: ฿ 8,416.00 |
---|
Days to Ship: 10 Day(s) |
Portable Blower Vacuum PSV-600
RYOBI
From: ฿ 5,666.00 |
---|
Days to Ship: 14 Day(s) |
Variable Speed Blower BL-3500V/BL-3500VDX
RYOBI
From: ฿ 4,836.72 |
---|
Days to Ship: 19 Day(s) |
MAX
From: ฿ 5,568.73 |
---|
Days to Ship: 10 Day(s) |
HITACHIKOKI
From: ฿ 4,717.36 |
---|
Days to Ship: 10 Day(s) |
HITACHIKOKI
From: ฿ 5,645.00 |
---|
Days to Ship: 12 Day(s) |
HITACHIKOKI
From: ฿ 6,692.00 |
---|
Days to Ship: 10 Day(s) |
PANASONIC
From: ฿ 10,302.00 |
---|
Days to Ship: 10 Day(s) |
From: ฿ 9,999.00 |
---|
Days to Ship: Quote |
CORDLESS BLOWERS (Include battery and charger)
MAKITA
Cordless blower is a go-to clean-up tool and a favorite on job sites and in workshops. It seamlessly combines the convenience of cordless with the superior power-to-weight ratio of Makita’s.it is the perfect addition to any kit, tool box or workshop. It features a Makita-built high-torque motor with three speeds
From: ฿ 20,186.00 |
---|
Days to Ship: 6 Day(s) |
Milwaukee Cordless Blowers (Not Include Battery And Charger)
MILWAUKEE ELE
CORDLESS BLOWERS
The Blower has the power to clear, gets to full throttle in under 1 second.Designed to meet landscape maintenance professional needs, the POWERSTATE Brushless Motor and REDLITHIUM-ION HIGH DEMAND.The blower features a variable speed trigger and high/low speed settings for increased control. The high setting is for the most demanding applications and low is optimized for clearing debris from flower beds without moving mulch. The lock on button allows the blower to be locked on to full throttle, so the operating hand can be relaxed reducing fatigue.
From: ฿ 3,744.00 |
---|
Days to Ship: 4 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Application |
Type |
Special Purpose |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MAKITA | RS Pro | MAKITA | HOZAN | HUSQVARNA | DEWALT | RYOBI | RYOBI | HITACHIKOKI | RYOBI | RYOBI | RYOBI | RYOBI | RYOBI | MAX | HITACHIKOKI | HITACHIKOKI | HITACHIKOKI | PANASONIC | MAKITA | MAKITA | MILWAUKEE ELE |
Product Series | Milwaukee Cordless Blowers (Not Include Battery And Charger) | |||||||||||||||||||||
From | ฿ 1,995.00 | ฿ 19,095.73 Special Price On Sale Until 30/06/2024 | ฿ 1,988.87 | ฿ 383.27 | ฿ 12,983.34 | ฿ 2,621.50 | ฿ 8,315.00 | ฿ 11,941.00 | ฿ 6,365.00 | ฿ 3,351.57 | ฿ 4,387.72 | ฿ 8,416.00 | ฿ 5,666.00 | ฿ 4,836.72 | ฿ 5,568.73 | ฿ 4,717.36 | ฿ 5,645.00 | ฿ 6,692.00 | ฿ 10,302.00 | ฿ 9,999.00 | ฿ 20,186.00 | ฿ 3,744.00 |
Days to Ship | 4 Day(s) | 7 Day(s) | 4 Day(s) | 1 Day(s) | 10 Day(s) | 4 Day(s) | 10 Day(s) | 10 Day(s) | 19 Day(s) | 10 Day(s) | 19 Day(s) | 10 Day(s) | 14 Day(s) | 19 Day(s) | 10 Day(s) | 10 Day(s) | 12 Day(s) | 10 Day(s) | 10 Day(s) | Quote | 6 Day(s) | 4 Day(s) |
Product Type | Blower | - | Blower | Other | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower | Blower |
Application | - | - | - | - | - | Dry Type / For Both Dry and Wet Use | Dry Type | Dry Type | Other | Dry Type | Dry Type | Dry Type | Dry Type | Dry Type | - | Other | Other | Other | - | - | - | - |
Type | - | - | - | - | - | - | - | - | Handset Type | Handset Type | Handset Type | - | - | Handset Type | - | Handset Type | Handset Type | Handset Type | - | Handset Type | - | - |
Special Purpose | - | - | - | - | - | - | - | - | Other | - | - | - | - | - | - | Other | Other | Other | - | - | - | - |
Loading...
How can we improve?
How can we improve?