(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-5623-03 |
7-5623-06 |
7-5623-07 |
7-5623-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight | Tank Capacity (L) |
Manufacturer Product Name | Manufacturer Model Number | Features | Material Details | Suction Power (W) |
Air Amount | Noise level (dB) |
Suction Pressure (kPa) |
Hose Length (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 102,574.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | 465X560X890 | 24kg | 60 | Vacuum Cleaner JX4530100V | JX-4530 | Can be cleaned with water, and the tank and cart can be detached in a single operation. | Stainless steel (tank material) | 422 | 3.2m3/min | 70 | 31.4(3000㎜H2O) | 2500 | 1 unit | ||
฿ 108,476.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | 445X465X820 | 21kg | 14 | Electric Vacuum Cleaner JX-6005 | JX-6005 | Cleaner tough on fine dust and particles equipped with a special cyclone and plastic filter. Can be washed with water, tank and trolley can be separated with a single action. | PCTG (Copolyester) Transparent (Tank material) | 422 | 3.0m3/min | 77 | 31.4(3000㎜H2O) | 2000 | 1 unit | ||
฿ 147,963.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | 450X515X920 | 26kg | 30 | Electric Vacuum Cleaner JX-6010 | JX-6010 | Cleaner tough on fine dust and particles equipped with a special cyclone and plastic filter. Can be washed with water, tank and trolley can be separated with a single action. | PCTG (Copolyester) Transparent (Tank material) | 422 | 3.2m3/min | 77 | 31.4(3000㎜H2O) | 2500 | 1 unit | ||
฿ 74,663.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | 400X500X790 | 18kg | 30 | Electric Vacuum Cleaner JX-3030 | JX-3030 | Can be cleaned with water, and the tank and cart can be detached in a single operation. | PCTG (Copolyester) Transparent (Tank material) | 390 | 2.9m3/min | 74 | 29.4(3000㎜H2O) | 2500 | 1 unit |
JX-6005 and 6010 are cleaners tough on fine dust and particles, equipped with a special cyclone and plastic filter. Can be cleaned with water, and the tank and cart can be detached in a single operation.
Part Number |
---|
7-5623-03 |
7-5623-06 |
7-5623-07 |
7-5623-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight | Tank Capacity (L) |
Manufacturer Product Name | Manufacturer Model Number | Features | Material Details | Suction Power (W) |
Air Amount | Noise level (dB) |
Suction Pressure (kPa) |
Hose Length (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 102,574.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | 465X560X890 | 24kg | 60 | Vacuum Cleaner JX4530100V | JX-4530 | Can be cleaned with water, and the tank and cart can be detached in a single operation. | Stainless steel (tank material) | 422 | 3.2m3/min | 70 | 31.4(3000㎜H2O) | 2500 | 1 unit | ||
฿ 108,476.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | 445X465X820 | 21kg | 14 | Electric Vacuum Cleaner JX-6005 | JX-6005 | Cleaner tough on fine dust and particles equipped with a special cyclone and plastic filter. Can be washed with water, tank and trolley can be separated with a single action. | PCTG (Copolyester) Transparent (Tank material) | 422 | 3.0m3/min | 77 | 31.4(3000㎜H2O) | 2000 | 1 unit | ||
฿ 147,963.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | 450X515X920 | 26kg | 30 | Electric Vacuum Cleaner JX-6010 | JX-6010 | Cleaner tough on fine dust and particles equipped with a special cyclone and plastic filter. Can be washed with water, tank and trolley can be separated with a single action. | PCTG (Copolyester) Transparent (Tank material) | 422 | 3.2m3/min | 77 | 31.4(3000㎜H2O) | 2500 | 1 unit | ||
฿ 74,663.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 19 Day(s) | 400X500X790 | 18kg | 30 | Electric Vacuum Cleaner JX-3030 | JX-3030 | Can be cleaned with water, and the tank and cart can be detached in a single operation. | PCTG (Copolyester) Transparent (Tank material) | 390 | 2.9m3/min | 74 | 29.4(3000㎜H2O) | 2500 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?