(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Semi-Pro Vac (For Wet or Dry)

Semi-Pro Vac (For Wet or Dry)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SP-1510

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    8
  • Water Suction Capacity(L)
    7
  • Maximum Vacuum Pressure(kPa)
    21.6
  • Maximum Airflow(m3/min)
    2.4
  • Noise Value(dB)
    75
  • Dimension: Width(mm)
    415
  • Dimension: Depth(mm)
    415
  • Dimension: Height(mm)
    575
  • Trusco Code
    459-4584
  • Mass(g)
    10900
  • Features
    Remove the filter to suck up liquid (water, oil).
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1000
  • Amount Of Content
    1 unit
Part Number
SP-1510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 50,676.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    8
  • Water Suction Capacity(L)
    7
  • Maximum Vacuum Pressure(kPa)
    21.6
  • Maximum Airflow(m3/min)
    2.4
  • Noise Value(dB)
    75
  • Dimension: Width(mm)
    415
  • Dimension: Depth(mm)
    415
  • Dimension: Height(mm)
    575
  • Trusco Code
    459-4584
  • Mass(g)
    10900
  • Features
    Remove the filter to suck up liquid (water, oil).
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Also vacuums up liquids (water and oil) if the filter is removed.
· Careful attention has been paid to the fiber density and area of the element filter for dry systems. Able to vacuum until the tank is full.
· Element filter can be washed with water, removable in one touch without tools.
· Vacuum motor specification for industrial use. Exceeds professional level requirements.

Specifications of SP-1510

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    8
  • Water Suction Capacity(L)
    7
  • Maximum Vacuum Pressure(kPa)
    21.6
  • Maximum Airflow(m3/min)
    2.4
  • Noise Value(dB)
    75
  • Dimension: Width(mm)
    415
  • Dimension: Depth(mm)
    415
  • Dimension: Height(mm)
    575
  • Trusco Code
    459-4584
  • Mass(g)
    10900
  • Features
    Remove the filter to suck up liquid (water, oil).
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    1000
  • Amount Of Content
    1 unit
Part Number
SP-1510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 50,676.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1