(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

็Hose for Industrial Wet and Dry High Power Cleaner AX-10M (36φ suction hose 2m with cuffs on both ends)

็Hose for Industrial Wet and Dry High Power Cleaner AX-10M (36φ suction hose 2m with cuffs on both ends)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • AX-10 : Main Body ,4009 : Hose Option
  • From :
    ฿ 12,567.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4009
AX-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Recovery capacity Body Size
(mm)
Detailing Type Cord JAN Code Weight
(kg)
Rated Voltage Air Volume Vacuum Pressure
(KPa)
Tank Power Consumption
(W)
Standard Accessories Features Amount Of Content

฿ 12,567.00

Hose for AX-10 1 Piece(s) 20 Day(s) Option - - 36φ suction hose 2 m (with cuffs on both ends) - - - - - - - - - - 1 pc.

฿ 36,600.00

Commercial wet and dry cleaner 1 Piece(s) 15 Day(s) - 10ℓ (water absorption volume 6ℓ) 413×413×570 Dust Man Body 0100-4001 4528235702019 10 (Dry state) Single-Phase 100 V 50/60 Hz 3m3/min 20 22 L (Stainless Steel) 1000 Hose φ36 x 2 m x 1, Extension Pipe x 2, Clevis Tool x 1, Round Brush x 1, Floor Brush x 1, Triangular Nozzle x 1, Squeegee Head Brush x 1, Filter x 1 Small in size, but has a big suction power. Quiet operation sound (65 phone / 3 m) with overflow prevention float 1 unit

Basic Specifications

Product Description

Wet and dry dual use high power cleaner for commercial applications

[Features]
· Powerful suction for a small vacuum cleaner.
· Quiet operation (65 phon / 3 m)
· With float for overflow prevention

Part Number
4009
AX-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Recovery capacity Body Size
(mm)
Detailing Type Cord JAN Code Weight
(kg)
Rated Voltage Air Volume Vacuum Pressure
(KPa)
Tank Power Consumption
(W)
Standard Accessories Features Amount Of Content

฿ 12,567.00

Hose for AX-10 1 Piece(s) 20 Day(s) Option - - 36φ suction hose 2 m (with cuffs on both ends) - - - - - - - - - - 1 pc.

฿ 36,600.00

Commercial wet and dry cleaner 1 Piece(s) 15 Day(s) - 10ℓ (water absorption volume 6ℓ) 413×413×570 Dust Man Body 0100-4001 4528235702019 10 (Dry state) Single-Phase 100 V 50/60 Hz 3m3/min 20 22 L (Stainless Steel) 1000 Hose φ36 x 2 m x 1, Extension Pipe x 2, Clevis Tool x 1, Round Brush x 1, Floor Brush x 1, Triangular Nozzle x 1, Squeegee Head Brush x 1, Filter x 1 Small in size, but has a big suction power. Quiet operation sound (65 phone / 3 m) with overflow prevention float 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1