(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

  • Delivery services may experience delays due to the ongoing flood situation in bangkok > คลิก
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2569 | Notice holiday in October 2026 > คลิก

Volume Discounts

Volume Discounts based on product quantity

Volume Discounts is available for bulk purchase
Discount will be vary based on quantity and type of product. Customer can see details of volume discount in product page

Example: Volume Discount of Block Punch

Quantity Discount rate
1 - 9 Unit price
10 - 29 5%
30 - 99 10%
100 - 199 15%
More than 200 To be quoted

* Volume discount price (rounded down to nearest baht)

Volume Discounts based on produt quantity of Alteration

Some of the additional specification have volume discounts same as standard product
(Some cases the volume discounts are not available for additional specification, can check in product page)

Example: Volume Discount for additional specification

Ordered item: Part no. 'H-PHAS8-70-P5.00-PKC-TKC' = 10 pieces.

Product H-PHAS8 651 x 0.95 = 618.45
Alterration PKC 210 x 0.95 = 199.50
Alterration TKC 70 x 0.95 = 66.50

Price: 884 baht per pie x 10 = 8,840 (round down)

If the Alteration discount is free of chart or get other discount.
Product will not receive volume discount for alterlation