Map Cases
A map cabinet is a case for storing drawings, posters, documents, etc. The cabinet type map cabinet is often made of steel as the material of the main body, the drawer of steel material is resistant to impact, and the one of the plastic has a feature that it is easy to check the contents. The size of documents that can be stored and the number of drawers vary depending on the product, so select according to the application. In addition, a drawing case that has an inside paper and can store a printed paper one by one uses lightweight materials such as nylon and polypropylene, and can be carried by it alone. Compared to the cabinet type, the map locker that can be stored in the standing state with the drawings attached to the tape board, etc. has the advantage that it does not take up space.