(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gasket

Many packings and gaskets are available. In MISUMI's e-catalog, material, inner diameter, outer diameter and thickness can be selected in single clicks, making it easy to find the desired packing. It can be used to seal water leaks, maintain the airtightness of doors, etc.

[What is a packing?]
A packing is also called a gasket. It is a sealing material used for parts and mechanisms that perform rotational and reciprocating motions. Seals are classified as contact seals that come in contact with the moving part and non-contact seals that do not come into contact. Contact seals include O-rings, oil seals and mechanical seals. Non-contact seals include labyrinth seals used to seal compressed gas.
CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less
  • 14 Day(s) or Less
  • 25 Day(s) or Less
  • 29 Day(s) or Less
  • Others
34 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sealing Packing C-300-EF
    Sealing Packing C-300-EF
    Sealing Packing C-300-EF

    Sealing Packing C-300-EF

    TAKIGEN

    [Features]
    · Excellent resistance to weather, water, cold and heat.
    · Closed-cell materials provide good flexibility and elasticity.
    · Easy installation even on complex shapes.
    · Can be used as sealing because of its excellent waterproofing effect.
    [Applications]
    · For electrical equipment, housing, facility equipment, ships, cars, construction and civil engineering.
    From: ฿ 33.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Rubber Gaskets C-300-F

    Rubber Gaskets C-300-F

    TAKIGEN

    Use of fluorine ensures excellent weather-, heat-, acid- and chemical-resistance.
    Uses fluorine and is flame-resistant for excellent oil resistance.
    Excellent cushioning and minimal permanent distortion.
    From: ฿ 2,284.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sealing Packing C-300-EG

    Sealing Packing C-300-EG

    TAKIGEN

    [Features]
    · Excellent weather, cold and heat resistance.
    · The small compression load prevents deformation of the structure.
    · None of the constituent ingredients are exuded from the foam when heated or compressed.
    · As it is soft, it can be used as a dust-proof and sound-proof gasket that applies only minimal compressive force.
    From: ฿ 27.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sponge Packing C-300-CR
    Sponge Packing C-300-CR
    Sponge Packing C-300-CR

    Sponge Packing C-300-CR

    TAKIGEN

    [Features]
    · Resistant to blocking effects caused by adhesion.
    · Superior thermal insulation properties, as well as excellent weather and water-resistance.
    · The sponge is flame-retardant (UL94 HF1 compliant).
    · A closed cell structure with extremely low water absorbency.
    · Includes double-sided tape.
    [Applications]
    · Distribution boards / power distribution boards, machine tools.
    From: ฿ 19.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Silicone Rubber Gaskets C-300

    Silicone Rubber Gaskets C-300

    TAKIGEN

    Superior weather-resistance, heat-resistance, cold-resistance and chemical-resistance.
    From: ฿ 66.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single-Action Seal FC‑779

    Single-Action Seal FC‑779

    TAKIGEN

    Keeps doors airtight. Excellent heat and cold insulation. Use by cutting to required size.
    From: ฿ 2,710.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing with Steel Wire _209-0202/209-0206

    Rubber Packing with Steel Wire _209-0202/209-0206

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 382.07
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Packing FC-777

    Packing FC-777

    TAKIGEN

    [Features]
    · Keeps doors airtight.
    · Excellent heat and cold insulation.
    · Can be cut to the required dimensions and used.
    · A wide range of product types are available.
    [Applications]
    · Suitable for equipment such as freezers/refrigerators, kitchen and medical equipment.
    From: ฿ 1,471.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Resilient Sponge (Hyper-Resetting) C-300-HR

    Resilient Sponge (Hyper-Resetting) C-300-HR

    TAKIGEN

    Returns to original shape as soon as uncompressed.
    Almost no permanent deformation/distortion, good form retention.
    Very little stress relaxation
    Soft sponge usable in wide variety of applications.
    EPDM for good weather resistance.
    From: ฿ 140.00
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Edge Rubber Packing _209-0801/209-0802

    Edge Rubber Packing _209-0801/209-0802

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 261.91
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rubber Gasket C-300-CH

    Rubber Gasket C-300-CH

    TAKIGEN

    EPDM providing good weather, cold, and ozone resistance.
    From: ฿ 581.00
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Packing FC-781

    Packing FC-781

    TAKIGEN

    [Features]
    · Keeps doors airtight.
    · Excellent heat and cold insulation.
    · Can be cut to the required dimensions and used.
    · A wide range of product types are available.
    [Applications]
    · Suitable for equipment such as freezers/refrigerators, kitchen and medical equipment.
    From: ฿ 341.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Waterproof Packing for Electromagnetic Waves C-300-NS

    Waterproof Packing for Electromagnetic Waves C-300-NS

    TAKIGEN

    [Features]
    · Made of chloroprene foam rubber for excellent waterproofing and good shielding effects.
    · The metal part uses mesh gaskets formed by weaving ultra-fine Monel line strands into pouch shapes.
    [Applications]
    · Outdoor specifications cabinet for wireless equipment.
    From: ฿ 565.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    D-Type Rubber, L = 330

    D-Type Rubber, L = 330【1-2 Pieces Per Package】

    YAHATA

    D-type rubber ideal as cushioning material and cushioning doors.
    [Features]
    · Made of ethylene propylene rubber (EPM, EPDM).
    · Better ozone-resistance and weather resistance compared to chloroprene rubber.
    From: ฿ 290.39
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CR Seal _CR

    CR Seal _CR

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 150.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Packing FC-776

    Packing FC-776

    TAKIGEN

    [Features]
    · Keeps doors airtight.
    · Excellent heat and cold insulation.
    · Can be cut to the required dimensions and used.
    · A wide range of product types are available.
    [Applications]
    · Suitable for equipment such as freezers/refrigerators, kitchen and medical equipment.
    From: ฿ 930.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cutter for one touch packing FC-779

    Cutter for one touch packing FC-779

    TAKIGEN

    [Color]·orange "Feature" scissors for single-action packing (FC-799).
    From: ฿ 1,742.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing _209-0301

    Rubber Packing _209-0301

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 189.53
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Aluminum Foil Tape C-300-AL

    Aluminum Foil Tape C-300-AL

    TAKIGEN

    [Features]
    · Flexibility enables easy coiling and sticking.
    · A conductive adhesive is used that doesn't reduce the shielding effect.
    · Good noise-reflection characteristics at high frequency ranges.
    · UL510 (FR) approved.
    From: ฿ 303.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Shielding Gasket C-300-B-EMC

    Shielding Gasket C-300-B-EMC

    TAKIGEN

    [Features]
    · Surface resistance is as low as 0.04 Ω/sq, and exhibits excellent shielding performance compared to metal.
    · Uses high-performance urethane foam (except t = 0.5) as the core material, and has a special structure, which has a soft surface pressure, yet has extremely excellent restoring elasticity, and low contact resistance even during prolonged dry heat compression.
    · Smooth surface and flexible conductive fiber fits well in interfacing housing.
    · Mounting to the housing, etc. can be done easily with adhesive tape.
    · UL standard UL94 V-0 certified product.
    · Reinforced protective coating on the surface.
    [Applications]
    · For office automation equipment, personal computers, computers and peripherals, wireless equipment, medical equipment, and all other types of housings.
    From: ฿ 79.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Packing FC-780

    Packing FC-780

    TAKIGEN

    [Features]
    · Keeps doors airtight.
    · Excellent heat and cold insulation.
    · Can be cut to the required dimensions and used.
    · A wide range of product types are available.
    [Applications]
    · Suitable for equipment such as freezers/refrigerators, kitchen and medical equipment.
    From: ฿ 291.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gasket FC-784

    Gasket FC-784

    TAKIGEN

    Keeps doors airtight. Excellent warm/cold temperature retention. Can be cut to your desired dimensions.
    From: ฿ 1,136.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LAMP Rubber Packing, for Aluminum Frames, AS-PAA Type

    LAMP Rubber Packing, for Aluminum Frames, AS-PAA Type

    SUGATSUNE

    [Ordering]
    The quantity of this order reflects the length you wish to receive (unit: meters).
    Example: If you want two 3 m pieces
    Enter "3" into the order quantity and make the same order twice.
    [Features]
    · Sealing that easily goes into the grooves of aluminum frames with no adhesive required.
    · Installing on sliding doors dampens the sound they make when closing and helps prevent frame damage.
    · Two types available (6 mm and 8/10 mm) depending on the size of the aluminum frame groove.
    · Made of vinyl chloride resin for excellent resistance to weather, water, acid, and alkaline.
    · Fits in aluminum frames from all types of manufacturers.
    From: ฿ 428.94
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing, Adhesive Included

    Rubber Packing, Adhesive Included【4 Pieces Per Package】

    YAHATA

    Rubber sealing with adhesive.
    [Features]
    · Made of chloroprene rubber (CR).
    · Superior aging resistance with good flame-retardance, abrasion-resistance and low-temperature resistance. Adhesive sheet included.
    [Applications]
    · Ideal as a sealing material for various purposes, and as non-slip and anti-vibration mats.
    From: ฿ 133.34
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing for Glass Insertion _209-05/209-70

    Rubber Packing for Glass Insertion _209-05/209-70

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 231.43
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing _209-0302

    Rubber Packing _209-0302

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 240.96
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing, with Steel Wire, _209-0204

    Rubber Packing, with Steel Wire, _209-0204

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 492.13
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing, with Steel Wire, _209-2201

    Rubber Packing, with Steel Wire, _209-2201

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 600.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing _209-1203

    Rubber Packing _209-1203

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 414.12
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing, with Steel Wire, _209-0203

    Rubber Packing, with Steel Wire, _209-0203

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 406.26
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing, with Steel Wire, _209-2202

    Rubber Packing, with Steel Wire, _209-2202

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 634.23
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rubber Packing _209-09

    Rubber Packing _209-09

    SUGATSUNE

    Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
    From: ฿ 433.47
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Packing FC-778

    Packing FC-778

    TAKIGEN

    [Features]
    · Keeps doors airtight.
    · Excellent heat and cold insulation.
    · Can be cut to the required dimensions and used.
    · A wide range of product types are available.
    [Applications]
    · Suitable for equipment such as freezers/refrigerators, kitchen and medical equipment.
    From: ฿ 244.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    D-Shaped Sponge, ST Included

    D-Shaped Sponge, ST Included

    YAHATA

    A chloroprene rubber (CR) D-type sponge with adhesive sheet.
    [Features]
    · Superior aging resistance with good flame-retardance, abrasion-resistance and low-temperature resistance.
    · Cold-resistance / heat-resistance temperature: -20 to +90°C.
    [Applications]
    · Ideal as a doorstop cushioning material.
    From: ฿ 283.49
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Material
Diameter(φ)
Width(mm)
Height(mm)
Length(m)
Environment
You can add up to 6 items per a category to the compare list.
Sealing Packing C-300-EF
Sealing Packing C-300-EF
Sealing Packing C-300-EF
You can add up to 6 items per a category to the compare list.
Rubber Gaskets C-300-F
You can add up to 6 items per a category to the compare list.
Sealing Packing C-300-EG
You can add up to 6 items per a category to the compare list.
Sponge Packing C-300-CR
Sponge Packing C-300-CR
Sponge Packing C-300-CR
You can add up to 6 items per a category to the compare list.
Silicone Rubber Gaskets C-300
You can add up to 6 items per a category to the compare list.
Single-Action Seal FC‑779
You can add up to 6 items per a category to the compare list.
Rubber Packing with Steel Wire _209-0202/209-0206
You can add up to 6 items per a category to the compare list.
Packing FC-777
You can add up to 6 items per a category to the compare list.
Resilient Sponge (Hyper-Resetting) C-300-HR
You can add up to 6 items per a category to the compare list.
Edge Rubber Packing _209-0801/209-0802
You can add up to 6 items per a category to the compare list.
Rubber Gasket C-300-CH
You can add up to 6 items per a category to the compare list.
Packing FC-781
You can add up to 6 items per a category to the compare list.
Waterproof Packing for Electromagnetic Waves C-300-NS
You can add up to 6 items per a category to the compare list.
D-Type Rubber, L = 330
You can add up to 6 items per a category to the compare list.
CR Seal _CR
You can add up to 6 items per a category to the compare list.
Packing FC-776
You can add up to 6 items per a category to the compare list.
Cutter for one touch packing FC-779
You can add up to 6 items per a category to the compare list.
Rubber Packing _209-0301
You can add up to 6 items per a category to the compare list.
Aluminum Foil Tape C-300-AL
You can add up to 6 items per a category to the compare list.
Shielding Gasket C-300-B-EMC
You can add up to 6 items per a category to the compare list.
Packing FC-780
You can add up to 6 items per a category to the compare list.
Gasket FC-784
You can add up to 6 items per a category to the compare list.
LAMP Rubber Packing, for Aluminum Frames, AS-PAA Type
You can add up to 6 items per a category to the compare list.
Rubber Packing, Adhesive Included
You can add up to 6 items per a category to the compare list.
Rubber Packing for Glass Insertion _209-05/209-70
You can add up to 6 items per a category to the compare list.
Rubber Packing _209-0302
You can add up to 6 items per a category to the compare list.
Rubber Packing, with Steel Wire, _209-0204
You can add up to 6 items per a category to the compare list.
Rubber Packing, with Steel Wire, _209-2201
You can add up to 6 items per a category to the compare list.
Rubber Packing _209-1203
You can add up to 6 items per a category to the compare list.
Rubber Packing, with Steel Wire, _209-0203
You can add up to 6 items per a category to the compare list.
Rubber Packing, with Steel Wire, _209-2202
You can add up to 6 items per a category to the compare list.
Rubber Packing _209-09
You can add up to 6 items per a category to the compare list.
Packing FC-778
You can add up to 6 items per a category to the compare list.
D-Shaped Sponge, ST Included
Brand

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

SUGATSUNE

TAKIGEN

TAKIGEN

SUGATSUNE

TAKIGEN

TAKIGEN

TAKIGEN

YAHATA

SUGATSUNE

TAKIGEN

TAKIGEN

SUGATSUNE

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

SUGATSUNE

YAHATA

SUGATSUNE

SUGATSUNE

SUGATSUNE

SUGATSUNE

SUGATSUNE

SUGATSUNE

SUGATSUNE

SUGATSUNE

TAKIGEN

YAHATA

Product Series

Sealing Packing C-300-EF

Rubber Gaskets C-300-F

Sealing Packing C-300-EG

Sponge Packing C-300-CR

Silicone Rubber Gaskets C-300

Single-Action Seal FC‑779

Rubber Packing with Steel Wire _209-0202/209-0206

Packing FC-777

Resilient Sponge (Hyper-Resetting) C-300-HR

Edge Rubber Packing _209-0801/209-0802

Rubber Gasket C-300-CH

Packing FC-781

Waterproof Packing for Electromagnetic Waves C-300-NS

D-Type Rubber, L = 330【1-2 Pieces Per Package】

CR Seal _CR

Packing FC-776

Cutter for one touch packing FC-779

Rubber Packing _209-0301

Aluminum Foil Tape C-300-AL

Shielding Gasket C-300-B-EMC

Packing FC-780

Gasket FC-784

LAMP Rubber Packing, for Aluminum Frames, AS-PAA Type

Rubber Packing, Adhesive Included【4 Pieces Per Package】

Rubber Packing for Glass Insertion _209-05/209-70

Rubber Packing _209-0302

Rubber Packing, with Steel Wire, _209-0204

Rubber Packing, with Steel Wire, _209-2201

Rubber Packing _209-1203

Rubber Packing, with Steel Wire, _209-0203

Rubber Packing, with Steel Wire, _209-2202

Rubber Packing _209-09

Packing FC-778

D-Shaped Sponge, ST Included

CAD
  • 3D
  • 2D / 3D
  • 3D
  • 2D
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D
  • 2D / 3D
From

฿ 33.00

฿ 2,284.00

฿ 27.00

฿ 19.00

฿ 66.00

฿ 2,710.00

฿ 382.07

฿ 1,471.00

฿ 140.00

฿ 261.91

฿ 581.00

฿ 341.00

฿ 565.00

฿ 290.39

฿ 150.00

฿ 930.00

฿ 1,742.00

฿ 189.53

฿ 303.00

฿ 79.00

฿ 291.00

฿ 1,136.00

฿ 428.94

฿ 133.34

฿ 231.43

฿ 240.96

฿ 492.13

฿ 600.00

฿ 414.12

฿ 406.26

฿ 634.23

฿ 433.47

฿ 244.00

฿ 283.49

Days to Ship Same day 29 Day(s) Same day Same day 29 Day(s) Same day Quote Same day 25 Day(s) Quote 36 Day(s) Same day Same day 5 Day(s) Quote Same day Same day Quote Same day Same day 29 Day(s) Same day Quote 31 Day(s) Quote Quote Quote Quote Quote Quote Quote Quote Same day 5 Day(s)
MaterialEthylene Propylene Rubber-Ethylene Propylene RubberChloroprene Rubber-Ethylene Propylene Rubber / Resin / ElastomerEthylene Propylene Rubber-Ethylene Propylene RubberResinEthylene Propylene Rubber-Chloroprene RubberEthylene Propylene RubberChloroprene Rubber--Ethylene Propylene Rubber-Urethane RubberResinResinResinChloroprene RubberEthylene Propylene RubberEthylene Propylene RubberEthylene Propylene RubberNitrile RubberEthylene Propylene RubberEthylene Propylene RubberNitrile RubberEthylene Propylene RubberResinChloroprene Rubber
Diameter(φ)--------------4 ~ 5--------16----------
Width(mm)5 ~ 20-5 ~ 2010 ~ 50-4.6 ~ 27-14 ~ 23-5.5 ~ 6.5-30 ~ 351720 ~ 4010 ~ 409 ~ 23-6-4 ~ 13604814.4 ~ 20--6.8-1134-11.5111620
Height(mm)3 ~ 15-3 ~ 152 ~ 5-8 ~ 2811 ~ 1310 ~ 16-8 ~ 9.5-30 ~ 35513.5 ~ 313 ~ 256 ~ 12-10-0.5 ~ 1021.5--515 ~ 211514.62111.5131117 ~ 21.51720
Length(m)2-21-50-1 ~ 100--12.510.3325 ~ 3001 ~ 100---1-2.51 (m) units up to 50 (m) max.---------2.50.33
EnvironmentStandard / Heat Resistance / Low Temp. Resistance / Weather Resistance-Standard / Heat Resistance / Low Temp. Resistance / Weather ResistanceStandard / Heat Resistance / Weather Resistance-StandardStandardStandard-Standard-StandardStandardStandard / Weather ResistanceStandard / Oil ResistanceStandard-Standard-Standard / Electrical ConductivityStandardStandardStandard / Weather ResistanceStandard / Abrasion Resistance / Low Temp. ResistanceStandardStandardStandardStandard / Oil ResistanceStandardStandardStandard / Oil ResistanceStandardStandardStandard / Abrasion Resistance / Low Temp. Resistance

Loading...

  1. 1

Related Categories to Gasket