1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gasket FC-784

Gasket FC-784
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,136.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Keeps doors airtight. Excellent warm/cold temperature retention. Can be cut to your desired dimensions.

 
Part Number
FC-784-1
FC-784-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Plate Thickness
(mm)
Product Code

฿ 1,136.00

GASKETS 1 Piece(s) Same day 1662040

฿ 1,136.00

GASKETS 1 Piece(s) 29 Day(s) 1962041

Loading...

  1. 1

Basic Information

Material Polyvinyl Chloride Width(mm) 48 Length(m) 2.5
Environment Standard Cross Section Shape Irregular Shape Adhesive Tape No