(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Keeps doors airtight.
· Excellent heat and cold insulation.
· Can be cut to the required dimensions and used.
· A wide range of product types are available.
[Applications]
· Suitable for equipment such as freezers/refrigerators, kitchen and medical equipment.
Part Number |
---|
FC-776-1(100M) |
FC-776-2(10M) |
FC-776-2(100M) |
FC-776-3(10M) |
FC-776-3(100M) |
FC-776-4-F |
FC-776-5-F |
FC-776-6-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Height (mm) | Length (m) | Material | Cross Section Shape | Adhesive Tape | Ambient temperature (°C) | Hardness | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,226.00 | GASKETS | 1 Piece(s) | 29 Day(s) | 17 | 8 | 100 | Polyvinylchloride (PVC) | Irregular Shape | No | -50 to 60 | - | 62031 | ||
฿ 930.00 | GASKETS | 1 Piece(s) | 36 Day(s) | 20 | 12 | 10 | Polyvinylchloride (PVC) | - | - | -50 to 60 | - | - | ||
฿ 6,581.00 | GASKETS | 1 Piece(s) | Same day | 20 | 12 | 100 | Polyvinylchloride (PVC) | Irregular Shape | No | -50 to 60 | - | 62032 | ||
฿ 1,123.00 | GASKETS | 1 Piece(s) | 36 Day(s) | 23 | 11.5 | 10 | Polyvinylchloride (PVC) | - | - | -50 to 60 | - | - | ||
฿ 7,549.00 | GASKETS | 1 Piece(s) | 29 Day(s) | 23 | 11.5 | 100 | Polyvinylchloride (PVC) | Irregular Shape | No | -50 to 60 | - | 62033 | ||
฿ 2,517.00 | RETRACTING STAY | 1 Piece(s) | 29 Day(s) | 12 | 6 | 1 | Florine sponge (FPM) | - | - | -20 to 230 | 70°±5° | - | ||
฿ 1,742.00 | GASKETS | 1 Piece(s) | 29 Day(s) | 9 | 6.5 | 1 | Florine sponge (FPM) | - | - | -20 to 230 | 70°±5° | - | ||
฿ 1,820.00 | GASKETS | 1 Piece(s) | 29 Day(s) | 11 | 7 | 1 | Florine sponge (FPM) | - | - | -20 to 230 | 70°±5° | - |
Loading...
Environment | Standard | Standard color | Black |
---|
How can we improve?
How can we improve?