1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Packing FC-781

Packing FC-781
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 341.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Keeps doors airtight.
· Excellent heat and cold insulation.
· Can be cut to the required dimensions and used.
· A wide range of product types are available.
[Applications]
· Suitable for equipment such as freezers/refrigerators, kitchen and medical equipment.

 
Part Number
FC-781-1
FC-781-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Height
(mm)
Length
(m)
Product Code

฿ 775.00

GASKETS 1 Piece(s) Same day 30352.562537

฿ 341.00

GASKETS 1 Piece(s) 29 Day(s) 3530--

Loading...

  1. 1

Basic Information

Environment Standard Material Polyvinylchloride (PVC) Cross Section Shape Irregular Shape
Adhesive Tape No Standard color Black Ambient temperature(°C) -50 to 60