1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Packing, Adhesive Included【4 Pieces Per Package】

GASKET

Rubber Packing, Adhesive Included
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 133.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rubber sealing with adhesive.
[Features]
· Made of chloroprene rubber (CR).
· Superior aging resistance with good flame-retardance, abrasion-resistance and low-temperature resistance. Adhesive sheet included.
[Applications]
· Ideal as a sealing material for various purposes, and as non-slip and anti-vibration mats.

Part Number
4979874093912
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 133.34

GASKET 1 Pack(s)

4 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Material Chloroprene Rubber Diameter(φ) 16 Thickness(mm) 5
Environment Standard / Abrasion Resistance / Cold Resistance JAN code 4979874093912 Number of pieces(pcs.) 4
Shape Round shape