(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each
Part Number |
---|
209-0501 |
209-0502 |
209-0503 |
209-0601 |
209-0602 |
209-7007 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Height (mm) | Metal Plate Mounting Groove Width (mm) | Glass Plate Mounting Groove Width (mm) | Part Name |
---|---|---|---|---|---|---|---|---|---|---|
฿ 633.33 | GASKETS | 1 Piece(s) | Quote | 10 | 15 | 2 | 4 | Gasket | ||
฿ 889.42 | GASKETS | 1 Piece(s) | Quote | 10 | 21 | 2.5 | 4 | Gasket | ||
฿ 1,416.66 | GASKETS | 1 Piece(s) | Quote | 10 | 21 | 2.5 | 6 | Gasket | ||
฿ 231.43 | GASKETS | 1 Piece(s) | Quote | 10 | - | - | - | Locking Strips | ||
฿ 299.83 | GASKETS | 1 Piece(s) | Quote | 10 | - | - | - | Locking Strips | ||
฿ 889.42 | GASKETS | 1 Piece(s) | Quote | 10 | 17 | 2 | 5 | Gasket |
Loading...
Material | Ethylene Propylene Rubber | Environment | Standard |
---|
How can we improve?
How can we improve?