1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shielding Gasket C-300-B-EMC

Shielding Gasket C-300-B-EMC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Surface resistance is as low as 0.04 Ω/sq, and exhibits excellent shielding performance compared to metal.
· Uses high-performance urethane foam (except t = 0.5) as the core material, and has a special structure, which has a soft surface pressure, yet has extremely excellent restoring elasticity, and low contact resistance even during prolonged dry heat compression.
· Smooth surface and flexible conductive fiber fits well in interfacing housing.
· Mounting to the housing, etc. can be done easily with adhesive tape.
· UL standard UL94 V-0 certified product.
· Reinforced protective coating on the surface.
[Applications]
· For office automation equipment, personal computers, computers and peripherals, wireless equipment, medical equipment, and all other types of housings.

 
Part Number
C-300-B-0.5-4-EMC
C-300-B-2-10-EMC
C-300-B-3-10-EMC
C-300-B-3-13-EMC
C-300-B-6-6-EMC
C-300-B-10-10-EMC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth
(mm)
Height
(mm)
Product Code

฿ 79.00

SHEILDING GASKET 1 Piece(s) Same day 1040.524277

฿ 157.00

SHEILDING GASKET 1 Piece(s) Same day 1010224291

฿ 154.00

SHEILDING GASKET 1 Piece(s) Same day 1010324297

฿ 203.00

SHEILDING GASKET 1 Piece(s) Same day 1013324298

฿ 161.00

SHEILDING GASKET 1 Piece(s) Same day 106624306

฿ 252.00

SHEILDING GASKET 1 Piece(s) Same day 10101024314

Loading...

  1. 1

Basic Information

Material Polyurethane Length(m) 1 Environment Standard / Electrical Conductivity
Material Polyester Fiber Textiles Cross Section Shape Rectangle Adhesive Tape With Conductive Adhesive Tape