1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Packing, with Steel Wire, _209-2202

GASKETS

Rubber Packing, with Steel Wire, _209-2202
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 634.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optimal for sealing airtight. We sell this item cut to the length specified in the order quantity (in 1 m units). If you order with an entered quantity of 3, we will send you a single length of 3 m. If you would like 3 1-m lengths, please place 3 orders with a quantity of 1 each

Part Number
209-2202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 634.23

GASKETS 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Material Soft Nitrile Rubber Width(mm) 11.5 Height(mm) 11
Environment Standard / Oil Resistance Applicable Plate Thickness(mm) 1.5~3