1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Packing FC-780

Packing FC-780
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Keeps doors airtight.
· Excellent heat and cold insulation.
· Can be cut to the required dimensions and used.
· A wide range of product types are available.
[Applications]
· Suitable for equipment such as freezers/refrigerators, kitchen and medical equipment.

 
Part Number
FC-780-1
FC-780-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Product Code

฿ 7,936.00

GASKETS 1 Piece(s) 29 Day(s) Length of Roll62038

฿ 291.00

GASKETS 1 Piece(s) 29 Day(s) For Corners62039

Loading...

  1. 1

Basic Information

Material Polyvinyl Chloride Width(mm) 60 Height(mm) 21.5
Environment Standard Cross Section Shape Irregular Shape Adhesive Tape No