(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Excellent weather, cold and heat resistance.
· The small compression load prevents deformation of the structure.
· None of the constituent ingredients are exuded from the foam when heated or compressed.
· As it is soft, it can be used as a dust-proof and sound-proof gasket that applies only minimal compressive force.
Part Number |
---|
C-300-EG-3-5 |
C-300-EG-3-10 |
C-300-EG-3-15 |
C-300-EG-3-20 |
C-300-EG-5-5 |
C-300-EG-5-10 |
C-300-EG-5-15 |
C-300-EG-5-20 |
C-300-EG-10-10 |
C-300-EG-10-15 |
C-300-EG-10-20 |
C-300-EG-15-10 |
C-300-EG-15-15 |
C-300-EG-15-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width (mm) | Height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 27.00 | GASKETS | 1 Piece(s) | Same day | 10 | 5 | 3 | 22745 | ||
฿ 40.00 | GASKETS | 1 Piece(s) | Same day | 10 | 10 | 3 | 22746 | ||
฿ 48.00 | GASKETS | 1 Piece(s) | 25 Day(s) | 10 | 15 | 3 | 22747 | ||
฿ 66.00 | GASKETS | 1 Piece(s) | Same day | 10 | 20 | 3 | 22748 | ||
฿ 33.00 | GASKETS | 1 Piece(s) | Same day | 10 | 5 | 5 | 22749 | ||
฿ 56.00 | GASKETS | 1 Piece(s) | Same day | 10 | 10 | 5 | 22750 | ||
฿ 84.00 | GASKETS | 1 Piece(s) | Same day | 10 | 15 | 5 | 22751 | ||
฿ 111.00 | GASKETS | 1 Piece(s) | Same day | 10 | 20 | 5 | 22752 | ||
฿ 97.00 | GASKETS | 1 Piece(s) | Same day | 10 | 10 | 10 | 22753 | ||
฿ 122.00 | GASKETS | 1 Piece(s) | Same day | 10 | 15 | 10 | 22754 | ||
฿ 144.00 | GASKETS | 1 Piece(s) | Same day | 10 | 20 | 10 | 22755 | ||
฿ 136.00 | GASKETS | 1 Piece(s) | Same day | 10 | 10 | 15 | 22756 | ||
฿ 151.00 | GASKETS | 1 Piece(s) | Same day | 10 | 15 | 15 | 22757 | ||
฿ 231.00 | GASKETS | 1 Piece(s) | Same day | 10 | 20 | 15 | 22758 |
Loading...
Material | Foam of EPDM | Length(m) | 2 | Environment | Standard / Heat resistant / Cold Resistance / Weather Resistance |
---|---|---|---|---|---|
Cross Section Shape | Rectangle | Adhesive Tape | With Adhesive Tape |
How can we improve?
How can we improve?