(!) เนื่องจาก Microsoft จะหยุดให้การสนับสนุนระบบปฏิบัติการ Windows 7 ตั้งแต่วันที่ 14 มกราคม 2563 และอาจส่งผลให้ผู้ใช้ระบบปฏิบัติการ Windows 7 ไม่สามารถใช้งานเว็บไซต์มิซูมิได้อย่างสมบูรณ์ กรุณาอัพเดทระบบและบราวเซอร์ตามเงื่อนไขระบบที่รองรับมิซูมิเว็บไซต์

  • แจ้งปรับราคาสินค้า | Price Adjustment Effective from 1 July 2026 > คลิก
  • แจ้งวันหยุดทำการเดือนกรกฎาคมและสิงหาคม 2569 | Notice holiday in July and August 2026 > คลิก
OMRON

Sensors, PLC, Servo และอุปกรณ์ควบคุม Smart Factory

SENSE SMARTER
CONTROL FASTER

Advanced Automation Solutions for a Smarter Future

สินค้าสต๊อกพร้อมส่ง ยิ่งซื้อยิ่งลด
arrow_top

SOLUTIONS BY APPLICATIONS

Find the right products for your application

Factory Automation

Factory Automation

Improve productivity with reliable control and automation systems.

Inspection & Detection

Inspection & Detection

Ensure quality and safety with advanced sensing and vision technologies.

Motion Control

Motion Control

High performance motion solutions for percise and smooth operation.

Process Control

Process Control

Accurate temperature control for stable and efficient processes.

Machine Safety & Switching

Machine Safety & Switching

Standard micro switch high precision/durability.
High resist. shock, water, and dust.

Power & Control

Power & Control

Standard DIN rail
Power supply redundancy
Superior surge resistance.

NEW ARRIVALS

Latest products to meet your evolving needs

NEW
Displacement Sensors
12,125.-

Displacement Sensors

ZP-LS025L 2M

Micron-level precision distance measurement with fast response.

NEW
Photoelectric sensor
9,875.-

Photoelectric sensor

E3AS-HF6000SMN 2M

Stable object detection regardless of color, gloss, or surface type.

NEW
Vision System
223,535.-

Vision System

FH-5552

High-end vision controller for ultra-high-speed, precise image processing.

NEW
Autofocus Multicode Reader
52,943.-

Autofocus Multicode Reader

VHV5-F000L023M-SRX

Autofocus multicode reader delivering high-speed, accurate scanning.

FEATURED PRODUCTS BY CATEGORY

Explore our leading product categories

  • SENSORS
  • PLC
  • SWITCHES
  • TEMPERATURE CONTROLLER
  • CODE READER
  • SERVO MOTOR
  • POWER SUPPLY
  • RELAY SOCKET
  • INDUSTRIAL CONNECTOR & CABLE ASSEMBLIES
Smart Fiber Amplifier
4,154.-
truck 21 Days

Smart Fiber Amplifier

E3NX-FA11 2M

Smart fiber amplifier with a clear digital display and easy 1-button setup.

Cylindrical Proximity Sensor
1,435.-
stock Stock

Cylindrical Proximity Sensor

E2E-X2D1-N 2M

Industry-standard proximity sensor, highly resistant to oil and harsh environments.

Diffuse-reflective Photoelectric Sensor
2,598.-
stock Stock

Diffuse-reflective Photoelectric Sensor

E3Z-D61 2M

Classic photoelectric sensor, easy to install with a long sensing range.

Retro-reflective Photoelectric Sensor
2,473.-
stock Stock

Retro-reflective Photoelectric Sensor

E3Z-R61 2M

Retro-reflective sensor with highly stable beam alignment.

Slot-type Photomicrosensor
263.-
stock Stock

Slot-type Photomicrosensor

EE-SX672

Ultra-compact U-shaped photomicrosensor for precise positioning.

Digital Fiber Amplifier Unit
2,463.-
stock Stock

Digital Fiber Amplifier Unit

E3X-HD11 2M

Energy-saving fiber amplifier with high stability and simple tuning.

Rectangular Inductive Proximity Sensor
903.-
stock Stock

Rectangular Inductive Proximity Sensor

TL-W3MC1 2M

Flat-profile proximity sensor (only 6 mm thick) for ultimate space-saving.

Compact Diffuse-reflective Photoelectric Sensor
2,192.-
stock Stock

Compact Diffuse-reflective Photoelectric Sensor

E3T-FD11 2M

Ultra-compact photoelectric sensor designed for tight, limited spaces.

Compact PLC
10,292.-
stock Stock

Compact PLC

CP2E-N40DR-A

Next-gen Micro PLC, fully featured with easy network connectivity.

Compact PLC
10,846.-
stock Stock

Compact PLC

CP1L-M60DR-A

Compact PLC with built-in ports, ideal for standard machine control.

Modular PLC
15,438.-
stock Stock

Modular PLC

CP1H-XA40DR-A

High-performance PLC supporting advanced analog and high-speed inputs.

PLC CPU Unit
26,046.-
stock Stock

PLC CPU Unit

CJ2M-CPU35

High-speed, flexible modular PLC designed for larger automation systems.

Machine Automation Controller
37,249.-
stock Stock

Machine Automation Controller

NX1P2-1140DT

Next-gen machine controller syncing data fast to support factory IoT.

NX Machine Automation Controller
45,126.-
stock Stock

NX Machine Automation Controller

NX102-1020

Powerful controller integrating machine control and real-time data management.

Ethernet Unit
25,334.-
stock Stock

Ethernet Unit

CJ1W-ETN21

Ethernet module for CJ-series PLCs, ensuring stable data transmission.

Digital Input Unit
2,871.-
stock Stock

Digital Input Unit

NX-ID5342

High-speed digital input module for precise, real-time responses.

Basic Switch
212.-
stock Stock

Basic Switch

V-15-1A5-T

Standard micro switch with rapid switching and a long operational lifespan.

Subminiature Basic Switch
30.-
stock Stock

Subminiature Basic Switch

SS-5GL

Subminiature micro switch offering high precision and durability.

General-purpose Basic Switch
217.-
stock Stock

General-purpose Basic Switch

Z-15GD-B

High-capacity basic switch built with a rugged, heavy-duty housing.

Safety Door Switch
631.-
stock Stock

Safety Door Switch

D4NS-2AF

Compact safety door switch to maximize production line safety.

Limit Switch
1,650.-
stock Stock

Limit Switch

WLCA12-2N

Heavy-duty limit switch, highly resistant to shock, water, and dust.

Emergency Stop Pushbutton Switch
314.-
stock Stock

Emergency Stop Pushbutton Switch

A22E-M

Globally certified emergency stop button for 100% reliable safety.

Emergency Stop Pushbutton Switch
314.-
stock Stock
Digital Temperature Controller
2,410.-
stock Stock

Digital Temperature Controller

E5CC-RX2ASM-800

Digital temperature controller with a clear display and smart PID control.

Temperature Controller
2,891.-
stock Stock

Temperature Controller

E5CB-R1TC AC100-240

Budget-friendly temperature controller with all essential functions.

Analog Timer
1,041.-
stock Stock

Analog Timer

H3CR-A8 AC100-240/DC100-125

Miniature Timer
864.-
stock Stock

Miniature Timer

H3Y-2 DC24 30S

Miniature solid-state timer for accurate timing in space-restricted panels.

Digital Timer / Counter
5,335.-
stock Stock

Digital Timer / Counter

H5CX-A11D-N

Digital timer/counter featuring an ultra-clear display and rich functions.

Total Counter
1,221.-
stock Stock

Total Counter

H7EC-N

Subminiature totalizer counter requiring no external power supply.

Digital Counter
4,700.-
stock Stock

Digital Counter

H7CC-A

Next-gen digital counter with intuitive operation and lifetime warnings.

Digital Counter / Tachometer
8,748.-
stock Stock

Digital Counter / Tachometer

H7BX-A

Versatile digital counter/tachometer with a dynamic 2-color display.

Digital Timer
5,269.-
stock Stock

Digital Timer

H5S-WB2

Weekly time switch for automated and precise power on/off schedules.

RFID EtherNet/IP Unit
33,663.-
stock Stock

RFID EtherNet/IP Unit

V680S-HMD64-EIP

All-in-one RFID reader/writer fully compatible with EtherNet/IP.

RFID Amplifier Unit
16,428.-
stock Stock

RFID Amplifier Unit

V680-HAM91

High-performance RFID amplifier for rapid tag data processing.

RFID Tag
576.-
stock Stock

RFID Tag

V680-D1KP52MT

Miniature RFID tag, highly resistant to industrial oils and chemicals.

Metal-mount RFID Tag
1,249.-
stock Stock

Metal-mount RFID Tag

V680S-D2KF67M

Industrial Code Reader
33,663.-
truck 21 Days

Industrial Code Reader

V400-R2CF125

Industrial 2D code reader, exceptionally accurate with tiny codes.

Vision Sensor Cable
8,875.-
truck 21 Days

Vision Sensor Cable

FZ-VSB3 5M

Heavy-duty vision camera cable ensuring stable image data transfer.

Camera Cable
48,750.-
truck 21 Days

Camera Cable

FZ-SC2M

High-resolution industrial color camera capturing sharp, detailed images.

Servo Drive
19,500.-
truck 21 Days

Servo Drive

R88D-1SN08H-ECT

1S Servo Drive offering real-time response and precision via EtherCAT.

Servo Motor
29,759.-
truck 21 Days

Servo Motor

R88M-K10030T-BS2

High-precision servo motor with a built-in brake for power-loss safety.

Encoder Cable
3,379.-
truck 21 Days

Encoder Cable

R88A-CRKA005C

Reliable 5-meter encoder cable for seamless motor-to-drive signal.

Axial Fan
1,060.-
stock Stock

Axial Fan

R87F-A4A15HP

High-airflow AC cooling fan to extend the lifespan of panel components.

Axial Fan (Heavy Duty)
3,200.-
stock Stock

Axial Fan (Heavy Duty)

R87T-A4A05H

Heavy-duty metal axial fan built to handle high-temperature environments.

Compact Power Supply
1,717.-
stock Stock

Compact Power Supply

S8VK-C12024

Reliable industrial power supply, easy to mount on standard DIN rails.

Switching Power Supply
2,179.-
stock Stock

Switching Power Supply

S8FS-G15024CD-500

Highly popular enclosed power supply with superior surge resistance.

DIN Rail Power Supply
8,618.-
stock Stock

DIN Rail Power Supply

S8VS-09024B

Smart power supply with a digital display showing voltage and runtime.

High-capacity Power Supply
8,163.-
stock Stock

High-capacity Power Supply

S8JX-P30024CD

Slim 300W high-capacity power supply designed to save panel space.

Power Supply Redundancy Unit
7,263.-
stock Stock

Power Supply Redundancy Unit

S8T-DCBU-02

Power supply redundancy unit to maximize system uptime and stability.

DIN Rail Mounting Bracket
105.-
stock Stock

DIN Rail Mounting Bracket

S82Y-FSG-60F

Standard DIN rail mounting bracket built to withstand heavy vibrations.

Relay Socket
76.-
stock Stock

Relay Socket

PYFZ-08-E

High-quality 8-pin relay socket with a secure lock and easy wiring.

Relay Socket
114.-
stock Stock

Relay Socket

PYFZ-14-E

Industrial-grade 14-pin relay socket with excellent electrical conductivity.

Relay Terminal
1,070.-
stock Stock

Relay Terminal

G6D-F4B DC24

Slim 4-point relay terminal block, maximizing control panel space.

Relay Terminal
1,163.-
stock Stock

Relay Terminal

G6B-4BND DC24

High-capacity relay terminal block with built-in operation indicators.

General-purpose Relay
175.-
stock Stock

General-purpose Relay

MY2N-GS-R DC24

Best-selling 8-pin relay with clear, color-coded LED status checks.

General-purpose Relay
394.-
stock Stock

General-purpose Relay

MY4N-D2 DC24

14-pin relay with a built-in diode for superior surge suppression.

Power Relay
306.-
stock Stock

Power Relay

LY2N DC24

Compact power relay engineered to handle higher current and heavy loads.

Slim Power Relay
124.-
stock Stock

Slim Power Relay

G2R-1-SN DC24(S)

Slim 1-Pole power relay with a built-in test button for easy checks.

Slim Power Relay
139.-
stock Stock

Slim Power Relay

G2R-2-SN DC24(S)

Highly popular slim 2-Pole relay with exceptional surge resistance.

Solid State Relay
1,275.-
stock Stock

Solid State Relay

G3PE-215B DC12-24

Solid State Relay (SSR) for silent, spark-free, and long-life switching.

Solid State Relay
541.-
stock Stock

Solid State Relay

G3NA-210B-UTU DC5-24

Standard Solid State Relay with reliable heat dissipation.

Safety Relay Unit
5,195.-
stock Stock

Safety Relay Unit

G9SA-301 AC/DC24

Safety relay unit providing top-tier protection and control compliance.

Safety Relay
438.-
stock Stock

Safety Relay

G7SA-3A1B DC24

Safety relay with forcibly guided contacts to prevent system errors.

Relay Socket / Safety Relay Socket
416.-
stock Stock

Relay Socket / Safety Relay Socket

P7SA-10F-ND DC24

Safety relay socket with an LED indicator for effortless maintenance.

Sensor Connector Cable
555.-
stock Stock

Sensor Connector Cable

XS2F-D421-G80-F

Industrial M12 sensor cable ensuring stable signal and IP-rated protection.

Extension Cable
783.-
stock Stock

Extension Cable

XS2W-D421-G81-F

Heavy-duty M12 double-ended extension cable for industrial networks.

Industrial Ethernet Extension Cable
1,313.-
stock Stock

Industrial Ethernet Extension Cable

XS5W-D421-G81-F

Industrial Ethernet M12 cable with excellent noise and signal shielding.

Ethernet Connector Cable
500.-
stock Stock

Ethernet Connector Cable

XS5F-D421-E80-F

Smartclick M12 connection cable, locking securely with a simple twist.

Ethernet Connector Plug
355.-
stock Stock

Ethernet Connector Cable

XS5G-D418

Assembly M12 male connector plug for quick, solderless field wiring.

Robot Cable Connector
290.-
stock Stock

Robot Cable Connector

XS3F-M421-402-A

Compact M8 sensor connector cable tailored for small-space wiring.

NEED HELP SELECTING PRODUCTS?

Our automation experts are here to help you find the best solution for your application.

Technical Support

Technical Support

Technical Support

Product Recommendation

Technical Support

Application Consultation

line_contact
Fast Delivery

Fast Delivery
Reliable & On-time

100% Original

100% Original
Genuine OMRON Products

Expert Support

Expert Support
From Our Specialists

Secure Shopping

Secure Shopping
Safe & Easy

* โปรดตรวจสอบข้อมูลปัจจุบันของ สเปค ราคา และวันจัดส่งจากเว็บไซต์อีกครั้ง
MISUMI 5 Benefit