(!) เนื่องจาก Microsoft จะหยุดให้การสนับสนุนระบบปฏิบัติการ Windows 7 ตั้งแต่วันที่ 14 มกราคม 2563 และอาจส่งผลให้ผู้ใช้ระบบปฏิบัติการ Windows 7 ไม่สามารถใช้งานเว็บไซต์มิซูมิได้อย่างสมบูรณ์ กรุณาอัพเดทระบบและบราวเซอร์ตามเงื่อนไขระบบที่รองรับมิซูมิเว็บไซต์
สินค้า OMRON ลดพิเศษทั้งแบรนด์
มีให้เลือกหลากหลาย สต๊อกพร้อมส่ง สั่งเลย!
Part No. | No. of Poles | Terminal Shape | Dimension Height (mm) | Dimension Depth (mm) | Standard Price | Special Price | Day to Ship |
---|---|---|---|---|---|---|---|
MY2N-GS-R DC12 | 2 | Plug-In | 36 | 21.5 | 255.- |
171.- | ![]() |
MY4N-GS-R DC12 | 4 | 328.- |
220.- | ![]() |
|||
LY2N AC220/240 | 2 | Socket / Plug-In | 28 | 475.- |
270.- | ![]() |
|
LY2N-D2 DC24 | 600.- |
341.- | ![]() |
Part No. | Load Current (A) | Terminal Shape | Dimension Height (mm) | Dimension Depth (mm) | Standard Price | Special Price | Day to Ship |
---|---|---|---|---|---|---|---|
G6B-4BND DC24 | 5 | Screw Terminal | 78 | 28 | 1,477.- |
936.- | ![]() |
G6B-47BND DC24 | 1,543.- |
978.- | ![]() |
||||
G6D-F4B DC24 | 85.4 | 35 | 1,265.- |
903.- | ![]() |
Part No. | Applicable Output Load (A)/(V) | Terminal Shape | Dimension Height (mm) | Dimension Depth (mm) | Standard Price | Special Price | Day to Ship |
---|---|---|---|---|---|---|---|
G3NA-220B-UTU DC5-24 | 20/AC 24 to 240 | Screw Fastening | 58 | 27 | 1,093.- |
607.- | ![]() |
G3NA-420B AC100-240 | 20/AC 200 to 480 | 30 | 2,943.- |
1,686.- | ![]() |
||
G3PE-215B DC12-24 | 15/AC 100 to 240 | 100 | 100 | 1,400.- |
1,049.- | ![]() |
|
G3PE-225B-3N DC12-24 | 25/AC 100 to 240 | 120 | 155 | 7,032.- |
5,263.- | ![]() |
Proximity Sensor
Cylindrical
Rectangular
Part No. | Shielded / Non-Shielded | Detection Distance L1 [Classification](mm) | Head Size Depth (Range)(mm) | Screw Detection Head Size | Head Size Depth (mm) | Standard Price | Special Price | Day to Ship | |
---|---|---|---|---|---|---|---|---|---|
Cylindrical | E2E-X2D1-N 2M | Shield Type | ~2 | 20.1~30 | M8 | 26 | 2,297.- |
1,303.- | ![]() |
E2E-X7D1-N 2M | ~10 | 30.1~40 | M18 | 38 | 2,922.- |
1,657.- | ![]() |
||
E2E-X10D1-U 2M | 40.1~50 | M30 | 43 | 4,941.- |
2,678.- | ![]() |
|||
E2E-X14MD1 2M | Non-Shield Type | ~20 | 30.1~40 | M18 | 38 | 2,924.- |
1,865.- | ![]() |
|
E2E-X18MY1 2M | 40.1~50 | M30 | 43 | 5,025.- |
2,724.- | ![]() |
|||
Rectangular | E2S-Q21 1M | ~3 | 20.1~30 | - | 23 | 970.- |
656.- | ![]() |
|
E2S-W21 1M | 10~20 | - | 20 | 970.- |
656.- | ![]() |
|||
TL-N12MD1 2M | ~20 | 50.1~60 | - | 52.5 | 1,660.- |
1,031.- | ![]() |
||
TL-Q5MC1 2M | ~5 | 20.1~30 | - | 28 | 1,222.- |
694.- | ![]() |
||
TL-W3MC1 2M | ~3 | - | 27 | 1,333.- |
756.- | ![]() |
Photomicro Sensor
Part No. | Type | Detection Distance (mm) | Detection Method | Operation Mode | Connection Method | Standard Price | Special Price | Day to Ship | |
---|---|---|---|---|---|---|---|---|---|
Slot-Type | EE-SPX303N | Standard Type | 13 | Through Beam Type (Groove Type) | ON when light is interrupted | Connector Type (soldering not possible) | 975.- |
623.- | ![]() |
EE-SX672 | T Type | 5 | with Dark-ON / Light-ON (Switchable) | Connector Type (4-Pole, direct soldering supported) | 387.- |
221.- | ![]() |
||
EE-SX770A 2M | Standard Type | ON when light is interrupted | Integrated Cable Type | 532.- |
330.- | ![]() |
|||
EE-SX951-W 1M | L Type | Through Beam (with Slot) | Light-ON / Dark-ON (2 Outputs) | Pre-Wired | 427.- |
257.- | ![]() |
||
Beam Through |
EE-SPW321 | Standard Type | 300 | Through Beam | Dark-ON | 5,135.- |
3,112.- | ![]() |
|
Reflective Limited |
EE-SPY412 | Portrait Type | 5 | Limited Reflective Type | Light Seen-ON | Connector Type (soldering not possible) | 1,171.- |
636.- | ![]() |
Reflective Diffuse |
EE-SY672 | Reflective Type | Dark-ON or Light-ON (Selectable) | Special Connector (direct soldering possible) | 563.- |
382.- | ![]() |
Photoelectric Sensor
Separate Amplifier
Built-In Amplifier
Built-In Power Supply
Part No. | Type | Detection Method | Amplifier Installation Type | Ambient Operating Temperature(°C) | Connection Method | Standard Price | Special Price | Day to Ship | |
---|---|---|---|---|---|---|---|---|---|
Separate Amplifier | E3C-JC4P 2M | [Photoelectric Sensor] Photoelectric Sensor | - | Amplifier Only | -10~55 | Terminal Block Input Cable Pullout | 5,392.- |
2,923.- | ![]() |
E3NC-LH02 2M | [Lens for Sensor] Sensor Head | Retro Reflective | Amplifier Separation Type | 35~85 | Pre-Wired Connector | 9,682.- |
5,557.- | ![]() |
|
E3NC-SH100 2M | 14,302.- |
8,207.- | ![]() |
||||||
Built-In Amplifier | E3Z-LT61 2M | [Laser Sensor] Laser Sensor | [Transparent] Through Beam Type | Amplifier Built-In Type | Pre-Wired | 14,522.- |
8,904.- | ![]() |
|
E3Z-LL61 2M | Retro Reflective | 14,268.- |
10,115.- | ![]() |
|||||
E3Z-G61 2M | [Photoelectric Sensor] Photoelectric Sensor | [Transparent] Groove Type Transmission Shape | 6,300.- |
3,280.- | ![]() |
||||
Built-In Power Supply | E3JK-RR11 2M | Retro Reflective | -25~55 | 2,880.- |
1,470.- | ![]() |
|||
E3JK-RR12-C 2M | 1,650.- |
1,119.- | ![]() |
Limit Switches
General Purpose Vertical
General Purpose Horizontal
High Precision Switches
Part No. | Standard Price | Special Price | Day to Ship |
---|---|---|---|
SHL-Q2255-01 | 1,310.- |
1,124.- | ![]() |
ZC-D55 | 694.- |
591.- | ![]() |
Touch Switches
Rod Switches
Safety Limit Switches
Basic Switches
Switching Power Supply
S8FS-G Model
S8VK-C Model
S8VK-G Model
S8VK-T Model
Part No. | Model | Capacity (W) | Mounting Method | Terminal Shape | Rated Output Current (A) | Output Voltage | Dimension Height (mm) | Dimension Depth (mm) | Dimension Width (mm) | Standard Price | Special Price | Day to Ship |
---|---|---|---|---|---|---|---|---|---|---|---|---|
S8FS-G05024CD | S8FS-G | 50 | DIN Rail | Screw | 2.2 | DC 24 V | 102.5 | 137 | 42.2 | 2,152.- |
1,364.- | ![]() |
S8VK-C06024 | S8VK-C | 60 | 2.5 | 94.7 | 110 | 32 | 3,047.- |
1,749.- | ![]() |
|||
S8VK-G12024 | S8VK-G | 120 | 5 | 129.7 | 123.2 | 40 | 5,040.- |
2,908.- | ![]() |
|||
S8VK-S06024 | S8VK-S | 60 | Push-In | 2.5 | 94.7 | 91.2 | 32 | 3,439.- |
1,974.- | ![]() |
||
S8VK-T12024 | S8VK-T | 120 | Screw | 5 | 129.7 | 123.2 | 40 | 7,171.- |
4,344.- | ![]() |
||
S8TS-03012 | S8TS | 30 | 2.5 | 128.1 | 120 | 48 | 5,270.- |
4,192.- | ![]() |
|||
S8VS-03024 | S8VS | 30 | 1.3 | 94.6 | 96.4 | 22.5 | 2,808.- |
1,686.- | ![]() |
CJ1 Model
CJ2 Model
CP Model
NX1P Model
Round Connector
Square Connector
Part No. | Connector Shape | Applicable Pin/Contact | Number of Pins | Allowable Voltage (V) | Contact Material | Standard Price | Special Price | Day to Ship | |
---|---|---|---|---|---|---|---|---|---|
Round Connector | XS2C-D423 | Round | Female (Socket) | 4 | DC 250 | Brass | 338.- |
237.- | ![]() |
XS2F-D421-D80-F | - | - | 500.- |
349.- | ![]() |
||||
XS2G-D423 | Male (Plug) | DC 250 | Brass | 357.- |
251.- | ![]() |
|||
XS5G-D418 | AC 1500 | Phosphor Bronze | 800.- |
600.- | ![]() |
||||
XS5R-D426-1 | Combination use Male/Female | Phosphor Bronze/Brass | 1,375.- |
781.- | ![]() |
||||
Square Connector | XM3B-0922-132 | Square | Female (Socket) | 9 | AC 300 | Gold Plated | 369.- |
189.- | ![]() |
XG5M-4032-N | 40 | 177.- |
100.- | ![]() |
Board to Board Connector
เป็นตัวเชื่อมต่อระหว่างบอร์ดกับบอร์ด มีรูปทรงเป็นแบบเหลี่ยม ได้รับมาตรฐาน MIL/UL มีทั้งแบบประหยัดพื้นที่หรือแบบ DIN คอนเนคเตอร์
Part No. | Standard Price | Special Price | Day to Ship |
---|---|---|---|
XG4M-2030-T | 115.- |
87.- | ![]() |
XG4M-4030-T | 103.- |
66.- | ![]() |
Nylon Connector
สำหรับใช้เชื่อมต่อเซนเซอร์ ด้วยขั้วต่อชนิดที่ใช้งานง่าย และแคลมป์แบบสปริง จึงเดินสายได้ง่ายโดยไม่ต้องใช้เครื่องมือพิเศษ และง่ายต่อการบำรุงรักษา