(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Countermeasure Supplies against Heat

Heat measures are tools used to overcome the heat. They are used in environments with strong sunlight and those where heat builds up, and they are for preventing heatstroke and improving work efficiency. Light and heat shielding films and blinds block sunlight from windows to control temperature rise indoors. Cold packs and sweat pads are used to prevent heatstroke, and the use of cool vests and inner shirts with cool-touch functions are also effective. There are also products with innovations such as air blowers attached to helmets and jackets. Cooler boxes have various capacities depending on the product, and there are those that can be used as countermeasures against heat even outdoors, such as portable refrigerators that use AC power supply.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • Others
79 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    High Quality Natural Bamboo Blinds "Traditional"
    From: ฿ 572.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Heat shield sheet for windows
    Until 30/06/2024
    Heat shield sheet for windows
    Heat shield sheet for windows
    Heat shield sheet for windows
    Heat shield sheet for windows
    Heat shield sheet for windows
    Heat shield sheet for windows

    Sale
    Until 30/06/2024

    Heat shield sheet for windows

    TRUSCO

    [Features]
    · Heat-shielding sheet that is installed inside factories, offices, and windows on residential buildings.
    · It is a "mesh structure" which suppresses the radiant heat of the sun.
    · When used outdoors, the mesh fabric absorbs up to 86% of the heat from the sun, and reflects it.
    · Dedicated adhesive tape allows for simple repeated installation and removal.
    [Applications]
    · For heat shielding of windows at factories, offices, and residences.
    From: ฿ 740.90
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power of Salt Candy

    Power of Salt Candy

    TRUSCO

    [Features]
    · Easily provides needed salt and sugar.
    · Contains 1,230 mg of citric acid per 100 g.
    · Contains 1,230 mg of salt per 100 g.
    [Applications]
    · As a supplement for sodium and sugar lost in the heat.
    From: ฿ 184.86
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Honeycomb Zabuton Cushion

    Honeycomb Zabuton Cushion

    TRUSCO

    Reduces seat stuffiness and heat with unique honeycomb construction. Seat and back portion are anti-slip treated.
    From: ฿ 752.13
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts for Bamboo Blind

    Parts for Bamboo Blind

    WATANABE INDUSTRY

    A part for a blind that is compatible with an external hanging blind
    [Features]
    ・ Parts that can mount the blinds / shades by attaching them to the sash frames
    [Applications]
    ・ Space is created between the window and the shade, which provides a heat shield effect and is useful.
    From: ฿ 102.27
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    White Towel

    White Towel

    NISHIO

    Excellent water absorption. It has a clean white color. The size is suitable for various uses.
    From: ฿ 282.12
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Window Film Reftel
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Window Film Reftel

    TEIJIN FRONTIER

    [Features]
    · Revolutionary window film with high visible light transmission of 75%, and capable of reducing the outflow and inflow of heat without spoiling the open feel of the window.
    [Applications]
    · For saving energy and controlling light and heat in factory buildings and offices.
    · Glass shatter-proofing effect.
    From: ฿ 16,845.28
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Internal Pasting Film for Concealment

    Internal Pasting Film for Concealment

    TRUSCO

    [Features]
    · Shading type decorative film for making glass beautiful.
    · Can be used not only with interior glass, but also with exterior glass (lined).
    · Effectively decreases the scattering and falling of pieces of broken glass.
    · Cuts 99% or more of UV rays to prevent fading of goods and furniture.
    · 3M Scotch Tint [TM] Window Film Fasara [TM] has been standardized to 3 sizes.
    [Applications]
    · To prevent scattering of blindfolds and broken glass fragments.
    From: ฿ 2,731.47
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Decorative Window Film (Frosted Glass Type)

    Decorative Window Film (Frosted Glass Type)

    SINWA

    [Features]
    · Provides existing installed glass with a frosted appearance without having to change to frosted glass.
    [Applications]
    · To screen the window slightly.
    From: ฿ 1,729.57
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cooler Box EA917AJ-47

    Cooler Box EA917AJ-47

    ESCO

    【Product Specifications】
    ・Capacity-47L
    ・Weight-4.6kg
    ・Dim.-Outer dim.: 620 x 360 x 390(H)mm, Inside dim.: 510 x 285 x 295(H)mm
    ・Material-Body: polyethylene, Sealer: PS/PP, Insulator: PU
    ・With casters, drain plug
    From: ฿ 6,660.53
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SARAYA, Water Purification Cartridge For Water Cooler WT-P2

    SARAYA, Water Purification Cartridge For Water Cooler WT-P2

    SARAYA

    [Features]
    · Shelf life of about 6 months when using 40 L per day.
    · Water purification cartridge for the WT-1000P
    From: ฿ 12,315.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Transparent Thermal-Insulating Film, Thermion Clear
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Transparent Thermal-Insulating Film, Thermion Clear

    ACHILLES

    [Features]
    · Effectively shields near infrared rays from entering through the window and keeps the room temperature from rising too high.
    · Cuts ultraviolet rays, preventing color fade-out.
    · Easy to apply and peel off when installing as adhesive is not used (self-adhesive film).
    [Applications]
    · As an energy-saving measure in offices and factories, etc.
    · To prevent color fade-out and degradation due to ultraviolet rays in stores.
    · Applying the film to a window keeps the temperature from rising too high, which leads to energy savings.
    From: ฿ 35,957.16
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cooling Interior, Cool Core Cap
    Cooling Interior, Cool Core Cap
    Cooling Interior, Cool Core Cap

    Cooling Interior, Cool Core Cap

    FUKUTOKU CORPORATION

    [Features]
    ·The heat of vaporization cools the neck.
    ·Soak the removable cover in water and wring it out.
    [Applications]
    ·Sunshade for the back of the neck when working outdoors.
    From: ฿ 1,045.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blackout Sheet Wide Screen

    Blackout Sheet Wide Screen

    NIHON WIDECLOTH

    [Features]
    · Excellent air permeability, lightweight yet durable.
    · Blocks strong sunlight and creates a comfortable summertime environment.
    · Eyelets around the edges allows the screen to be secured easily using string or rope, etc.
    [Applications]
    · To prevent temperature increases in factories and houses.
    · Shades flowers and trees and vegetable gardens from the sun.
    From: ฿ 1,038.57
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Personal Cooler Coollette
    Until 30/06/2024
    Personal Cooler Coollette
    Personal Cooler Coollette

    Sale
    Until 30/06/2024

    Personal Cooler Coollette

    SHIGEMATSU WORKS

    Heat Stroke Countermeasure Personal Cooler Courette.
    [Features]
    ·A personal cooler that requires only compressed air and requires no refrigerants.
    ·Cool air comes out from the pores of the tube wrapped around the body to cool the body.
    [Applications]
    ·Used to prevent heat stroke in high-temperature work areas such as furnace front work.
    From: ฿ 15,175.12
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Long towel

    Long towel

    SENSYU

    A long cotton towel that can be wrapped around the head.
    [Features]
    ·It is about 15 cm longer than a normal size towel, so you can use it by wrapping it around your head.
    ·The surface is made of full pile material and has excellent water absorption.
    [Applications]
    ·towel.
    From: ฿ 155.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EP Box
    EP Box
    EP Box
    EP Box
    EP Box
    EP Box
    EP Box

    EP Box

    SANKO

    [Features]
    ·The high-performance material "Eperan" is flexible and does not crack easily when bent, and is less prone to chipping than styrofoam.
    ·It has excellent cold and heat retention properties, making it ideal for transportation and storage of foods that require refrigeration or heat retention.
    ·Because it is lightweight, cargo handling work can be carried out easily.
    From: ฿ 522.24
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EP Box Lid
    EP Box Lid
    EP Box Lid
    EP Box Lid
    EP Box Lid

    EP Box Lid

    SANKO

    [Features]
    ·Lid for EP Box 10
    Product type: Insulated container
    Capacity: 1 pc.
    From: ฿ 315.94
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sancold box

    Sancold box

    SANKO

    [Features]
    · For cold insulation (up to 40°C). (SKCB12P-2-BL)
    · For heat/cold insulation (up to 80°C). (SKCB10SH, 15SH, 20-2I)
    From: ฿ 1,658.73
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Refresh Cap

    Refresh Cap

    TANIZAWA SEISAKUSHO

    An excellent sweat-absorbent and breathable inner cap that is worn under a hard hat.
    [Features]
    ・ It fits perfectly with the size adjustment function.
    ・ A sweat-absorbing quick-drying material, Aqua Dry, eliminates stickiness on the head caused by sweat.
    [Applications]
    ・ For wearing it under a helmet to absorb sweat while wearing the helmet.
    From: ฿ 529.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Heat-Blocking Flap for Helmets, Mr. Refreshing 2

    Heat-Blocking Flap for Helmets, Mr. Refreshing 2

    TANIZAWA SEISAKUSHO

    [Features]
    · Attach to helmet when working in hot sunlight to easily cool the neck.
    · Made from a special polymer that cools using vaporization heat after immersing in water for just 2 minutes.
    · Material made from special fibers cuts 60% of ultraviolet rays and the use of external heat insulation also shields the neck from heat.
    · Hygienically reusable due to the antimicrobial and deodorizing effect of the mesh material on the inside.
    · Mass after 2 minutes water absorption: approximately 90 g
    · Amount of water absorbed: 74 g (immersed in water for 2 minutes)
    · Surface material: metallic processing that blocks 60% of UV rays
    · Composition: high moisture absorbing fibers converted from sodium polyacrylate polymer to fiber form
    · Effective when used after immersing in water for approximately 2 minutes until enough water has been absorbed.
    · Attach to helmet to use.
    [Applications]
    · As a measure against heat stroke.
    · Effective for use when wearing a helmet and working in hot sunlight.
    From: ฿ 500.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sweat-Stopping Refreshing Band for Helmets

    Sweat-Stopping Refreshing Band for Helmets

    TANIZAWA SEISAKUSHO

    [Features]
    · Easily attaches to the inside front of the helmet to absorb sweat, making the wearer feel more refreshed.
    · Cushioned and breathable. Can be washed and reused.
    [Applications]
    · For people affected by sweat running down the forehead when wearing a helmet.
    · Cushioning for people affected by the hard headband at the front of the helmet.
    From: ฿ 137.04
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Shielding / Heat Shielding Film

    Light Shielding / Heat Shielding Film

    TRUSCO

    [Features]
    · Cooling rate is improved due to insulating effect.
    · Diverts most of the sun's rays, and suppresses the rise of temperature indoors.
    · Favorable for its UV ray protection/blindfolding effect.
    · A sheet which can be easily attached to a window using water, and does not leave a mark when removed.
    [Applications]
    · For energy-saving measures in factories and buildings.
    From: ฿ 307.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Internally Attached Film (for Regulating Sun Light)

    Internally Attached Film (for Regulating Sun Light)

    TRUSCO

    [Features]
    · It prevents the increase of ambient temperatures by cutting the heat from the sun by 70%.
    · With half mirror finish that cuts the field of vision from outside, and makes the interior difficult to see.
    [Applications]
    · UV cut prevents fading of goods and furniture.
    · To prevent scattering of broken glass fragments.
    From: ฿ 4,742.23
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold insulation agent, ordinary type (-1°C)/high cold insulation type (-13°C)

    Cold insulation agent, ordinary type (-1°C)/high cold insulation type (-13°C)

    TRUSCO

    [Features]
    · Can be used repeatedly.
    · Container type.
    [Applications]
    · Can be used for repeated deliveries.
    From: ฿ 164.77
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Soft Cooler BOX

    Soft Cooler BOX

    TRUSCO

    [Features]
    · It is a soft cooler box that can be folded lightly and compactly.
    · It has a pocket for accessories.
    From: ฿ 393.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    8-hour Thermal Seat for Adults

    8-hour Thermal Seat for Adults

    KOBAYASHI

    Incorporates cooling beads. Continuous effect over time.* Please be aware that this is a seasonal product and it may be out of stock or delayed.

    [Features]
    · Can be used immediately when a family member suddenly develops a fever.
    · Gel sheet containing cooling beads rapidly absorbs heat.
    · Adheres snugly to the forehead.
    · Does not come away easily even when you turn in your sleep.
    · Continuous cooling effect of approximately 8 hours from 1 sheet.
    · Weakly acidic sheet gentle on skin.
    From: ฿ 220.50
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Thermocon cool NEO scarf
    Thermocon cool NEO scarf
    Thermocon cool NEO scarf
    Thermocon cool NEO scarf

    Thermocon cool NEO scarf

    AION

    Reusable after simple washing in water. Soft texture and cool touch material provides further cooling.
    From: ฿ 717.85
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    "AS Silver Shade" (Bamboo Type)

    "AS Silver Shade" (Bamboo Type)

    ASAHI INDUSTORY

    [Features]
    ・ Since it is a mesh sheet, it is easy to let air through and can reduce the intrusion of near infrared rays, which is also a cause of temperature rise
    ・ It uses flameproof material
    ・ The inside is less likely to be darkened than ordinary bamboo screens, and the inside is less visible from the outside, so it protects personal privacy firmly
    [Applications]
    ・ Attached to the window glass of offices, factories, schools, etc. to alleviate the sunlight indoors
    From: ฿ 5,521.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Four Seasons Vest

    Four Seasons Vest

    TSUKUSHI KOBO

    6‑mm mesh provides excellent breathability and the holes in the reflective cloth allow heat to escape from the reflector. Can be used all year round and is also safe for working at night.
    From: ฿ 2,559.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Sheet

    Insulation Sheet

    TRUSCO

    There is a heat shielding effect, which controls temperature increase by diffused reflection.
    From: ฿ 2,021.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Awning Screen Le Soleil Brown

    Awning Screen Le Soleil Brown

    WATANABE INDUSTRY

    Prevents indoor temperatures from rising. Improves the efficiency of air conditioning, etc. A measure against summer heat and sunlight. Protects privacy.
    From: ฿ 715.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Refresh Body Sheet (Thick Type)

    Refresh Body Sheet (Thick Type)

    TRUSCO

    [Features]
    · Super large size sheet enough for wiping the whole body.
    · The removal port has stopper functionality that allows it to be easily pulled out with one hand.
    · Menthol components create a refreshing feeling..
    · Faintly scented type (citrus fragrance formulation).
    · It is thick with texture similar to a cloth towel.
    [Applications]
    · For wiping the body and around the neck after work. For refreshing.
    From: ฿ 438.20
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cooling Body Sheet "Oban-burumai"

    Cooling Body Sheet "Oban-burumai"

    TRUSCO

    [Features]
    · The large mesh fabric sheet is big enough to wipe the whole body.
    · Contains menthol component to provide a refreshing feeling.
    · Enables cleanliness after work.
    [Applications]
    · For freshening up during breaks. For wiping the body and around the neck after work.
    From: ฿ 1,294.57
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cool Body Sheet Obanburumai Refill

    Cool Body Sheet Obanburumai Refill

    TRUSCO

    [Features]
    ·The large size of the mesh fabric allows you to thoroughly indulge your whole body.
    ·We pursued a refreshing feeling by blending cooling ingredients strongly.
    ·keep body clean after work
    [Applications]
    ·For refreshment during breaks
    ·For wiping the body and neck after work
    From: ฿ 837.80
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cooling Agent "Catch Cool"

    Cooling Agent "Catch Cool"

    TRY

    Cooling material for mass retailers with small box specifications.
    [Features]
    ·A safe and secure cooling material produced in our own factory in Japan.
    ·Despite its compact size of 90 x 140 mm, it contains a generous 100 g of cooling gel.
    [Applications]
    ·Ideal for outdoor activities such as camping and watching sports.
    From: ฿ 34.29
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Otafuku Cool Sensation Deodorizing Power-Stretch Long Sleeve Crew-Neck Shirt

    Otafuku Cool Sensation Deodorizing Power-Stretch Long Sleeve Crew-Neck Shirt

    OTAFUKU GLOVE

    - Utilizes special polyester “X-COOL” fibers that boosts the high cooling functionality. Provides a cool sensation when wearing. '- Uses deodorizing core threads the around the neck and armpit that are prone to unpleasant smells, providing a deodorizing effect. '- The sweat absorption and quick drying treatment suppresses stickiness, thereby maintaining a fresh feeling. '- Suitably compressed to support the movement of the body. '- The UV cutting function prevents the unit from becoming worn due to UV rays.
    From: ฿ 520.10
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Otafuku Cool Sensation Deodorizing Power-Stretch Half Sleeve High-Neck Shirt

    Otafuku Cool Sensation Deodorizing Power-Stretch Half Sleeve High-Neck Shirt

    OTAFUKU GLOVE

    - Utilizes special polyester “X-COOL” fibers that boosts the high cooling functionality. Provides a cool sensation when wearing. '- Uses deodorizing core threads the around the neck and armpit that are prone to unpleasant smells, providing a deodorizing effect. '- The sweat absorption and quick drying treatment suppresses stickiness, thereby maintaining a fresh feeling. '- Suitably compressed to support the movement of the body. '- The UV cutting function prevents the unit from becoming worn due to UV rays.
    From: ฿ 453.61
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Shielding / Heat Shielding Mesh Sheet

    Light Shielding / Heat Shielding Mesh Sheet

    TRUSCO

    [Features]
    · Cooling rate is improved due to thermal insulating and light blocking effects.
    · Has a blinding effect that makes it difficult to see indoors. (Daytime)
    · Simply peel off the protective film without using water and paste immediately.
    · Forms no wrinkles and can be attached beautifully as the air vents from the meshed part.
    · It can also be pasted on uneven glass.
    [Applications]
    · For energy-saving measures in factories and buildings.
    [Notes]
    · For indoor windows only.
    · Cannot be used for netted glass. The glass may break.
    From: ฿ 407.24
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Heat Control Window Film (Silver Type)

    Heat Control Window Film (Silver Type)

    SINWA

    [Features]
    · Metallic insulating window film reflects solar heat coming indoors.
    · Cuts ultraviolet rays (more than 99%) and also provides effective shatter-proofing of glass in the case of a disaster.
    [Applications]
    · Improves cooling efficiency and mitigates heat near windows.
    · Ideal match for buildings with a metallic appearance. Protects family members and employees from glass shards if there is a disaster.
    From: ฿ 3,071.65
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat Control Window Film (Transparent Type)

    Heat Control Window Film (Transparent Type)

    SINWA

    [Features]
    · Transparent heat-shielding window film with a super film of 200 layers that cuts more than 90% of infrared rays.
    · Cuts ultraviolet rays (more than 99%) and also provides effective shatter-proofing of glass in the case of a disaster.
    [Applications]
    · Improves cooling efficiency and mitigates heat near windows.
    · For glass shatter-proofing.
    From: ฿ 6,129.10
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heatstroke Forecast Plate

    Heatstroke Forecast Plate

    UNIT

    [Features]
    · All-in-one heat stroke prediction notice board with digital number display.
    [Applications]
    · As a measure against heatstroke.
    · Ideal as a heatstroke warning notice.
    From: ฿ 2,123.74
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heatstroke Preventive Measures Sign Set

    Heatstroke Preventive Measures Sign Set

    UNIT

    [Features]
    · Sign set is easily stored and moved.
    · Can be rolled to carry around easily.
    [Applications]
    · As a heatstroke warning notice.
    From: ฿ 1,735.21
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strong Adhesive Type Sweat Absorbent Cap Liner

    Strong Adhesive Type Sweat Absorbent Cap Liner

    VILENE CREATE

    [Features]
    · Absorbs sweat quickly when attached to the part of a helmet or hat that contacts the forehead.
    · Disposable type so a clean liner is used every time.
    · Choose from 2 types: a weak adhesive type for use in helmets and a strong adhesive type for use in hats.
    [Applications]
    · For use in the workplace and when playing sports.
    From: ฿ 2,429.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Weak Adhesive Type Sweat Absorbent Cap Liner

    Weak Adhesive Type Sweat Absorbent Cap Liner

    VILENE CREATE

    [Features]
    ·Easy to use. Just stick it on the inside of your helmet or hat
    ·Non-woven fabric is used for the part that touches the forehead. Quickly absorbs sweat
    ·Since it is a disposable type, you can always use a dry and clean pad.
    ·We offer a weak adhesive type (helmets, etc.) and a strong adhesive type (hats, etc.). If the adhesive surface is cloth, etc., a strong adhesive type is recommended.
    ·Ideal for work sites, as well as sports such as golf and baseball
    From: ฿ 2,313.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cool Bit Builder II

    Cool Bit Builder II

    UNIT

    [Features]
    · Simply immerse in water for approximately 1 minute, squeeze lightly and wear under a helmet for a cooling effect.
    [Applications]
    · For workers who wear helmets and work under the hot sun or in hot workplaces. (Can be also worn with cap-type helmets)
    From: ฿ 901.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Honeycomb Zabuton Cushion (Round)

    Honeycomb Zabuton Cushion (Round)

    TRUSCO

    [Features]
    · Comes with a belt and can be fixed onto work chairs and stools.
    · Reduces seat stuffiness and heat with unique honeycomb construction.
    · The reverse side of the seat surface utilizes anti-slip processing.
    [Applications]
    · For seat surfaces of work chairs and stools during summer.
    From: ฿ 667.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colored box, blue/white

    Colored box, blue/white

    IRISOHYAMA

    Cooler box with antibacterial treatment on the inside of the main body.
    [Features]
    ·The lid can be removed for easy cleaning.
    ·You can close the lid even if you put a cooling pack on top of the PET bottle.
    [Applications]
    ·For storing beverages against the heat.
    From: ฿ 998.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultra Cold Cooler Box, Magnet Type

    Ultra Cold Cooler Box, Magnet Type

    TRUSCO

    [Features]
    · Ultra-cooling type that uses a 30 mm insulation material (inner foamed polyethylene) to maintain coldness. (Normal cooler bags use 5 to 8 mm)
    · Can be folded up and is lightweight.
    · Easy to clean with removable inner aluminum sheet.
    · With non-woven bag for storage.
    · Type that fixes the box and lid with a magnet.
    · Ideal for workplaces without refrigerators or when working outdoors for an extended period of time.
    From: ฿ 4,682.71
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultra Cold Cooler Box, Hook & Loop Fastener Tape Type

    Ultra Cold Cooler Box, Hook & Loop Fastener Tape Type

    TRUSCO

    [Features]
    · Ultra-cooling type that uses a 30 mm insulation material (inner foamed polyethylene) to maintain coldness. (Normal cooler bags use 5 to 8 mm)
    · Can be folded up and is lightweight.
    · Easy to clean with removable inner aluminum sheet.
    · With non-woven bag for storage.
    · Type that fixes the box and lid with Hook & Loop Fastener tape.
    · Ideal for workplaces without refrigerators or when working outdoors for an extended period of time.
    From: ฿ 3,871.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Connectors

    Hose Connectors

    KABUTAKAGI

    [Features]
    · Use together with a nipple to connect a pressure-resistant hose.
    Product type: others
    Quantity: 1 pc.
    From: ฿ 586.64
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SHOWA Helmet Neck Shade 2

    SHOWA Helmet Neck Shade 2

    SHOWASHOKAI

    Wide flaps protect the neck from direct sunlight.
    [Features]
    · Added slits allow heat to escape.
    · Easy to attach just by placing on top of the helmet.
    [Material]
    · Polyester, nonslip rubber
    From: ฿ 620.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Saraya, Water Cooler WT-1000P
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Saraya, Water Cooler WT-1000P

    SARAYA

    Floor type.
    [Features]
    · Connects directly to standard water supply.
    · With automatic washing function (once a day for 25 minutes).
    · Automatic washing-in-progress lamp flashes during automatic washing.
    [Applications]
    · For drinking water in offices and factories.
    From: ฿ 51,188.58
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Pot EA763AR-51A

    Electric Pot EA763AR-51A

    ESCO

    【Product Specifications】
    ・Operating power supply-DC12V
    ・Consumption current-12A
    ・Volume-1000mL
    ・Material-Polycarbonate
    ・Size-190x180x150(H)mm
    ・Code Length-1.3m
    ・Weight-550g
    ・Equipped with auto stop function shuts off the pot automatically when water boils, dryheating prevention function, and transparent scales.
    ・You can boil water in car, so you can cook hot drinks and pot noodles.
    From: ฿ 1,801.20
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mist Stand (Height Adjustable) EA897YA

    Mist Stand (Height Adjustable) EA897YA

    ESCO

    【Product Specifications】
    ・Full length …900・1500・2000mm(3The stage Adjustable )
    ・Applicable Hose …The inside diameter 12 To 15mm
    ・The Head Part Can Be Tilted In The Vertical Direction In 13 Different Stages, And Can Horizontally Rotate For 360 Degrees.
    ・Diffuses Fine Mist As Small As 5 Micron, And Will Suppress The Heat Of The Surrounding Area With Its Vaporization Heat.
    From: ฿ 4,578.57
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    0.19 mm Heat Shield Sheet

    0.19 mm Heat Shield Sheet

    ESCO

    ·This product not only has a heat shielding effect, but also weather resistance and daylighting properties.
    ·It is ideal for preventing PVC pipes from being bent or sunburned outdoors, and for use as a heat shielding tent material, etc., for vinyl houses.
    From: ฿ 780.77
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sun Visor EA912-1

    Sun Visor EA912-1

    ESCO

    【Product Specifications】
    ・With clip
    ・Attachable sun visor for vehicle
    ・Material-Polycarbonate resin
    ・Dim.-295 x 95mm
    ・Smoked glass (movable)-80 x 70mm
    From: ฿ 1,157.66
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cool Neck Band EA915EM-11

    Cool Neck Band EA915EM-11

    ESCO

    The cloth material is cotton and polyester.
    The exterior of the ice pack is made of anti-bacterial nylon plastic material, and the ice pack can keep cool temperature for 60 minutes and is washable.
    From: ฿ 650.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cool Neck Band EA915EM-12

    Cool Neck Band EA915EM-12

    ESCO

    【Product Specifications】
    ・Material-Towel fabric: cotton, polyester, Exterior of refrigerant: anti-bacterial nylon polyester
    ・Dim.-Approx. 75 x 770mm
    ・Weight-Towel part: 26g, refrigerant: 165g
    ・Use after freezing the refrigerant in the freezer for more than 3 hours.
    ・Cool state duration of refrigerant-60 minutes
    ・Washable
    ・Color…Green
    From: ฿ 522.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Folding Type Keep Warm・Cold Storage Container (With Lid/Foaming PP) EA917AA-30

    Folding Type Keep Warm・Cold Storage Container (With Lid/Foaming PP) EA917AA-30

    ESCO

    【Product Specifications】
    ・Material …EPP(Foaming Polypropylene )
    ・By The Design That Improved Sealing Up Characteristics, It Is Superior In Thermal insulation, Cold Insulation Effect.
    ・Highly Resistant Against Being Deformed Such As By Being Bent, And Is Durable When Compared With Styrene Foam.
    ・Volume …38L
    ・Size …600×400×253(H)mm
    ・Qty. Per Unit …1
    From: ฿ 3,992.62
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jug (18·23 L)

    Jug (18·23 L)

    ESCO

    ·Ideal for drinking water and hand washing water for outdoor work
    ·The full-opening lid makes it easy to fill with drink.
    ·The water faucet is a finger pressure rubber switch system, which makes it easy to dispense liquid and prevent dripping.
    From: ฿ 4,190.22
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cool Box

    Cool Box

    ESCO

    The capacity is 25L to 50L.
    The 25.35 L comes with a shoulder belt, and the 50 L comes with a small window and drain plug.
    From: ฿ 2,450.19
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cool Box (Foldable)

    Cool Box (Foldable)

    ESCO

    It can be stored compactly, making it very convenient to carry.
    There are 20 L and 40 L capacities.
    From: ฿ 4,332.76
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Refrigerant EA917H-16

    Refrigerant EA917H-16

    ESCO

    【Product Specifications】
    ・Size-195x255x35(T)mm
    ・Weight-1.2kg
    ・Material- Main material: natural polymeric substance (plant), container: polyethylene
    ・Speed freezing type of -16 degrees Celsius
    From: ฿ 755.56
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Refrigerant EA917H-1A

    Refrigerant EA917H-1A

    ESCO

    【Product Specifications】
    ・Dim.-195(W) x 135(D) x 26(T)mm
    ・Weight-Approx. 550g
    ・Material-Main component: natural polymeric substance (plant), Container: polyethylene, nylon
    ・-16℃ at which even fish is frozen
    From: ฿ 477.50
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Refrigerant (500g 800g)

    Refrigerant (500g 800g)

    ESCO

    It uses water, water-absorbing resin, and preservatives, and can be frozen in a freezer and used repeatedly.
    From: ฿ 245.32
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Refrigerant EA917H-8

    Refrigerant EA917H-8【8 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・It is a reusable soft-type refrigerant. After using it as a refrigerant, you can use it as a deodorizing agent.
    ・Size(mm)-170(W)x100(D)x10(T)
    ・Material-packaging bag: nylon, polyethylene content : water, water-absorbing resin, antiseptic agent
    ・Weight-About 150g
    ・As refrigerant- Frozen in about 10 hours in a freezer (-20℃). Put it horizontally in a freezer.
    ・Use as deodorizing agent- Open the bag, put the content in a container or a wide-mouth bottle, and put it at places such astoilets and areas smelling of pets.
    From: ฿ 381.05
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Shower EA917S

    Portable Shower EA917S

    ESCO

    【Product Specifications】
    ・Weight-4.1kg
    ・Possible to adjust 3 arms to free angle
    ・Material-ABS resin・aluminum pipe・PVC(hose)・polyethylene(case)
    ・Dim. assembled-Approx. 710(W)×700(D)×1545 to 2100(H)mm
    ・Storage dim.-Approx. 700(W)×355(D)×90(H)mm
    ・Load capacity-Up to approx. 100kg/shower stand(case)
    ・With 3m hose(ID:3/8"、OD:1/2")、cock nipple
    From: ฿ 2,518.73
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Solar Shower EA917SA

    Solar Shower EA917SA

    ESCO

    【Product Specifications】
    ・Size-415x570mm
    ・Hose length-500mm
    ・Volume-19L
    ・Material-PVC
    ・When this product is filled with water outdoors at 21 degrees Celsius and exposed to sun light, temperature of the water in it increases to about 40 degrees Celsius after 3 hours.
    From: ฿ 595.79
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bucket with Lid EA925MF-32

    Bucket with Lid EA925MF-32

    ESCO

    【Product Specifications】
    ・Volume-about 7.5L
    ・Material-EVA
    ・Dim. when in use-Approx.Dia.245 x 275(H)mm
    ・Stored size- Approx. Dia.245 x 50(H)mm
    ・Provided with foldable cover; zipper-open/close type (to prevent water spill)
    ・Transparent window provided on the cover to see the inside
    ・Besides for containing water, it is usable for temporarily containing tools.
    From: ฿ 1,162.59
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Astage, Cooler Box, Isel
    Astage, Cooler Box, Isel
    Astage, Cooler Box, Isel
    Astage, Cooler Box, Isel
    Astage, Cooler Box, Isel
    Astage, Cooler Box, Isel

    Astage, Cooler Box, Isel

    ASTAGE

    [Features]
    · ASR-10 holds 9 350-ml cans or 6 500-ml plastic bottles standing.
    · This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
    · Comes with convenient shoulder strap.

    · ASR-13 holds 18 350-ml cans or 12 500-ml plastic bottles standing.
    · This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
    · Comes with convenient shoulder strap.

    · ASR-25 holds 15 × 500-ml plastic bottles, 8 1.5-L plastic bottles or 7 2-L plastic bottles standing.
    · This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
    · Comes with convenient shoulder strap.

    · ASR-35 holds 24 500-ml plastic bottles, or 10 1.5-L or 2-L plastic bottles standing.· This is based on the standard storage capacity. (This will vary if cold packs are also inside.)

    · ASR-45 holds 28 500-ml plastic bottles, or 15 1.5-L or 2-L plastic bottles standing.
    · This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
    · Comes with wheels making it easy to pull around by the handle.
    From: ฿ 716.66
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Astage, Cooler Box, Abuzero
    Astage, Cooler Box, Abuzero
    Astage, Cooler Box, Abuzero

    Astage, Cooler Box, Abuzero

    ASTAGE

    [Features]
    · The thickness of the insulating material is (approximately) 3 times that of our conventional products to better keep the interior cold.
    · The density of the insulating material has also been increased, significantly cutting the conduction of heat from the outside air and improving cooling performance by 40% (compared to our other products).
    · Holds 15 × 500-ml plastic bottles standing (based on the standard storage capacity. This will vary if cold packs are also inside.)
    · Reinforced hinges with screws are used in the lid, improving durability.
    · Equipped with legs so the base of the main body does not contact the floor and cooling is not affected by ground heat.
    · Can be housed neatly under a normal sheet on a fishing boat.
    From: ฿ 3,402.72
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Astage, Cool in Pack, Soft Type
    Astage, Cool in Pack, Soft Type
    Astage, Cool in Pack, Soft Type
    Astage, Cool in Pack, Soft Type
    Astage, Cool in Pack, Soft Type
    Astage, Cool in Pack, Soft Type

    Astage, Cool in Pack, Soft Type

    ASTAGE

    [Features]
    · Can be used repeatedly by refreezing after use.
    From: ฿ 2,322.58
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Astage, Gatsu Freeze Kun, Hard Type
    Astage, Gatsu Freeze Kun, Hard Type
    Astage, Gatsu Freeze Kun, Hard Type
    Astage, Gatsu Freeze Kun, Hard Type

    Astage, Gatsu Freeze Kun, Hard Type

    ASTAGE

    [Features]
    · Cool pack temperature reaches as low as -15°C, enabling quick cooling of cooler box interiors.
    · Robust design with rounded corners does not break easily if dropped.
    · Can be used repeatedly by refreezing after use.
    From: ฿ 212.37
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sun Shade EA912-20B

    Sun Shade EA912-20B

    ESCO

    【Product Specifications】
    ・For Windshield
    ・Sucker installation system
    ・Material …Body :Aluminum (Powder Court )Sucker :PVC
    ・Making Rise In Temperature Slower.
    ・Deodorization, Antibacteria By The Catalytic Action
    ・Size …1300(W) x 600(H)mm
    From: ฿ 659.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sun Shade EA912-21B

    Sun Shade EA912-21B

    ESCO

    【Product Specifications】
    ・For Windshield
    ・Sucker installation system
    ・Material …Body :Aluminum (Powder Court )Sucker :PVC
    ・Making Rise In Temperature Slower.
    ・Deodorization, Antibacteria By The Catalytic Action
    ・Size …1300(W) x 700(H)mm
    From: ฿ 769.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sun Shade EA912-22B

    Sun Shade EA912-22B

    ESCO

    【Product Specifications】
    ・For Windshield
    ・Sucker installation system
    ・Material …Body :Aluminum (Powder Court )Sucker :PVC
    ・Making Rise In Temperature Slower.
    ・Deodorization, Antibacteria By The Catalytic Action
    ・Size …1400(W) x 900(H)mm
    From: ฿ 1,190.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [With Caster ]Cooler Box EA917AE-6
    Until 30/06/2024

    Sale
    Until 30/06/2024

    [With Caster ]Cooler Box EA917AE-6

    ESCO

    【Product Specifications】
    ・Material …Polyurethane +Polyethylene ,Handle :Elastomer ,Latch :ABS
    ・Can keep ice for 7 to 10 days.
    ・Movable hinge handles and main body-attached handles make it convenient to carry
    ・With Caster and Drain Valve
    ・Volume …75.7L
    ・Weight …22.5kg
    ・Outside Dim …1089(W) x 527(D) x 514(H)mm
    ・Inside Dim …737(W) x 330(D) x 330(H)mm
    From: ฿ 83,567.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TRUSCO Parasol For Worksites

    TRUSCO Parasol For Worksites

    TRUSCO

    [Features]
    · A beach parasol type to provide shade from the sun. [Applications]
    · Protection against the summertime sunlight.
    From: ฿ 1,727.74
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Other
You can add up to 6 items per a category to the compare list.
High Quality Natural Bamboo Blinds "Traditional"
You can add up to 6 items per a category to the compare list.
Sale
Heat shield sheet for windows
Until 30/06/2024
Heat shield sheet for windows
Heat shield sheet for windows
Heat shield sheet for windows
Heat shield sheet for windows
Heat shield sheet for windows
Heat shield sheet for windows
You can add up to 6 items per a category to the compare list.
Power of Salt Candy
You can add up to 6 items per a category to the compare list.
Honeycomb Zabuton Cushion
You can add up to 6 items per a category to the compare list.
Parts for Bamboo Blind
You can add up to 6 items per a category to the compare list.
White Towel
You can add up to 6 items per a category to the compare list.
Sale
Window Film Reftel
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Internal Pasting Film for Concealment
You can add up to 6 items per a category to the compare list.
Decorative Window Film (Frosted Glass Type)
You can add up to 6 items per a category to the compare list.
Cooler Box EA917AJ-47
You can add up to 6 items per a category to the compare list.
SARAYA, Water Purification Cartridge For Water Cooler WT-P2
You can add up to 6 items per a category to the compare list.
Sale
Transparent Thermal-Insulating Film, Thermion Clear
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Cooling Interior, Cool Core Cap
Cooling Interior, Cool Core Cap
Cooling Interior, Cool Core Cap
You can add up to 6 items per a category to the compare list.
Blackout Sheet Wide Screen
You can add up to 6 items per a category to the compare list.
Sale
Personal Cooler Coollette
Until 30/06/2024
Personal Cooler Coollette
Personal Cooler Coollette
You can add up to 6 items per a category to the compare list.
Long towel
You can add up to 6 items per a category to the compare list.
EP Box
EP Box
EP Box
EP Box
EP Box
EP Box
EP Box
You can add up to 6 items per a category to the compare list.
EP Box Lid
EP Box Lid
EP Box Lid
EP Box Lid
EP Box Lid
You can add up to 6 items per a category to the compare list.
Sancold box
You can add up to 6 items per a category to the compare list.
Refresh Cap
You can add up to 6 items per a category to the compare list.
Heat-Blocking Flap for Helmets, Mr. Refreshing 2
You can add up to 6 items per a category to the compare list.
Sweat-Stopping Refreshing Band for Helmets
You can add up to 6 items per a category to the compare list.
Light Shielding / Heat Shielding Film
You can add up to 6 items per a category to the compare list.
Internally Attached Film (for Regulating Sun Light)
You can add up to 6 items per a category to the compare list.
Cold insulation agent, ordinary type (-1°C)/high cold insulation type (-13°C)
You can add up to 6 items per a category to the compare list.
Soft Cooler BOX
You can add up to 6 items per a category to the compare list.
8-hour Thermal Seat for Adults
You can add up to 6 items per a category to the compare list.
Thermocon cool NEO scarf
Thermocon cool NEO scarf
Thermocon cool NEO scarf
Thermocon cool NEO scarf
You can add up to 6 items per a category to the compare list.
"AS Silver Shade" (Bamboo Type)
You can add up to 6 items per a category to the compare list.
Four Seasons Vest
You can add up to 6 items per a category to the compare list.
Insulation Sheet
You can add up to 6 items per a category to the compare list.
Awning Screen Le Soleil Brown
You can add up to 6 items per a category to the compare list.
Refresh Body Sheet (Thick Type)
You can add up to 6 items per a category to the compare list.
Cooling Body Sheet "Oban-burumai"
You can add up to 6 items per a category to the compare list.
Cool Body Sheet Obanburumai Refill
You can add up to 6 items per a category to the compare list.
Cooling Agent "Catch Cool"
You can add up to 6 items per a category to the compare list.
Otafuku Cool Sensation Deodorizing Power-Stretch Long Sleeve Crew-Neck Shirt
You can add up to 6 items per a category to the compare list.
Otafuku Cool Sensation Deodorizing Power-Stretch Half Sleeve High-Neck Shirt
You can add up to 6 items per a category to the compare list.
Light Shielding / Heat Shielding Mesh Sheet
You can add up to 6 items per a category to the compare list.
Heat Control Window Film (Silver Type)
You can add up to 6 items per a category to the compare list.
Heat Control Window Film (Transparent Type)
You can add up to 6 items per a category to the compare list.
Heatstroke Forecast Plate
You can add up to 6 items per a category to the compare list.
Heatstroke Preventive Measures Sign Set
You can add up to 6 items per a category to the compare list.
Strong Adhesive Type Sweat Absorbent Cap Liner
You can add up to 6 items per a category to the compare list.
Weak Adhesive Type Sweat Absorbent Cap Liner
You can add up to 6 items per a category to the compare list.
Cool Bit Builder II
You can add up to 6 items per a category to the compare list.
Honeycomb Zabuton Cushion (Round)
You can add up to 6 items per a category to the compare list.
Colored box, blue/white
You can add up to 6 items per a category to the compare list.
Ultra Cold Cooler Box, Magnet Type
You can add up to 6 items per a category to the compare list.
Ultra Cold Cooler Box, Hook & Loop Fastener Tape Type
You can add up to 6 items per a category to the compare list.
Hose Connectors
You can add up to 6 items per a category to the compare list.
SHOWA Helmet Neck Shade 2
You can add up to 6 items per a category to the compare list.
Sale
Saraya, Water Cooler WT-1000P
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Electric Pot EA763AR-51A
You can add up to 6 items per a category to the compare list.
Mist Stand (Height Adjustable) EA897YA
You can add up to 6 items per a category to the compare list.
0.19 mm Heat Shield Sheet
You can add up to 6 items per a category to the compare list.
Sun Visor EA912-1
You can add up to 6 items per a category to the compare list.
Cool Neck Band EA915EM-11
You can add up to 6 items per a category to the compare list.
Cool Neck Band EA915EM-12
You can add up to 6 items per a category to the compare list.
Folding Type Keep Warm・Cold Storage Container (With Lid/Foaming PP) EA917AA-30
You can add up to 6 items per a category to the compare list.
Jug (18·23 L)
You can add up to 6 items per a category to the compare list.
Cool Box
You can add up to 6 items per a category to the compare list.
Cool Box (Foldable)
You can add up to 6 items per a category to the compare list.
Refrigerant EA917H-16
You can add up to 6 items per a category to the compare list.
Refrigerant EA917H-1A
You can add up to 6 items per a category to the compare list.
Refrigerant (500g 800g)
You can add up to 6 items per a category to the compare list.
Refrigerant EA917H-8
You can add up to 6 items per a category to the compare list.
Portable Shower EA917S
You can add up to 6 items per a category to the compare list.
Solar Shower EA917SA
You can add up to 6 items per a category to the compare list.
Bucket with Lid EA925MF-32
You can add up to 6 items per a category to the compare list.
Astage, Cooler Box, Isel
Astage, Cooler Box, Isel
Astage, Cooler Box, Isel
Astage, Cooler Box, Isel
Astage, Cooler Box, Isel
Astage, Cooler Box, Isel
You can add up to 6 items per a category to the compare list.
Astage, Cooler Box, Abuzero
Astage, Cooler Box, Abuzero
Astage, Cooler Box, Abuzero
You can add up to 6 items per a category to the compare list.
Astage, Cool in Pack, Soft Type
Astage, Cool in Pack, Soft Type
Astage, Cool in Pack, Soft Type
Astage, Cool in Pack, Soft Type
Astage, Cool in Pack, Soft Type
Astage, Cool in Pack, Soft Type
You can add up to 6 items per a category to the compare list.
Astage, Gatsu Freeze Kun, Hard Type
Astage, Gatsu Freeze Kun, Hard Type
Astage, Gatsu Freeze Kun, Hard Type
Astage, Gatsu Freeze Kun, Hard Type
You can add up to 6 items per a category to the compare list.
Sun Shade EA912-20B
You can add up to 6 items per a category to the compare list.
Sun Shade EA912-21B
You can add up to 6 items per a category to the compare list.
Sun Shade EA912-22B
You can add up to 6 items per a category to the compare list.
Sale
[With Caster ]Cooler Box EA917AE-6
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
TRUSCO Parasol For Worksites
Brand

WATANABE INDUSTRY

TRUSCO

TRUSCO

TRUSCO

WATANABE INDUSTRY

NISHIO

TEIJIN FRONTIER

TRUSCO

SINWA

ESCO

SARAYA

ACHILLES

FUKUTOKU CORPORATION

NIHON WIDECLOTH

SHIGEMATSU WORKS

SENSYU

SANKO

SANKO

SANKO

TANIZAWA SEISAKUSHO

TANIZAWA SEISAKUSHO

TANIZAWA SEISAKUSHO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

KOBAYASHI

AION

ASAHI INDUSTORY

TSUKUSHI KOBO

TRUSCO

WATANABE INDUSTRY

TRUSCO

TRUSCO

TRUSCO

TRY

OTAFUKU GLOVE

OTAFUKU GLOVE

TRUSCO

SINWA

SINWA

UNIT

UNIT

VILENE CREATE

VILENE CREATE

UNIT

TRUSCO

IRISOHYAMA

TRUSCO

TRUSCO

KABUTAKAGI

SHOWASHOKAI

SARAYA

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ASTAGE

ASTAGE

ASTAGE

ASTAGE

ESCO

ESCO

ESCO

ESCO

TRUSCO

Product Series

High Quality Natural Bamboo Blinds "Traditional"

Heat shield sheet for windows

Power of Salt Candy

Honeycomb Zabuton Cushion

Parts for Bamboo Blind

White Towel

Window Film Reftel

Internal Pasting Film for Concealment

Decorative Window Film (Frosted Glass Type)

Cooler Box EA917AJ-47

SARAYA, Water Purification Cartridge For Water Cooler WT-P2

Transparent Thermal-Insulating Film, Thermion Clear

Cooling Interior, Cool Core Cap

Blackout Sheet Wide Screen

Personal Cooler Coollette

Long towel

EP Box

EP Box Lid

Sancold box

Refresh Cap

Heat-Blocking Flap for Helmets, Mr. Refreshing 2

Sweat-Stopping Refreshing Band for Helmets

Light Shielding / Heat Shielding Film

Internally Attached Film (for Regulating Sun Light)

Cold insulation agent, ordinary type (-1°C)/high cold insulation type (-13°C)

Soft Cooler BOX

8-hour Thermal Seat for Adults

Thermocon cool NEO scarf

"AS Silver Shade" (Bamboo Type)

Four Seasons Vest

Insulation Sheet

Awning Screen Le Soleil Brown

Refresh Body Sheet (Thick Type)

Cooling Body Sheet "Oban-burumai"

Cool Body Sheet Obanburumai Refill

Cooling Agent "Catch Cool"

Otafuku Cool Sensation Deodorizing Power-Stretch Long Sleeve Crew-Neck Shirt

Otafuku Cool Sensation Deodorizing Power-Stretch Half Sleeve High-Neck Shirt

Light Shielding / Heat Shielding Mesh Sheet

Heat Control Window Film (Silver Type)

Heat Control Window Film (Transparent Type)

Heatstroke Forecast Plate

Heatstroke Preventive Measures Sign Set

Strong Adhesive Type Sweat Absorbent Cap Liner

Weak Adhesive Type Sweat Absorbent Cap Liner

Cool Bit Builder II

Honeycomb Zabuton Cushion (Round)

Colored box, blue/white

Ultra Cold Cooler Box, Magnet Type

Ultra Cold Cooler Box, Hook & Loop Fastener Tape Type

Hose Connectors

SHOWA Helmet Neck Shade 2

Saraya, Water Cooler WT-1000P

Electric Pot EA763AR-51A

Mist Stand (Height Adjustable) EA897YA

0.19 mm Heat Shield Sheet

Sun Visor EA912-1

Cool Neck Band EA915EM-11

Cool Neck Band EA915EM-12

Folding Type Keep Warm・Cold Storage Container (With Lid/Foaming PP) EA917AA-30

Jug (18·23 L)

Cool Box

Cool Box (Foldable)

Refrigerant EA917H-16

Refrigerant EA917H-1A

Refrigerant (500g 800g)

Refrigerant EA917H-8【8 Pieces Per Package】

Portable Shower EA917S

Solar Shower EA917SA

Bucket with Lid EA925MF-32

Astage, Cooler Box, Isel

Astage, Cooler Box, Abuzero

Astage, Cool in Pack, Soft Type

Astage, Gatsu Freeze Kun, Hard Type

Sun Shade EA912-20B

Sun Shade EA912-21B

Sun Shade EA912-22B

[With Caster ]Cooler Box EA917AE-6

TRUSCO Parasol For Worksites

From

฿ 572.00

฿ 740.90

Special Price

On Sale Until 30/06/2024

฿ 184.86

฿ 752.13

฿ 102.27

฿ 282.12

฿ 16,845.28

Special Price

On Sale Until 30/06/2024

฿ 2,731.47

฿ 1,729.57

฿ 6,660.53

฿ 12,315.00

฿ 35,957.16

Special Price

On Sale Until 30/06/2024

฿ 1,045.00

฿ 1,038.57

฿ 15,175.12

Special Price

On Sale Until 30/06/2024

฿ 155.00

฿ 522.24

฿ 315.94

฿ 1,658.73

฿ 529.00

฿ 500.00

฿ 137.04

฿ 307.00

฿ 4,742.23

฿ 164.77

฿ 393.34

฿ 220.50

฿ 717.85

฿ 5,521.67

฿ 2,559.00

฿ 2,021.00

฿ 715.00

฿ 438.20

฿ 1,294.57

฿ 837.80

฿ 34.29

฿ 520.10

฿ 453.61

฿ 407.24

฿ 3,071.65

฿ 6,129.10

฿ 2,123.74

฿ 1,735.21

฿ 2,429.00

฿ 2,313.00

฿ 901.00

฿ 667.00

฿ 998.00

฿ 4,682.71

฿ 3,871.00

฿ 586.64

฿ 620.00

฿ 51,188.58

Special Price

On Sale Until 30/06/2024

฿ 1,801.20

฿ 4,578.57

฿ 780.77

฿ 1,157.66

฿ 650.00

฿ 522.00

฿ 3,992.62

฿ 4,190.22

฿ 2,450.19

฿ 4,332.76

฿ 755.56

฿ 477.50

฿ 245.32

฿ 381.05

฿ 2,518.73

฿ 595.79

฿ 1,162.59

฿ 716.66

฿ 3,402.72

฿ 2,322.58

฿ 212.37

฿ 659.00

฿ 769.00

฿ 1,190.00

฿ 83,567.00

Special Price

On Sale Until 30/06/2024

฿ 1,727.74

Days to Ship 10 Day(s) 1 Day(s) 19 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 40 Day(s) 1 Day(s) 1 Day(s) 5 Day(s) 12 Day(s) 40 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) Same day 10 Day(s) 1 Day(s) Same day 10 Day(s) Same day 1 Day(s) Quote Quote 1 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Quote 19 Day(s) 1 Day(s) Same day 40 Day(s) 40 Day(s) 10 Day(s) 14 Day(s) 10 Day(s) 1 Day(s) 14 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 35 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 12 Day(s) 20 Day(s) 5 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 8 Day(s) Quote Quote Quote Quote 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 10 Day(s)
Product TypeFilmFilmOtherCold-insulating agentFilmOtherFilmFilmFilm-OtherFilmHead-Worn EquipmentOtherWaist-Worn EquipmentOtherCold-insulating containerCold-insulating containerCold-insulating containerHead-Worn EquipmentHead-Worn EquipmentHead-Worn EquipmentFilmFilmCold-insulating agentCold-insulating containerHead-Worn EquipmentSupplies for Neck AreaFilmWaist-Worn EquipmentFilmFilmOtherOtherOtherCold-insulating agentOtherOtherFilmFilmFilmSignSignHead-Worn EquipmentHead-Worn EquipmentHead-Worn EquipmentOtherCold-insulating containerCold-insulating containerCold-insulating container-Head-Worn EquipmentOther-----------------Cold-insulating containerCold-insulating containerCold-insulating agentCold-insulating agent----Other
Other------------------------------------------------------------------------------Option

Loading...

  1. 1

Related Categories to Countermeasure Supplies against Heat