(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
KAKUDAI
From: ฿ 244.99 |
---|
Days to Ship: 10 Day(s) |
Dry Mist Generator (System Unit Type), SFS Optional Parts Set
SUPER INDUST
From: ฿ 141,021.75 |
---|
Days to Ship: 19 Day(s) |
Dry Mist Generator (System Unit Type)
SUPER INDUST
From: ฿ 322,296.63 |
---|
Days to Ship: 35 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Model |
Power Supply(V) |
Mass(g) |
Others |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | KAKUDAI | SUPER INDUST | SUPER INDUST |
Product Series | Dry Mist Generator (System Unit Type), SFS Optional Parts Set | ||
From | ฿ 244.99 | ฿ 141,021.75 | ฿ 322,296.63 |
Days to Ship | 10 Day(s) | 19 Day(s) | 35 Day(s) |
Product Model | Watering System / Nozzle / Hose, Tube / Fittings / Others | Watering System | Watering System |
Power Supply(V) | - | - | Single-phase 100 ~ Three-Phase 200 |
Mass(g) | 7 ~ 19800 | - | - |
Others | Body Only / Option | Set | Body Only |
Loading...
How can we improve?
How can we improve?