(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Milwaukee Cordless Fan (Not Include Battery And Charger)
MILWAUKEE ELE
CORDLESS FAN
Compact design with integrated carry handle to maximise portability,Integrated magnets, key holes, and pass-through holes for mounting capability and Rubber feet provide stability and no surface scratches
From: ฿ 3,527.00 |
---|
Days to Ship: 4 Day(s) |
Dewalt Cordless Fan (Not Include Battery And Charger)
DEWALT
Cordless fan DEWALT is strong with special manufactured materials. Not easy to rust, 8-inch propeller provides a maximum wind speed of 18 cubic meters / hour. Ready to adjust the wind power to 5 levels and adjust the wind direction up and down up to 180 degrees, can be set on the table, on the floor or even hung on the wall to meet all your work areas. Gives more cooling than general small fans.
From: ฿ 2,621.50 |
---|
Days to Ship: 4 Day(s) |
Circulator(Silent Type ) EA763FB-4B
ESCO
From: ฿ 5,889.00 |
---|
Days to Ship: 20 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MILWAUKEE ELE | DEWALT | ESCO |
Product Series | |||
From | ฿ 3,527.00 | ฿ 2,621.50 | ฿ 5,889.00 |
Days to Ship | 4 Day(s) | 4 Day(s) | 20 Day(s) |
Product Type | - | Circulator | - |
Loading...
How can we improve?
How can we improve?