(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Fans

Fans are electric appliances that use the power of a motor to turn blades to circulate or blow air indoors. Floor-mounted and benchtop models are available along with wall-mounted and ceiling fans that can be installed anywhere. Tower fans have built-in fan blades and a slim vertical shape suitable for use in areas of limited space. Wall-mounted fans can be installed anywhere, but their installation location is fixed so should be decided beforehand. Benchtop fans are available in a clip type and freestanding type. Compact fans for personal use that are powered from a PC are available. Fans for use in vehicles that are mounted in construction equipment or heavy machinery are also available. They have various functions such as wireless remote controls, timers and automatic airflow adjustment, so checking the functions needed beforehand is important.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 12 Day(s) or Less
  • 15 Day(s) or Less
  • 20 Day(s) or Less
  • 40 Day(s) or Less
9 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Industrial 45cm Wall Fan SF-45GAW-8BT

    Industrial 45cm Wall Fan SF-45GAW-8BT

    SUIDEN

    Products specification
    ・ Power Supply : Single phase 220V, 50Hz
    ・ Power Consumption(50Hz) : 125W
    ・ Max air speed : 3
    320m / min 2
    267m / min 1
    222m / min
    ・ Max air volume : 3
    111 m3 / min 2
    98 m3 / min 1
    84 m3 / min
    ・Fan : 450mm
    ・ 5 Level Angle Adjustments
    ・ Weight 8.5 kg
    From: ฿ 6,175.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial 45cm Wall Fan and Floor Stand Set

    Industrial 45cm Wall Fan and Floor Stand Set

    SUIDEN

    Products specification
    ・ Power Supply : Single phase 220V, 50Hz
    ・ Power Consumption(50Hz) : 125W
    ・ Max air speed : 3320m / min 2
    267m / min 1222m / min"・ Max air volume : 3111 m3 / min 298 m3 / min 184 m3 / min
    ・Fan : 450mm
    ・ 5 Level Angle Adjustments
    ・ Weight 8.5 kg
    From: ฿ 7,600.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [8 Inch] Fan for Car EA897A-24

    [8 Inch] Fan for Car EA897A-24

    ESCO

    【Product Specifications】
    ・24VDC
    ・Ideal for construction, heavy machines
    ・Max current (high/low)-0.5A/0.45A
    ・8 inches (200mm) fan
    ・Max clip opening-Approx. 38mm
    ・Dim.-228(W) x 228(D) x 285(H) x mm
    From: ฿ 2,127.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Fan EA763F-2

    Electric Fan EA763F-2

    ESCO

    【Product Specifications】
    ・Dim.-420 x 420 x 1350 to 1620(H)mm
    ・Weight-9.4kg
    ・Power consumption (50/60Hz)-57/69W
    ・3-level air flow switch
    ・40cm blade
    ・Good for offices and worksites
    From: ฿ 27,387.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fan (Wall-Mounted / Flexible Head)

    Fan (Wall-Mounted / Flexible Head)

    ESCO

    [Product Specifications]
    ·Dimensions: 562 × 458 × 352 mm
    ·Weight: 4.3 kg
    ·Power consumption: 57 W (50 Hz), 69 W (60 Hz)
    ·Airflow: 3-level switching
    ·Pull string switch, air volume 3-level switching
    ·Pull string type flexible head operation
    ·40 cm blade adopted
    ·JAN: 4548745991109
    From: ฿ 14,779.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [100 V AC / D × 8 Pcs., Combined Use]Fan

    [100 V AC / D × 8 Pcs., Combined Use]Fan

    ESCO

    [Product Specifications]
    ·Total weight: 1.2 kg
    ·Size: width 300 × depth 95 × height 335 mm
    ·Power supply: D alkaline dry cell battery × 8 pcs. (sold separately), 100 V AC
    ·Operation time: (when using dry cell batteries) in strong winds: approx. 50 hours
    ·Materials: ABS
    ·2 power supply type. Can be used with AC power supply and batteries
    ·Can be used for air blowing and ventilation
    ·Adjustable air volume in 2 levels
    ·JAN: 4548745944556
    From: ฿ 3,950.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Desk Heater EA897CW-1

    Desk Heater EA897CW-1

    ESCO

    【Product Specifications】
    ・Power supply-AC100V
    ・Size-460(W)x350(D)x30(H)mm
    ・Weight-Main body:about 880g(including mount fitting) , dedicated cover: about 180g
    ・Power consumption-90W
    ・Heat source-Cord heater
    ・Power supply cord length-1.8m
    ・Material-Body:ABS resin,aluminum composite sheet, nonwoven fabric(felt), Exclusive cover:Polyester100%, Fitting:steel
    ・A desk heater to be fitted under a desk to gently warm your legs and feet
    ・Permits simple installation under desk with magnet or double-sided tape.
    From: ฿ 7,607.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Wall-Hanging] Electric Fan EA763F-1

    [Wall-Hanging] Electric Fan EA763F-1

    ESCO

    【Product Specifications】
    ・Dim.-376 x 318 x 521mm(base width 95mm)
    ・Weight-3.3kg
    ・Power consumption (50/60Hz)-42/49W
    ・3-level air flow switch
    ・Timer, swing head
    ・5 blades
    ・Wireless remote controller
    From: ฿ 10,707.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Fan Switch [For EA763F-21] EA763F-21S

    Electric Fan Switch [For EA763F-21] EA763F-21S

    ESCO

    【Product Specifications】
    ・Switch for EA763F-21
    From: ฿ 1,622.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
Brand
Product Series
From
Days to Ship
Product Model
Power (V)
Power Consumption (W) (50 / 60 Hz)
Wing Diameter (cm)
You can add up to 6 items per a category to the compare list.
Industrial 45cm Wall Fan SF-45GAW-8BT
You can add up to 6 items per a category to the compare list.
Industrial 45cm Wall Fan and Floor Stand Set
You can add up to 6 items per a category to the compare list.
[8 Inch] Fan for Car EA897A-24
You can add up to 6 items per a category to the compare list.
Electric Fan EA763F-2
You can add up to 6 items per a category to the compare list.
Fan (Wall-Mounted / Flexible Head)
You can add up to 6 items per a category to the compare list.
[100 V AC / D × 8 Pcs., Combined Use]Fan
You can add up to 6 items per a category to the compare list.
Desk Heater EA897CW-1
You can add up to 6 items per a category to the compare list.
[Wall-Hanging] Electric Fan EA763F-1
You can add up to 6 items per a category to the compare list.
Electric Fan Switch [For EA763F-21] EA763F-21S
Brand

SUIDEN

SUIDEN

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Industrial 45cm Wall Fan SF-45GAW-8BT

Industrial 45cm Wall Fan and Floor Stand Set

[8 Inch] Fan for Car EA897A-24

Electric Fan EA763F-2

Fan (Wall-Mounted / Flexible Head)

[100 V AC / D × 8 Pcs., Combined Use]Fan

Desk Heater EA897CW-1

[Wall-Hanging] Electric Fan EA763F-1

Electric Fan Switch [For EA763F-21] EA763F-21S

From

฿ 6,175.00

฿ 7,600.00

฿ 2,127.00

฿ 27,387.00

฿ 14,779.00

฿ 3,950.00

฿ 7,607.00

฿ 10,707.00

฿ 1,622.00

Days to Ship 1 Day(s) 40 Day(s) 20 Day(s) 20 Day(s) 15 Day(s) 20 Day(s) 12 Day(s) 20 Day(s) 15 Day(s)
Product ModelCeiling FanCeiling Fan-------
Power (V)220220-------
Power Consumption (W) (50 / 60 Hz)125W125 W-------
Wing Diameter (cm)4545-------

Loading...

  1. 1

Related Categories to Fans