(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Spot Air Conditioners

Portable air conditioners are localized cooling devices for use with a small number of people. They are used in environments such as factories and outdoors where it is difficult to install air conditioners. Floor types with casters can be easily moved. And ceiling-mounted types do not take up space. There are types with automatic swivel function, and those can blow air over a wide range. Portable air conditioners perform heat absorption and exhaust with one unit, so hot air is generated depending on the operation. In order to obtain high cooling effects, it is important to expel the generated hot air outdoors. Face the exhaust duct in the direction of the exhaust fan or use an extension exhaust duct to expel hot air outside. Some products have fully enclosed motors, and those can be used safely in environments with much dust and oil. There are 2 types of power supply, 100 V and 200 V, so confirm the power supply before using.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • Others
21 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Portable Spot Coolers - One Cool Duct (SS-28EJ-8BT)
    From: ฿ 25,300.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Spot Coolers - 3 Cool Duct

    Portable Spot Coolers - 3 Cool Duct

    SUIDEN

    Products Features
    ・Light and portable air cooler with one cool air duct for one person, workstation or machine.
    ・Very space efficient. Can be placed directly against walls or other objects on three sides.Products specification

    ・Three cool duct type
    ・ No Automatic swivel
    ・Power supply : Single phase 220V, 50H
    ・ Cooling capacity : 5.6kW / 19,000 BTU
    ・Compressor / output Air tight rotary model / 1.50kW output
    ・Air flow Power output : 0.48k W
    ・Air flow Cool air volume : 16.0m 3 / min
    ・Air flow Hot air volume : 30.0m 3 / min
    ・Operating condition : 25°C (50%) – 45°C (40%)
    ・Drain tank capacity : 20.0L
    ・Power consumption : 2.80Kw
    ・Starting current : 57.0 A
    ・Running current : 13.4 A・Refrigerant : R407C
    ・Refrigerant charge : 950g・Power factor : 95%
    ・Electric cable length : 2 m (Thai P lug)
    ・Dimensions : W 490 x D 600 x H 1120 (Not including hot / cold air ducts ) (mm)
    ・Net weight : 90.0 kg
    From: ฿ 59,850.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Spot Coolers - Two Cool Duct

    Portable Spot Coolers - Two Cool Duct

    SUIDEN

    ● Portable cooler with two cool air duct outlets for two people or two workstations (Thai Plug)
    From: ฿ 46,075.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Spot Coolers - One Cool Duct

    Portable Spot Coolers - One Cool Duct

    SUIDEN

    ●Light and portable air cooler with one cool air duct for one person, workstation or machine.●Very space efficient. Can be placed directly against walls or other objects on three sides. (Thai Plug)
    From: ฿ 25,840.00
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spot Cooler Single Phase (220V) SS-22LA-8BT

    Spot Cooler Single Phase (220V) SS-22LA-8BT

    SUIDEN

    • Light and portable air cooler with one cool air duct for one person, workstation or machine.
    • Very space efficient. Can be placed directly against walls or other objects on two sides.
    • No duct model. Can be used without cool air duct. *Cool air duct can be attached

    From: ฿ 18,430.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Spot Coolers - One Cool Duct SS-28DJ-8BT(Automatic Swivel)

    Portable Spot Coolers - One Cool Duct SS-28DJ-8BT(Automatic Swivel)

    SUIDEN

    New model of SS-22DG-8BT

    • Power supply : Single Phase 220v/50Hz
    • Cooling capacity : 2.8 kW / from 7,500 BTU to 9,554 BTU (27% UP)
    • Power consumption : 1.01 kW
    • Dimensions(mm) : w390 x D430 x H860
    • Weight : 42 kg
    • Refrigerant : Change from R407C to R410A
    • Can reduce the temperature up to Max 16°C
    • No Installation Required
    From: ฿ 27,360.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spot AC Crisp 1-mouth type (non-swivel)
    From: ฿ 105,712.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial Spot Coolers

    Industrial Spot Coolers

    SUIDEN

    Spot coolers Two cool duct type Single Phase 220V (Thai plug)
    From: ฿ 60,167.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spot Cooler with Exhaust Heat Duct, Automatic Swivel Neck, Three-Phase 200 V
    Spot Cooler with Exhaust Heat Duct, Automatic Swivel Neck, Three-Phase 200 V
    Spot Cooler with Exhaust Heat Duct, Automatic Swivel Neck, Three-Phase 200 V

    Spot Cooler with Exhaust Heat Duct, Automatic Swivel Neck, Three-Phase 200 V

    NAKATOMI

    [Features]
    · The drain hose enables direct water drainage.
    From: ฿ 135,881.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fan Filter Kits
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Fan Filter Kits【10 Pieces Per Package】

    RS Pro

    Filter kits comprise of a guard which attaches to the fan, a retainer which snap fits onto the guard and the replaceable filter media in 30 ppi or 45 ppi.
    From: ฿ 674.92
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spot Air Conditioner Extended Cold Air Duct

    Spot Air Conditioner Extended Cold Air Duct

    TRUSCO

    [Features]
    ・ Ideal for sites that require cold air to be delivered over a long distance.
    [Applications]
    When you need to send cold air over a long distance or when you cannot install this unit near a work place.
    Hang the extended cold air duct from the ceiling with a wire, etc., or fix it firmly to the wall.
    From: ฿ 11,172.60
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    T2 Synthetic Fire Rated Filter Media, White
    Until 31/03/2024

    Sale
    Until 31/03/2024

    T2 Synthetic Fire Rated Filter Media, White

    RS Pro

    RS JF-T2/20 is fire rated synthetic HVAC filter media formed from thermobonded non-woven 100% PET fibres with flame retardant properties.
    Thermobonded non-woven flame retardant PET fibres
    Homogenous and consistent
    90°C Thermal stability
    Colour: white
    From: ฿ 503.17
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spot AC Exhaust Duct

    Spot AC Exhaust Duct

    DAIKIN INDUSTRIES

    [Features]
    · Rated power consumption is reduced by 30% compared to conventional devices, providing an energy efficient product.
    · The drainage cycle for the drain water supports reduced draining of approx. 1 time per week.
    · Uses an HFC refrigerant with a zero ozone depleting potential.
    From: ฿ 15,698.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spot AC Exhaust Extension Duct

    Spot AC Exhaust Extension Duct

    TRUSCO

    [Features]
    · When the exhaust duct is connected to the exhaust port, hot exhaust air can be discharged outdoors.
    From: ฿ 9,483.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spot Air Conditioner Automatic Oscillation Device

    Spot Air Conditioner Automatic Oscillation Device

    HITACHI APPLIAN

    [Features]
    · 3 head swing angles (60°, 80°, 110°) can be set, enabling cool air to be delivered according to the conditions on-site.
    [Applications]
    · Recommended for locations where multiple workers are gathered.
    From: ฿ 15,581.41
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wire Mesh Guards
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Wire Mesh Guards【10 Pieces Per Package】

    RS Pro

    Corrugated mesh filters which allow high levels of air passage while efficiently filtering contaminants and acting as a EMI/RFI shield
    From: ฿ 2,269.28
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spot AC Filter

    Spot AC Filter

    TRUSCO

    [Applications]
    · A spot air conditioner is optional.
    From: ฿ 1,936.68
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spot AC Parts (TS-25DP EP type)

    Spot AC Parts (TS-25DP EP type)

    TRUSCO

    [Features]
    · Repair parts for spot air conditioners of TS-25 series.
    [Applications]
    · As component for repair.
    From: ฿ 263.03
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spot AC Storage Cover

    Spot AC Storage Cover

    TRUSCO

    [Features]
    Ideal for storing portable air conditioners in the off season.
    During periods when it is not in use, it can be covered entirely so that dust does not plug up the inside of the portable air conditioner.
    [Applications]
    For storing spot air conditioners
    Dust and dirt prevention.
    From: ฿ 579.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Air Filter Frame
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Air Filter Frame

    RS Pro

    Polyester Air Filter Pads: A wadding made of 100% hollow spiral crimped polyester fibres. This air filter media is thermally bonded by means of bicomponent fibres and calibrated to a certain thickness. It is available in four common sizes panel filter sizes:,730-2918; 20x16x2in.,730-2912; 20x20x2in.,730-2921; 24x24x2in.,730-2924; 25x20x2in.,Polyester Filter Sheet: A wadding made of 100% hollow spiral crimped polyester fibres. This air filter media is thermally bonded by means of bicomponent fibres and calibrated to a certain thickness. DIN 53438 flammability. This sheet is 2.5m x 2m and 50mm thick and can be cut to size as required.,Service frames: these hold filter pads of the same size with a "W" type wire retainer.
    From: ฿ 1,126.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    JF150 Synthetic Filter Media
    Until 31/03/2024

    Sale
    Until 31/03/2024

    JF150 Synthetic Filter Media

    RS Pro

    RS JF150 is a synthetic (100% polyester fibre) filter media supplied in a roll. The filter media is suitable for use as a general pre-filter for HVAC and kitchen hood applications.
    100% Polyester fibres
    White colour
    Thermally bonded
    Thickness (ISO 9073-2: 10mm
    Initial pressure drop (to EN779): 35 Pa
    Recommended final pressure drop (to EN779): 250 Pa
    Media velocity: 1.5 m/s
    Filter class (to EN770:2012): G3
    Dust holding capacity: 400 g/m2
    Thermal stability: 100°C (briefly up to 120°C)
    From: ฿ 263.68
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Power supply (V)
Power consumption (kW) (50/60 Hz)
Cooling capacity (kW) (50/60 Hz)
Other
You can add up to 6 items per a category to the compare list.
Portable Spot Coolers - One Cool Duct (SS-28EJ-8BT)
You can add up to 6 items per a category to the compare list.
Portable Spot Coolers - 3 Cool Duct
You can add up to 6 items per a category to the compare list.
Portable Spot Coolers - Two Cool Duct
You can add up to 6 items per a category to the compare list.
Portable Spot Coolers - One Cool Duct
You can add up to 6 items per a category to the compare list.
Spot Cooler Single Phase (220V) SS-22LA-8BT
You can add up to 6 items per a category to the compare list.
Portable Spot Coolers - One Cool Duct SS-28DJ-8BT(Automatic Swivel)
You can add up to 6 items per a category to the compare list.
Spot AC Crisp 1-mouth type (non-swivel)
You can add up to 6 items per a category to the compare list.
Industrial Spot Coolers
You can add up to 6 items per a category to the compare list.
Spot Cooler with Exhaust Heat Duct, Automatic Swivel Neck, Three-Phase 200 V
Spot Cooler with Exhaust Heat Duct, Automatic Swivel Neck, Three-Phase 200 V
Spot Cooler with Exhaust Heat Duct, Automatic Swivel Neck, Three-Phase 200 V
You can add up to 6 items per a category to the compare list.
Sale
Fan Filter Kits
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Spot Air Conditioner Extended Cold Air Duct
You can add up to 6 items per a category to the compare list.
Sale
T2 Synthetic Fire Rated Filter Media, White
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Spot AC Exhaust Duct
You can add up to 6 items per a category to the compare list.
Spot AC Exhaust Extension Duct
You can add up to 6 items per a category to the compare list.
Spot Air Conditioner Automatic Oscillation Device
You can add up to 6 items per a category to the compare list.
Sale
Wire Mesh Guards
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Spot AC Filter
You can add up to 6 items per a category to the compare list.
Spot AC Parts (TS-25DP EP type)
You can add up to 6 items per a category to the compare list.
Spot AC Storage Cover
You can add up to 6 items per a category to the compare list.
Sale
Air Filter Frame
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
JF150 Synthetic Filter Media
Until 31/03/2024
Brand

SUIDEN

SUIDEN

SUIDEN

SUIDEN

SUIDEN

SUIDEN

DAIKIN INDUSTRIES

SUIDEN

NAKATOMI

RS Pro

TRUSCO

RS Pro

DAIKIN INDUSTRIES

TRUSCO

HITACHI APPLIAN

RS Pro

TRUSCO

TRUSCO

TRUSCO

RS Pro

RS Pro

Product Series

Portable Spot Coolers - One Cool Duct (SS-28EJ-8BT)

Portable Spot Coolers - 3 Cool Duct

Portable Spot Coolers - Two Cool Duct

Portable Spot Coolers - One Cool Duct

Spot Cooler Single Phase (220V) SS-22LA-8BT

Portable Spot Coolers - One Cool Duct SS-28DJ-8BT(Automatic Swivel)

Spot AC Crisp 1-mouth type (non-swivel)

Industrial Spot Coolers

Spot Cooler with Exhaust Heat Duct, Automatic Swivel Neck, Three-Phase 200 V

Fan Filter Kits【10 Pieces Per Package】

Spot Air Conditioner Extended Cold Air Duct

T2 Synthetic Fire Rated Filter Media, White

Spot AC Exhaust Duct

Spot AC Exhaust Extension Duct

Spot Air Conditioner Automatic Oscillation Device

Wire Mesh Guards【10 Pieces Per Package】

Spot AC Filter

Spot AC Parts (TS-25DP EP type)

Spot AC Storage Cover

Air Filter Frame

JF150 Synthetic Filter Media

From

฿ 25,300.00

฿ 59,850.00

฿ 46,075.00

฿ 25,840.00

฿ 18,430.00

฿ 27,360.00

฿ 105,712.00

฿ 60,167.00

฿ 135,881.00

฿ 674.92

Special Price

On Sale Until 31/03/2024

฿ 11,172.60

฿ 503.17

Special Price

On Sale Until 31/03/2024

฿ 15,698.00

฿ 9,483.00

฿ 15,581.41

฿ 2,269.28

Special Price

On Sale Until 31/03/2024

฿ 1,936.68

฿ 263.03

฿ 579.00

฿ 1,126.77

Special Price

On Sale Until 31/03/2024

฿ 263.68

Special Price

On Sale Until 31/03/2024

Days to Ship 1 Day(s) 1 Day(s) 1 Day(s) 90 Day(s) 40 Day(s) 1 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 7 Day(s) 1 Day(s) 7 Day(s) 40 Day(s) 1 Day(s) 40 Day(s) 7 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 7 Day(s) 7 Day(s)
Product TypeSpot air conditioner-Spot air conditionerSpot air conditionerSpot air conditionerSpot air conditionerSpot air conditionerSpot air conditionerSpot air conditioner-related goods-related goodsrelated goodsSpot air conditioner-Filterrelated goodsrelated goods--
Power supply (V)------Three-Phase 200-Three-Phase 200-----Single-phase 100 ~ Three-Phase 200------
Power consumption (kW) (50/60 Hz)1.01 kW-1.9 kW0.8 kW0.85 kW1.01 kW0.71/0.881.9 kW1740/2240------------
Cooling capacity (kW) (50/60 Hz)2.8 kW / 9,554 BTU-4.0 kW / 13,500 BTU2.2 kW / 7,500 BTU2.2 kW / 7,500 BTU2.8 kW / 9,554 BTU2.2/2.54.0 kW / 13,500 BTU4.5------------
Other----------Option-OptionOption--OptionOptionOption--

Loading...

  1. 1

Related Categories to Spot Air Conditioners