(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Supplies to Counter Cooling

Cold protection supplies are supplies used to protect the body from the cold and warm it. There are a large number of products in this category, mainly clothing such as highly heat-retaining jackets, gloves treated to be waterproof/water-repellent, and tights made of heat-generating materials. To combat cold indoors, stoves and a wide range of other products can be selected to match various applications. Insulating films and frames covering gaps around windows can be used to prevent cold outside air from entering rooms. They maintain the indoor air temperature and preserve the warmth. Chemical heating packs are handy for work outside. Sticking types come in square packs, as well as packs for socks with deodorant properties and anti-slip packs for shoes. Non-sticking chemical heating packs can be used to easily warm up and maintain the right temperature at any time when commuting to work or school. This category also includes snow removal supplies encompassing a wide variety of products ranging from snowplows to snow shovels and potassium chloride.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
43 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Cold-proof wear, cold-proof blouson

    Cold-proof wear, cold-proof blouson

    TRUSCO

    [Features]
    · Lightweight, using batting with good heat-generating and insulating properties.
    · The COREBRID padding is highly functional cotton which combines acrylic fiber (Mitsubishi rayon) and Shrape Eco (Toyobo) kneaded with conductive particles.
    · Comes with reflective tape that enhances visibility. This is an EN471-supported product.
    · Comes with a belt that allows an arm band to be put through.
    [Applications]
    · Work in cold areas.
    · For outdoor work in winter.
    · Can be used for night work
    From: ฿ 5,020.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold-proof double vest

    Cold-proof double vest

    TRUSCO

    [Features]
    · A vest with the base material made with ultra-thin (0.5 mm) foam rubber with high heat-insulation property, and with a thermos structure that retains heat by covering both side with titanium alloy layer.
    · New thermal underwear with a warmly dressed feel, which can be worn underneath suits in business environments, underneath work wear, or underneath jackets when outdoors.
    · Type with holes for sweat prevention.
    [Applications]
    · All kinds of general work.
    From: ฿ 4,025.73
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold-Blocking Flap for Helmets, Cold-Block Master
    Cold-Blocking Flap for Helmets, Cold-Block Master
    Cold-Blocking Flap for Helmets, Cold-Block Master

    Cold-Blocking Flap for Helmets, Cold-Block Master

    TANIZAWA SEISAKUSHO

    [Features]
    ·You can easily put it on over your helmet and attach it with a tightening strap.
    ·The ears are equipped with triangular mesh windows to keep out the cold and ensure a safe listening experience.
    ·The outer material is treated with "Protein-Tex", which has excellent moisture permeability, windproof, waterproof, and antifouling properties.
    ·Light, warm and comfortable fleece fabric is used for the lining.
    ·Ideal for outdoor work in winter and work inside the freezer.
    ·Suitable for flanged helmets.
    [Applications]
    ·For working in cold climates.
    From: ฿ 1,272.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold Resistant WetClub

    Cold Resistant WetClub

    MIDORI ANZEN

    [Features]
    ·Wet suit material with excellent heat retention is used.
    ·The toe has a non-slip to prevent it from slipping inside the shoe.
    ·Perfect as inner socks for boots.
    [Applications]
    ·Working in cold climates.
    ·Winter leisure such as skiing.
    From: ฿ 602.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold Resistant Power Leg Socks, Belly Band, Neck Rim
    Cold Resistant Power Leg Socks, Belly Band, Neck Rim
    Cold Resistant Power Leg Socks, Belly Band, Neck Rim
    Cold Resistant Power Leg Socks, Belly Band, Neck Rim
    Cold Resistant Power Leg Socks, Belly Band, Neck Rim
    Cold Resistant Power Leg Socks, Belly Band, Neck Rim
    Cold Resistant Power Leg Socks, Belly Band, Neck Rim

    Cold Resistant Power Leg Socks, Belly Band, Neck Rim

    MIDORI ANZEN

    Excellent fit with stretch material. A power warmer that is ideal for cold regions.
    [Features]
    · The whole body can be warmed with the heat power leg / heat belly band / heat neck / heat ear series.
    · Excellent items for properly protecting your legs, neck area, and even the area around the ears that is hard to protect, from the cold.
    · Stretchable material with excellent breathability and fit. Cold weather gear that can be worn comfortably for long periods.
    · Thick fabric with a raised-nap lining is employed for heat retention and breathability.
    · Featuring a logo for a stylish look.
    [Applications]
    · Ideal for cold regions or workplaces where work is performed outside during cold winters.
    · In addition to outdoor work, they can also be used for protection against the cold for winter leisure activities such as skiing, mountain climbing, etc.
    From: ฿ 647.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold Resistant Heat Face Mask

    Cold Resistant Heat Face Mask

    MIDORI ANZEN

    [Features]
    · There are 6 ways of using this product according to the situation.
    · The polyester pile fabric is warm.
    · Thin and light-fitting.
    [Applications]
    · Work in cold regions.
    From: ฿ 647.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Window Glass Transparent Heat Shielding Film

    Window Glass Transparent Heat Shielding Film

    NITOMS

    Enables double glazing of various window glass types. Excellent heat insulation. For energy conservation.
    From: ฿ 633.28
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Window Tight Tape

    Window Tight Tape

    WATANABE INDUSTRY

    The tape can be freely affixed and peeled off. The tape can be freely cut. The tape can be washed repeatedly so it stays clean. For removing condensation
    From: ฿ 221.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Window Tight Sheet

    Window Tight Sheet

    WATANABE INDUSTRY

    The tape can be freely affixed and peeled off. It is washable and clean. The tape can be freely cut. Condensation is removed. Prevents cold air and condensation by pasting on windows.
    From: ฿ 331.11
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Otafuku BT Thermo Fleece Head Wear with Ears

    Otafuku BT Thermo Fleece Head Wear with Ears

    OTAFUKU GLOVE

    - Uses special rayon, designed with the latest in technology, for both heat retention and heat generation. - The fiber reacts to the moisture being emitted by the body, and quickly generates heat in response.
    From: ฿ 476.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Otafuku BT Thermo All Pile Round Toe

    Otafuku BT Thermo All Pile Round Toe【2 Pieces Per Package】

    OTAFUKU GLOVE

    - Uses special rayon, designed with the latest in technology, for both heat retention and heat generation. - The fiber reacts to the moisture being emitted by the body, and quickly generates heat in response.
    From: ฿ 472.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Otafuku BT Thermo Tights

    Otafuku BT Thermo Tights

    OTAFUKU GLOVE

    - Uses special rayon, designed with the latest in technology, for both heat retention and heat generation. - The fiber reacts to the moisture being emitted by the body, and quickly generates heat in response.
    From: ฿ 545.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hakugen Stick-on Heat Pads Mini (10 pcs)

    Hakugen Stick-on Heat Pads Mini (10 pcs)

    KOWASHINYAKU

    [Features]
    ·It is a type of heat insulator that can be pasted with an adhesive.
    Product type: Cold weather products
    Type: Belly band
    Maximum temperature (°C): 60
    Average temperature (°C): 50
    Duration: 10 hours
    Body warmer size, horizontal × vertical (mm): 98 × 65
    Quantity: 1 bag (10 Pcs. Included)
    From: ฿ 240.90
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Otafuku BT Neck Warmer Black x Grey

    Otafuku BT Neck Warmer Black x Grey

    OTAFUKU GLOVE

    Combined Heat Emission and Windproofing for Double the Heating.
    From: ฿ 612.02
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Otafuku BT Neck Warmer Black

    Otafuku BT Neck Warmer Black

    OTAFUKU GLOVE

    Combined Heat Emission and Windproofing for Double the Heating.
    From: ฿ 612.02
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Otafuku BT (Heat Generating + Windproof Series) Neck Warmer

    Otafuku BT (Heat Generating + Windproof Series) Neck Warmer

    OTAFUKU GLOVE

    Heat Retention + Heat Generation = Warm Neck
    From: ฿ 380.26
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold-proof wear, cold-proof knit hat

    Cold-proof wear, cold-proof knit hat

    TRUSCO

    [Features]
    · It has a nice texture and can be used as a cold protection material.
    · Soft and easy to remove.
    [Applications]
    · Work in cold areas.
    · Protection against cold.
    From: ฿ 253.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold-proof wear, cold-proof pants

    Cold-proof wear, cold-proof pants

    TRUSCO

    [Features]
    · Lightweight, using batting with good heat-generating and insulating properties.
    · The COREBRID padding is highly functional cotton which combines acrylic fiber (Mitsubishi rayon) and Shrape Eco (Toyobo) kneaded with conductive particles.
    · The product uses a 3,000 mm surface fabric with water pressure resistance and a windshield function.
    · Comes with reflective tape that enhances visibility. This is an EN471-supported product.
    [Applications]
    · Work in cold areas.
    · For outdoor work in winter.
    · Can be used for night work
    From: ฿ 3,937.84
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold-proof wear, cold-proof socks

    Cold-proof wear, cold-proof socks

    TRUSCO

    [Features]
    · Cold resistant socks treated with hot pepper capsaicin.
    · Comfortably warm thanks to its napped lining process and pile stitching.
    · The topline is loose-fit, so it is easy to wear and provides good compression.
    [Applications]
    · Work in cold areas.
    · Protection against cold.
    From: ฿ 347.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shovel Set with Removable Metal Blade

    Shovel Set with Removable Metal Blade

    IRISOHYAMA

    A shovel that employs a stainless steel tip for strength and durability.
    [Features]
    · The shovel can be used even in locations where there is compacted snow.
    · Includes a clip for improved work efficiency.
    · Removable type for convenient storage.
    [Applications]
    · Part for snow removal
    [Materials]
    · Blade tip: polypropylene (PP), steel
    · Handle: polypropylene (PP)
    · Rod: vinyl chloride-coated steel pipe
    From: ฿ 929.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PC Snow Cart

    PC Snow Cart

    KINZO

    [Features]
    · A polycarbonate tip is used so it is resistant to breakage and good for penetrating snow.
    [Applications]
    · For removing and moving snow that has accumulated.
    [Materials]
    · Main body: PP tip polycarbonate
    · Handle: steel pipe
    From: ฿ 5,741.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polycarbonate Scoop

    Polycarbonate Scoop

    KINZO

    [Features]
    · The main body (scoop section) employs reinforced plastic, which is resistant to cracking, and includes a clip for excellent stability.
    [Applications]
    · For removal of snow that has accumulated.
    [Materials]
    · Head: polycarbonate,
    · Handle: black-coated natural wood
    · Grip: PP
    From: ฿ 1,544.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sanuki Kasei Road Clean Granular 10 kg

    Sanuki Kasei Road Clean Granular 10 kg

    SANUKIKASEI

    [Features]
    · An instantly effective de-icing agent that you simply scatter directly on to snow or ice to rapidly melt it.
    [Applications]
    · For prevention of slipping on snow or ice.
    [Materials]
    · Calcium chloride
    From: ฿ 916.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polycarbonate Blade Dump

    Polycarbonate Blade Dump

    IRISOHYAMA

    [Features]
    · An easy to use snow dump with a very thick grip.
    · A vivid red color that stands out even in snow.
    · The pipe is epoxy powder-coated for resistance to rust.
    · A small type dump that is easy to handle, and is ideal for elderly users.
    From: ฿ 2,127.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Removable head for wide snow shovel

    Removable head for wide snow shovel

    IRISOHYAMA

    [Features]
    · It is a removable type, so the part can be replaced if the head or rod is broken.
    · A light and sturdy snow shovel pusher head.
    · A wide type for improved work efficiency.
    From: ฿ 685.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Removable snow shovel rod (with grip)

    Removable snow shovel rod (with grip)

    IRISOHYAMA

    [Features]
    · An easy to handle grip that makes it easier to apply power, for improved work efficiency.
    · Enhanced workability with non-slip processing.
    · Includes pin for fixing the removable type snow shovel rod.
    From: ฿ 366.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold-proof wear, cold-proof neck warmer

    Cold-proof wear, cold-proof neck warmer

    TRUSCO

    [Features]
    · Two-way type which can be used not just as a neck warmer but also as an ear warmer.
    · Guards the neck and ears from the winter season's cold, wind and snows.
    [Applications]
    · Work in cold areas.
    · Protection against cold.
    · Work in cold areas.
    · Protection against cold.
    From: ฿ 311.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Photoelectron Light Jacket (Photoelectron Fiber Mix)

    Photoelectron Light Jacket (Photoelectron Fiber Mix)

    AITOZ

    [Features]
    · A concealed hood specification jacket that is convenient for sudden changes in weather, scattering of dust, etc.
    · The design can be used in various situations.
    [Applications]
    · General work.
    From: ฿ 5,793.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold Resistant Coat (Optoelectronic® Fiber)

    Cold Resistant Coat (Optoelectronic® Fiber)

    AITOZ

    [Features]
    · Serious heavy winter clothing that employs Optoelectronic[[(R)]] Fiber, which is lightweight and effective in retaining heat.
    · Double-lined specification to prevent the penetration of wind.
    · Employs fabric with water pressure resistance of 3000 mm.
    · With 8 multi-functional pockets.
    · With reflective tape for increased visibility.
    [Applications]
    · Work in cold regions.
    · For outdoor work in winter.
    From: ฿ 7,332.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Windproof Cold Resistant Jacket TULTEX

    Windproof Cold Resistant Jacket TULTEX

    AITOZ

    [Features]
    · Sport color light winter wear series.
    · Fleece-lined specification.
    [Applications]
    · General work.
    From: ฿ 3,312.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Portable Warmer EA922AK-12A

    Disposable Portable Warmer EA922AK-12A【30 Pieces Per Package】

    ESCO

    A disposable body warmer that lasts for as long as 16 hours.
    Products with 30 pcs. and 60 pcs. are available.
    From: ฿ 527.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Portable Warmer EA922AK-13A

    Disposable Portable Warmer EA922AK-13A【60 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Duration-16 hours
    ・Dim.-12.5 x 10cm
    ・Highest temperature-68℃
    ・Average temperature -52℃
    ・Quantity per unit…60 pcs
    From: ฿ 1,054.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Portable Warmer [for Shoes] EA922AK-21

    Disposable Portable Warmer [for Shoes] EA922AK-21【15 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Duration-5 hours
    ・Dim.-8.8×6.6cm
    ・Max. temperature-41℃
    ・Average temperature-38℃
    ・Adhered type
    ・For socks
    From: ฿ 579.59
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Haru Hokkairo, Instant Body Warmer Adhesive Type (Disposable Type) 130 × 95 mm

    Haru Hokkairo, Instant Body Warmer Adhesive Type (Disposable Type) 130 × 95 mm【10 Pieces Per Package】

    ESCO

    [Duration: 12 Hours]A disposable body warmer that can be attached to clothing with adhesive.
    From: ฿ 185.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive Disposable Portable Warmer EA922AK-36A

    Adhesive Disposable Portable Warmer EA922AK-36A【30 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Adhesive type
    ・The continuation Hour …12Hour(※hours that can be keep more than 40℃)
    ・Max. Temperature …63℃
    ・Average Temperature …53℃
    ・Body warmer Size …130×95mm
    ・Qty. Per Unit …30 pcs.
    ・Package Size…168(W)×157(D)×121(H)mm
    ・Material …Iron Powder 、Water 、Activated carbon 、Vermiculite、Salts、High Water Absorption Resin 、Wood Powder
    ・※Put the body warmer on the clothes.Do not put on the skin directly.
    From: ฿ 547.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive Disposable Portable Warmer EA922AK-5

    Adhesive Disposable Portable Warmer EA922AK-5

    ESCO

    【Product Specifications】
    ・Duration-12 hours
    ・Dim.-13×9.5cm
    ・Max. temperature-64℃
    ・Average temperature-54℃
    ・Effective period…Approx. three years from a production date
    ・Quantity per unit-30 pcs
    From: ฿ 869.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive Disposable Portable Warmer EA922AK-6

    Adhesive Disposable Portable Warmer EA922AK-6

    ESCO

    【Product Specifications】
    ・Duration-12 hours
    ・Dim.-13×9.5cm
    ・Max. temperature-64℃
    ・Average temperature-54℃
    ・Effective period…Approx. three years from a production date
    ・Quantity per unit-60 pcs
    From: ฿ 1,535.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Portable Warmer EA922AK-8

    Disposable Portable Warmer EA922AK-8

    ESCO

    A disposable body warmer that lasts for as long as 18 hours.
    Products with 10 pcs. and 30 pcs. are available.
    From: ฿ 297.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Portable Warmer EA922AK-9

    Disposable Portable Warmer EA922AK-9

    ESCO

    【Product Specifications】
    ・Duration-18 hours
    ・Dim.-13.2×10cm
    ・Max. temperature-67℃
    ・Average temperature-53℃
    ・Quantity per unit-30 pcs
    From: ฿ 847.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Submersible Boots EA998ZB-1

    Submersible Boots EA998ZB-1

    ESCO

    【Product Specifications】
    ・Material…Body:Polythylene(Applicable temperature:Approx.-30℃),Spike:Elastomer resin(Applicable temperature:Approx.-30℃)
    ・Dim…340×235mm
    ・Wearable with single operation with rubber.
    ・6 spikes are attached at the back for anti-slip
    From: ฿ 1,584.83
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ice Spike EA998ZB-3

    Ice Spike EA998ZB-3

    ESCO

    【Product Specifications】
    ・Free size
    ・Material-Body:rubber, Spike:steel
    ・Easy to detach/attach
    ・Durable and has long-lasting effects.
    ・Eliminates the risk of slipping and falling.
    From: ฿ 977.83
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disintegration Spray Trigger 500 22-040

    Disintegration Spray Trigger 500 22-040

    FURUKAWA

    Rapidly melts snow or frost that has frozen on glass surfaces.
    [Features]
    · Rapidly melts snow or frost that has frozen on glass surfaces.
    · Coats glass surfaces with water-repellent silicon, which prevents melted ice from refreezing.
    · It can also be used for cars with coated glass.
    · JAN code: 4972796220404
    [Materials]
    · Alcohol, silicon
    [Applications]
    · For melting ice on glass for cars
    [Materials]
    · Alcohol, silicon
    From: ฿ 423.76
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Yutaka Make PE Multi Sheet

    Yutaka Make PE Multi Sheet

    YUTAKA MAKE

    [Features]
    · A special additive applied to one side of the sheet (dark gray side) reduces surface resistance to give it excellent water- and snow-repellent properties.
    [Applications]
    · For use as a work sheet or for protecting car ports and greenhouses.
    [Material]
    · Sheet: Polyethylene ● Grommets: Aluminum
    From: ฿ 884.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Type
Color
You can add up to 6 items per a category to the compare list.
Cold-proof wear, cold-proof blouson
You can add up to 6 items per a category to the compare list.
Cold-proof double vest
You can add up to 6 items per a category to the compare list.
Cold-Blocking Flap for Helmets, Cold-Block Master
Cold-Blocking Flap for Helmets, Cold-Block Master
Cold-Blocking Flap for Helmets, Cold-Block Master
You can add up to 6 items per a category to the compare list.
Cold Resistant WetClub
You can add up to 6 items per a category to the compare list.
Cold Resistant Power Leg Socks, Belly Band, Neck Rim
Cold Resistant Power Leg Socks, Belly Band, Neck Rim
Cold Resistant Power Leg Socks, Belly Band, Neck Rim
Cold Resistant Power Leg Socks, Belly Band, Neck Rim
Cold Resistant Power Leg Socks, Belly Band, Neck Rim
Cold Resistant Power Leg Socks, Belly Band, Neck Rim
Cold Resistant Power Leg Socks, Belly Band, Neck Rim
You can add up to 6 items per a category to the compare list.
Cold Resistant Heat Face Mask
You can add up to 6 items per a category to the compare list.
Window Glass Transparent Heat Shielding Film
You can add up to 6 items per a category to the compare list.
Window Tight Tape
You can add up to 6 items per a category to the compare list.
Window Tight Sheet
You can add up to 6 items per a category to the compare list.
Otafuku BT Thermo Fleece Head Wear with Ears
You can add up to 6 items per a category to the compare list.
Otafuku BT Thermo All Pile Round Toe
You can add up to 6 items per a category to the compare list.
Otafuku BT Thermo Tights
You can add up to 6 items per a category to the compare list.
Hakugen Stick-on Heat Pads Mini (10 pcs)
You can add up to 6 items per a category to the compare list.
Otafuku BT Neck Warmer Black x Grey
You can add up to 6 items per a category to the compare list.
Otafuku BT Neck Warmer Black
You can add up to 6 items per a category to the compare list.
Otafuku BT (Heat Generating + Windproof Series) Neck Warmer
You can add up to 6 items per a category to the compare list.
Cold-proof wear, cold-proof knit hat
You can add up to 6 items per a category to the compare list.
Cold-proof wear, cold-proof pants
You can add up to 6 items per a category to the compare list.
Cold-proof wear, cold-proof socks
You can add up to 6 items per a category to the compare list.
Shovel Set with Removable Metal Blade
You can add up to 6 items per a category to the compare list.
PC Snow Cart
You can add up to 6 items per a category to the compare list.
Polycarbonate Scoop
You can add up to 6 items per a category to the compare list.
Sanuki Kasei Road Clean Granular 10 kg
You can add up to 6 items per a category to the compare list.
Polycarbonate Blade Dump
You can add up to 6 items per a category to the compare list.
Removable head for wide snow shovel
You can add up to 6 items per a category to the compare list.
Removable snow shovel rod (with grip)
You can add up to 6 items per a category to the compare list.
Cold-proof wear, cold-proof neck warmer
You can add up to 6 items per a category to the compare list.
Photoelectron Light Jacket (Photoelectron Fiber Mix)
You can add up to 6 items per a category to the compare list.
Cold Resistant Coat (Optoelectronic® Fiber)
You can add up to 6 items per a category to the compare list.
Windproof Cold Resistant Jacket TULTEX
You can add up to 6 items per a category to the compare list.
Disposable Portable Warmer EA922AK-12A
You can add up to 6 items per a category to the compare list.
Disposable Portable Warmer EA922AK-13A
You can add up to 6 items per a category to the compare list.
Disposable Portable Warmer [for Shoes] EA922AK-21
You can add up to 6 items per a category to the compare list.
Haru Hokkairo, Instant Body Warmer Adhesive Type (Disposable Type) 130 × 95 mm
You can add up to 6 items per a category to the compare list.
Adhesive Disposable Portable Warmer EA922AK-36A
You can add up to 6 items per a category to the compare list.
Adhesive Disposable Portable Warmer EA922AK-5
You can add up to 6 items per a category to the compare list.
Adhesive Disposable Portable Warmer EA922AK-6
You can add up to 6 items per a category to the compare list.
Disposable Portable Warmer EA922AK-8
You can add up to 6 items per a category to the compare list.
Disposable Portable Warmer EA922AK-9
You can add up to 6 items per a category to the compare list.
Submersible Boots EA998ZB-1
You can add up to 6 items per a category to the compare list.
Ice Spike EA998ZB-3
You can add up to 6 items per a category to the compare list.
Disintegration Spray Trigger 500 22-040
You can add up to 6 items per a category to the compare list.
Yutaka Make PE Multi Sheet
Brand

TRUSCO

TRUSCO

TANIZAWA SEISAKUSHO

MIDORI ANZEN

MIDORI ANZEN

MIDORI ANZEN

NITOMS

WATANABE INDUSTRY

WATANABE INDUSTRY

OTAFUKU GLOVE

OTAFUKU GLOVE

OTAFUKU GLOVE

KOWASHINYAKU

OTAFUKU GLOVE

OTAFUKU GLOVE

OTAFUKU GLOVE

TRUSCO

TRUSCO

TRUSCO

IRISOHYAMA

KINZO

KINZO

SANUKIKASEI

IRISOHYAMA

IRISOHYAMA

IRISOHYAMA

TRUSCO

AITOZ

AITOZ

AITOZ

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

FURUKAWA

YUTAKA MAKE

Product Series

Cold-proof wear, cold-proof blouson

Cold-proof double vest

Cold-Blocking Flap for Helmets, Cold-Block Master

Cold Resistant WetClub

Cold Resistant Power Leg Socks, Belly Band, Neck Rim

Cold Resistant Heat Face Mask

Window Glass Transparent Heat Shielding Film

Window Tight Tape

Window Tight Sheet

Otafuku BT Thermo Fleece Head Wear with Ears

Otafuku BT Thermo All Pile Round Toe【2 Pieces Per Package】

Otafuku BT Thermo Tights

Hakugen Stick-on Heat Pads Mini (10 pcs)

Otafuku BT Neck Warmer Black x Grey

Otafuku BT Neck Warmer Black

Otafuku BT (Heat Generating + Windproof Series) Neck Warmer

Cold-proof wear, cold-proof knit hat

Cold-proof wear, cold-proof pants

Cold-proof wear, cold-proof socks

Shovel Set with Removable Metal Blade

PC Snow Cart

Polycarbonate Scoop

Sanuki Kasei Road Clean Granular 10 kg

Polycarbonate Blade Dump

Removable head for wide snow shovel

Removable snow shovel rod (with grip)

Cold-proof wear, cold-proof neck warmer

Photoelectron Light Jacket (Photoelectron Fiber Mix)

Cold Resistant Coat (Optoelectronic® Fiber)

Windproof Cold Resistant Jacket TULTEX

Disposable Portable Warmer EA922AK-12A【30 Pieces Per Package】

Disposable Portable Warmer EA922AK-13A【60 Pieces Per Package】

Disposable Portable Warmer [for Shoes] EA922AK-21【15 Pieces Per Package】

Haru Hokkairo, Instant Body Warmer Adhesive Type (Disposable Type) 130 × 95 mm【10 Pieces Per Package】

Adhesive Disposable Portable Warmer EA922AK-36A【30 Pieces Per Package】

Adhesive Disposable Portable Warmer EA922AK-5

Adhesive Disposable Portable Warmer EA922AK-6

Disposable Portable Warmer EA922AK-8

Disposable Portable Warmer EA922AK-9

Submersible Boots EA998ZB-1

Ice Spike EA998ZB-3

Disintegration Spray Trigger 500 22-040

Yutaka Make PE Multi Sheet

From

฿ 5,020.00

฿ 4,025.73

฿ 1,272.00

฿ 602.00

฿ 647.00

฿ 647.00

฿ 633.28

฿ 221.00

฿ 331.11

฿ 476.00

฿ 472.00

฿ 545.00

฿ 240.90

฿ 612.02

฿ 612.02

฿ 380.26

฿ 253.00

฿ 3,937.84

฿ 347.00

฿ 929.00

฿ 5,741.00

฿ 1,544.00

฿ 916.00

฿ 2,127.00

฿ 685.00

฿ 366.00

฿ 311.00

฿ 5,793.00

฿ 7,332.00

฿ 3,312.00

฿ 527.00

฿ 1,054.00

฿ 579.59

฿ 185.00

฿ 547.00

฿ 869.00

฿ 1,535.00

฿ 297.00

฿ 847.00

฿ 1,584.83

฿ 977.83

฿ 423.76

฿ 884.00

Days to Ship 12 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 19 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) Quote 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 14 Day(s) 19 Day(s) 10 Day(s) 10 Day(s) 40 Day(s) 10 Day(s) 19 Day(s) 19 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 14 Day(s) 14 Day(s) 5 Day(s) 14 Day(s) 14 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 6 Day(s) 12 Day(s) 12 Day(s)
Product TypeProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldSnow removal suppliesSnow removal suppliesSnow removal suppliesSnow removal suppliesSnow removal suppliesSnow removal suppliesSnow removal suppliesProducts for protection against the coldProducts for protection against the coldProducts for protection against the coldProducts for protection against the cold-------------
TypeOtherOtherOtherLeg, SocksEar / Neck / Stomach band / Leg, SocksMaskOtherOtherOtherOtherLeg, SocksTightsStomach bandNeckNeckNeckOtherOtherLeg, Socks---OtherSnow ShovelSnow ShovelSnow ShovelMaskOtherCoatOther-------------
ColorBlackBlackRed / GreenBlackBlack / OtherBlackOtherOtherOtherOtherBlack / GrayOtherOtherBlackBlackBlack / Gray / OtherBlackBlackBlackGreen--Other---BlackBlack / BlueNavy / Red / Black / YellowNavy / Red / Black / Blue-------------

Loading...

  1. 1

Related Categories to Supplies to Counter Cooling