(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Mist Fan, Garden Cooler Starter Kit
KABUTAKAGI
From: ฿ 1,248.34 |
---|
Days to Ship: 1 Day(s) |
Mist Fan, Mist Generator SFC-104 (Simple Mobile Type)
SUPER INDUST
From: ฿ 63,099.00 |
---|
Days to Ship: 40 Day(s) |
Mist Fan, Garden Cooler Extension Set
KABUTAKAGI
From: ฿ 901.05 |
---|
Days to Ship: 10 Day(s) |
Mist Fan, Garden Cooler Starter Kit Nozzle
KABUTAKAGI
From: ฿ 288.89 |
---|
Days to Ship: 10 Day(s) |
Mist Fan, Garden Cooler Starter Kit Long
KABUTAKAGI
From: ฿ 1,723.34 |
---|
Days to Ship: 1 Day(s) |
KABUTAKAGI
From: ฿ 361.77 |
---|
Days to Ship: 10 Day(s) |
Mist Fan, Mist Generator SFJ-3200W-1 (Mobile Type)
SUPER INDUST
From: ฿ 868,237.00 |
---|
Days to Ship: 35 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Model |
Power (V) |
Power Consumption (W) (50 / 60 Hz) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | KABUTAKAGI | SUPER INDUST | KABUTAKAGI | KABUTAKAGI | KABUTAKAGI | KABUTAKAGI | SUPER INDUST |
Product Series | |||||||
From | ฿ 1,248.34 | ฿ 63,099.00 | ฿ 901.05 | ฿ 288.89 | ฿ 1,723.34 | ฿ 361.77 | ฿ 868,237.00 |
Days to Ship | 1 Day(s) | 40 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 10 Day(s) | 35 Day(s) |
Product Model | Related products | Mist Fan | Related products | Related products | Related products | Related products | Mist Fan |
Power (V) | - | 100 | - | - | - | - | 200 |
Power Consumption (W) (50 / 60 Hz) | - | 250 | - | - | - | - | 3460 |
Loading...
How can we improve?
How can we improve?