(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Factory Fans

Factory fans are air conditioners used to feed wind to factories and the like. Airflow and airspeed are large, so strong winds can be created, and they are used for cool wind to reach broad areas and to circulate air. Blades can be selected from resin and aluminum ones, and aluminum ones are resistant to steam, oil, and the like. Many have blade diameters of 40 cm or larger, and there are also big fans of more than 1 meter. There are 2 types: open and fully closed. Open ones suck in outside air and cool the air, so caution needs to be taken as dust tends to accumulate on the motor, but they feature high cooling effects. Fully closed types have a sealed motor, so maintenance is easy. Legs can be selected according to the place installed, and there are stand, wall-mounted, and benchtop types, with some products being interchangeable. How wind is created differs depending on the number of blades, so products need to be selected according to the application they are used for.
CAD
Days to Ship
  • All
  • Same day
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 19 Day(s) or Less
  • 22 Day(s) or Less
  • Others
15 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Full-Closing Type Factory Fan (Stationary Type)

    Full-Closing Type Factory Fan (Stationary Type)

    TRUSCO

    Fully closed type factory fan, a stationary type which doesn't take up space.
    [Features]
    · Adopts a fully closed motor with excellent durability and safety.
    · It is a line-up of aluminum blade types for areas that produce high frequencies and oil mist.
    · Has a thermal protector built in for preventing motor burnout.
    · With carrying handle convenient for carrying.
    · Quality guarantee period of 3 years and standard use time frame of 6 years.
    · Can be used by placing on top of a desk or workbench.
    [Applications]
    · For air blast in factories and work sites.
    From: ฿ 10,051.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Full-Closing Type Factory Fan Zephyr Desktop Type

    Full-Closing Type Factory Fan Zephyr Desktop Type

    TRUSCO

    Uses a fully-closed motor with a long service life. Compact type that can be used by placing on top of desk or workbench. * As this is a seasonal item, it may be out of stock or delayed in shipment.
    From: ฿ 1,670.21
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Full-Closing Type Factory Fan Zephyr Stand Type

    Full-Closing Type Factory Fan Zephyr Stand Type

    TRUSCO

    Uses a fully-closed motor with a long service life. Ventilation at factories, warehouses, etc. Wind for removing dust and particles. Ventilating / maintaining dryness in livestock barns. * As this is a seasonal item, it may be out of stock or delayed in shipment.
    From: ฿ 9,902.95
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    75 cm Big Fan

    75 cm Big Fan

    NAKATOMI

    A factory fan that is ideal for blowing/ventilating/circulating air in wide spaces.
    [Features]
    · The motor includes a thermal protector (automatic return type), so the fan can be used with peace of mind.
    · Includes wheels for easy moving.
    · The tilt can be adjusted in the vertical direction.
    · The fan uses a single-phase 100 V power supply, so it can be used in a wide range of environments.
    · Can blow a large volume of air over a wide range.
    [Applications]
    · Ideal for circulating the air in factories/warehouses/workplaces/gymnasiums, etc.
    From: ฿ 16,507.94
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Factory Fan Parts
    Factory Fan Parts
    Factory Fan Parts
    Factory Fan Parts
    Factory Fan Parts

    Factory Fan Parts

    TRUSCO

    * As this is a seasonal item, it may be out of stock or delayed in shipment.
    From: ฿ 1,600.47
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    35 cm Circulating Blower Futaro

    35 cm Circulating Blower Futaro

    NAKATOMI

    Ideal factory fan for circulating and blowing air for facility gardening and inside cultivation facilities.
    [Features]
    · Can be mounted in high places as well as on the floor.
    · By circulating the air in a greenhouse for gardening, air conditioning expenses can be reduced.
    · Also used for circulating the air in factories, warehouses, meeting venues, etc.
    · By employing a fully closed motor, the blower can withstand high humidity.
    · Has a thermal protector built in.
    · Equipped with a guard net for safety.
    [Applications]
    · Convenient for blowing and circulating air for plastic greenhouses, facility gardening, inside cultivation facilities, warehouses, meeting places, etc.
    From: ฿ 8,787.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Frame for Full-Closing Type Factory Fan Zephyr Cube Type

    Frame for Full-Closing Type Factory Fan Zephyr Cube Type

    TRUSCO

    It can be used as a cube type factory fan by attaching it to the TFZP45 body.
    From: ฿ 7,384.28
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Full-Closing Type Factory Fan (Wall Mounted Type)

    Full-Closing Type Factory Fan (Wall Mounted Type)

    SUIDEN

    A factory fan with a dust-resistant fully-closed motor. Ventilating or blowing air for factories, warehouses.
    From: ฿ 33,050.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Factory fan parts

    Factory fan parts

    SUIDEN

    A stand that allows you to use a wall-mounted fan as a stand fan.
    [Features]
    ·Wall fan only (excluding RW).
    From: ฿ 910.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cover for Factory Fans

    Cover for Factory Fans

    TRUSCO

    [Features]
    · Disposable type.
    · Secure coverage, including the back side of the blade guard.
    [Applications]
    · For storing factory fans in the off season.
    · Dust and dirt prevention.
    From: ฿ 190.15
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Storage Cover for Factory Fans

    Storage Cover for Factory Fans

    TRUSCO

    [Features]
    · A thin fabric type that can be used many times.
    · During periods when it is not in use it can be covered entirely so that dust does not plug up the inside of the factory fan.
    [Applications]
    · For storing factory fans in the off season.
    · Dust and dirt prevention.
    From: ฿ 385.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts for Fully Closed Factory Fan / Commercial Fan Luft Hafen

    Parts for Fully Closed Factory Fan / Commercial Fan Luft Hafen

    TRUSCO

    Replacement part for fully closed factory fan / commercial fan Lufthafen in 3 colors.
    From: ฿ 1,390.12
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Full-Closing Type Factory Fan Zephyr Hanger Type Only Hanger Angle

    Full-Closing Type Factory Fan Zephyr Hanger Type Only Hanger Angle

    TRUSCO

    [Features]
    · By installing a fully-closed factory fan "Zephyr" (TFZP-45, TFZPA-45), it turns into a ceiling-suspended factory fan.
    · Install to a TFZP45 unit for use as a factory fan suspended from the ceiling.
    From: ฿ 6,762.03
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Accessories for Full-Closing Type Factory Fan, Stand Leg

    Accessories for Full-Closing Type Factory Fan, Stand Leg

    TRUSCO

    Stand leg for full-closing type factory fan parts.
    From: ฿ 557.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Suiden, Aluminum Blade for Factory Fans 45 cm

    Suiden, Aluminum Blade for Factory Fans 45 cm

    SUIDEN

    [Features]
    · Aluminum blade for 45F/45M series
    · The aluminum blade is sturdy and weather-resistant.
    From: ฿ 2,530.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Power supply (V)
Power consumption (W) (50/60 Hz)
Blade Diameter (cm)
Special Functions
Other
You can add up to 6 items per a category to the compare list.
Full-Closing Type Factory Fan (Stationary Type)
You can add up to 6 items per a category to the compare list.
Full-Closing Type Factory Fan Zephyr Desktop Type
You can add up to 6 items per a category to the compare list.
Full-Closing Type Factory Fan Zephyr Stand Type
You can add up to 6 items per a category to the compare list.
75 cm Big Fan
You can add up to 6 items per a category to the compare list.
Factory Fan Parts
Factory Fan Parts
Factory Fan Parts
Factory Fan Parts
Factory Fan Parts
You can add up to 6 items per a category to the compare list.
35 cm Circulating Blower Futaro
You can add up to 6 items per a category to the compare list.
Frame for Full-Closing Type Factory Fan Zephyr Cube Type
You can add up to 6 items per a category to the compare list.
Full-Closing Type Factory Fan (Wall Mounted Type)
You can add up to 6 items per a category to the compare list.
Factory fan parts
You can add up to 6 items per a category to the compare list.
Cover for Factory Fans
You can add up to 6 items per a category to the compare list.
Storage Cover for Factory Fans
You can add up to 6 items per a category to the compare list.
Parts for Fully Closed Factory Fan / Commercial Fan Luft Hafen
You can add up to 6 items per a category to the compare list.
Full-Closing Type Factory Fan Zephyr Hanger Type Only Hanger Angle
You can add up to 6 items per a category to the compare list.
Accessories for Full-Closing Type Factory Fan, Stand Leg
You can add up to 6 items per a category to the compare list.
Suiden, Aluminum Blade for Factory Fans 45 cm
Brand

TRUSCO

TRUSCO

TRUSCO

NAKATOMI

TRUSCO

NAKATOMI

TRUSCO

SUIDEN

SUIDEN

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

SUIDEN

Product Series

Full-Closing Type Factory Fan (Stationary Type)

Full-Closing Type Factory Fan Zephyr Desktop Type

Full-Closing Type Factory Fan Zephyr Stand Type

75 cm Big Fan

Factory Fan Parts

35 cm Circulating Blower Futaro

Frame for Full-Closing Type Factory Fan Zephyr Cube Type

Full-Closing Type Factory Fan (Wall Mounted Type)

Factory fan parts

Cover for Factory Fans

Storage Cover for Factory Fans

Parts for Fully Closed Factory Fan / Commercial Fan Luft Hafen

Full-Closing Type Factory Fan Zephyr Hanger Type Only Hanger Angle

Accessories for Full-Closing Type Factory Fan, Stand Leg

Suiden, Aluminum Blade for Factory Fans 45 cm

From

฿ 10,051.00

฿ 1,670.21

฿ 9,902.95

฿ 16,507.94

฿ 1,600.47

฿ 8,787.00

฿ 7,384.28

฿ 33,050.00

฿ 910.00

฿ 190.15

฿ 385.16

฿ 1,390.12

฿ 6,762.03

฿ 557.00

฿ 2,530.00

Days to Ship 19 Day(s) 12 Day(s) Same day 40 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 22 Day(s) 40 Day(s) Same day 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 40 Day(s)
Product TypeFactory fanFactory fanFactory fanFactory fanrelated goodsFactory fanrelated goodsFactory fan-related goodsrelated goodsFactory fanFactory fanFactory fanrelated goods
Power supply (V)100-100100-100 / 200---------
Power consumption (W) (50/60 Hz)--150/185257/346---305/400 ~ 420/570-------
Blade Diameter (cm)44 ~ 45-44 ~ 4575-35-50 ~ 60------60
Special Functions-Caster-Caster-----------
Other-Option--Option-Option--OptionOption--Option-

Loading...

  1. 1

Related Categories to Factory Fans