(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Digital Temperature
Regulator, E5CC
Part No. : E5CC-QX0ASM-000
5,650 ฿
Stock
Digital Temperature
Regulator, E5EC
Part No. : E5EC-RX2ASM-000
6,317 ฿
3 Days
Digital Temperature Regulator
(22.5 mm Width DIN Rail Mounted
Type), E5DC
Part No. : E5DC-RX2DSM-000
6,472 ฿
Stock
Temperature Controller (Digital Control Meter)
Part No. : E5CC-QX2ASM-001
6,381 ฿
1 Days
Part No. : WL01GCA2
2,161 ฿
Stock
Part No. : WLCA2-N
1,191 ฿
Stock
Part No. : D4GS-N1R
1,705 ฿
Stock
Part No. : D4NS-1AF
920 ฿
Stock
Part No. : D4C-1201
1,403 ฿
Stock
Small Solenoid Lock /
Safety Door Switch, D4SL-N
Part No. : D4SL-N2DFA
4,711 ฿
Stock
Small Electromagnetic Lock
and Safety Door Switch, D4NL
Part No. : D4NL-1CFA-B
4,298 ฿
Stock
Part No. : D5C-1DA0
4,542 ฿
Stock
Part No. : V-10-1A4
67 ฿
Stock
Ultra Small Basic
Switch Shape, SS
Part No. : SS-01
67 ฿
Stock
Small Non-Contact Door
Switch, D40Z
Part No. : D40Z-1C2
7,542 ฿
Stock
Basic Switch Type Z for
General Use
Part No. : Z-01H-B
361 ฿
Stock
Photoelectric Sensors with
Built-In Small Amplifier, E3Z
Part No. : E3Z-D61 2M
2,998 ฿
Stock
Ultra-Compact and Slim
Photoelectric Sensor with
Built-In Amplifier, E3T
Part No. : E3T-CD11 2M
3,596 ฿
Stock
AC/DC Power Source Free
Type Photoelectric Sensor, E3JK
Part No. : E3JK-DR12-C 2M
1,534 ฿
Stock
Distance Setting Type Small
Size Amplifier Built-In Type
Photoelectricity Sensor, E3Z-LS
Part No. : E3Z-LS61 2M
3,114 ฿
Stock
Standard Type Proximity
Sensor, E2E
Part No. : E2E-X1R5E1 2M
1,892 ฿
Stock
Small Diameter Type
Proximity Sensor, E2E
Part No. : E2E-C03SR8-WC-C1 2M
3,985 ฿
Stock
Part No. : GLS-1
451 ฿
Stock
Ultra-Compact Chemical-
Resistant Type Proximity
Sensor, E2S
Part No. : E2S-Q11 1M
1,046 ฿
Stock
Flat Type Proximity
Sensor, TL-W
Part No. : TL-W1R5MC1 2M
1,238 ฿
Stock
Oil Resistant Proximity
Sensor, E2ER
Part No. : E2ER-X3D1 2M
6,961 ฿
Stock
Rectangular Standard
Proximity Sensors, TL-N
Part No. : TL-N5ME1 2M
1,682 ฿
Stock
Amplifier Relay Proximity
Sensor, E2EC
Part No. : E2EC-C2R5C1 2M
3,217 ฿
Stock
All Metal & Long Distance Type
Proximity Sensor, E2V
Part No. : E2V-X4C1 2M
5,867 ฿
Stock
All Stainless Steel Body
Proximity Sensor, E2FM
Part No. : E2FM-X1R5D1 2M
6,583 ฿
Stock
Proximity Sensor for High
Temperature, and Cleaning
Applications, E2EH
Part No. : E2EH-X3C1 2M
3,075 ฿
Stock
Amplifier Separate Proximity
Sensor (Knob Type), E2C
Part No. : E2C-C1A 3M
1,776 ฿
Stock
Smart Fiber Amplifier, E3NX-FA
Part No. : E3NX-FA21 2M
4,864 ฿
Stock
Part No. : E3X-HD6
3,625 ฿
Stock
Simple Fiber Amplifier Unit,
E3X-NA
Part No. : E3X-NA11 2M
3,344 ฿
Stock
Laser Type Small Amplifier
Built-In Photoelectric Sensor,
E3Z-LL
Part No. : E3Z-LL63 2M
14,242 ฿
Stock
Thin-Type Cord Pull-Out
Type Photomicro Sensor
(Non-Modulated Light),
EE-SX87
Part No. : EE-SX870 2M
550 ฿
Stock
Groove Type Connector/Cord
Pull-Out Type Photomicro
Sensors (Non-Modulated Light),
EE-SX47
Part No. : EE-SX470
354 ฿
Stock
Thin-Type Integrated Cable
Type Photomicro Sensor
(Non-Modulated Light),
EE-SX67-WR
Part No. : EE-SX673-WR 1M
486 ฿
Stock
Wide Groove Model Connector
Type Photomicro Sensor
(Modulated), EE-SPX303N
Part No. : EE-SPX303N
700 ฿
Stock